(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
J4 Series Standards Added.
For complete product overview and details on Mitsubishi Electric J4/J3/JN Series Encoder Cable see the sections below:
Part Number
Configured Part Number is shown.
Cable for Connections (Dual-end processed type). In case you need a cable over 10m long, use "Long Distance Type" cables.
Load Side Leading...Motor Shaft Side Cable Leading, Anti-Load Side Leading...Anti-Motor Shaft Side Cable Leading
* Cable length specifiable by 0.1 m increments
Compatible Amplifier | Compatible Motor | Outline Image | Model Number | Cable Type | |
MR-J4-□ MR-J3-□ MR-JN□ Standard Type (Up to 10 m) | HG-KR□ HG-MR□ HF-KP□ HF-MP□ HF-KN□ | (1) For Direct Connection | Dual End (Load Side Leading) | SVEM-J3HF1 | A (For Fixed) 0.2 ~ 10 m B (For Movable) 0.2 ~ 10 m |
Dual End (Anti-Load Side Leading) | SVEM-J3HF1R | ||||
HF-SP□ HC-LP□ HC-RP□ HC-UP□ HA-LP□ HF-JP□HG-SR□ HG-RR HG-UR HG-JR53 (4), 73 (4), 103 (4), 153 (4), 203 (4), 353 (4), 503 (4), 703 (4), 903 (4) | (2) For Direct Connection | Double-ended | SVEM-J3HF2 | ||
MR-J4-□ MR-J3-□ MR-JN□ Long Distance Type (Up to 50 m) | HG-KR□ HG-MR□ HF-KP□ HF-MP□ HF-KN□ | (3) Amplifier Side Relay *1 (* Use with 2 as a set) | Dual End: 1 ~ 20 m | SVEM-J3HF1L-C20 | C (for fixed) 1 ~ 20m |
Dual End: 20 ~ 30m | SVEM-J3HF1L-C30 | C (for fixed) 20 ~ 30m | |||
Dual End: 1 ~ 20 m | SVEM-J3HF1L-D20 | D(for movable) 1 ~ 20 m | |||
Dual End: 20 ~ 50 m | SVEM-J3HF1L-D50 | D(for movable) 20 ~ 50m | |||
(4) Motor Side Relay *2 (* Use with 1 as a set) | Two Ends (Load Side) | SVEM-J3HF1M | A (for fixed) 0.2 ~ 0.3 m B (for movable) 0.2 ~ 10 m | ||
Both Ends (Anti-Load Side) | SVEM-J3HF1RM | ||||
HF-SP□ HC-LP□ HC-RP□ HC-UP□ HA-LP□ HF-JP□HG-SR□ HG-RR HG-UR HG-JR53 (4), 73 (4), 103 (4), 153 (4), 203 (4), 353 (4), 503 (4), 703 (4), 903 (4) | (2) For Direct Connection | Double-ended | SVEM-J3HF2L | C (for fixed) 10 ~ 30 m D (for movable) 10 ~ 50m |
Compatible Amplifier | Compatible Motor | Outline Image | Model Number | Cable Type | |
MR-J4-□ MR-J3-□ MR-JN□ Standard Type (Up to 10 m) | HG-KR□ HG-MR□ HF-KP□ HF-MP□ HF-KN□ | (5) Amplifier Side, One-End | Cut off | SVEM-J3HF1-HA | ![]() |
Motor Side Connector Set (Load Side) | SVEM-J3HF1-HASET | ||||
(6) Motor Side, One-End (Load Side Leading) | Cut off | SVEM-J3HF1-HM | |||
Amplifier Side Connector Set | SVEM-J3HF1-HMSET | ||||
(6) Motor Side, One-End (Anti-Load Side Leading) | Cut off | SVEM-J3HF1R-HM | |||
Amplifier Side Connector Set | SVEM-J3HF1R-HMSET | ||||
HF-SP□ HC-LP□ HC-RP□ HC-UP□ HA-LP□ HF-JP□ HG-SR□ HG-RR HG-UR HG-JR53 (4), 73 (4), 103 (4), 153 (4), 203 (4), 353 (4), 503 (4), 703 (4), 903 (4) | (8) Amplifier Side, One-End | Cut off | SVEM-J3HF2-HA | ||
Motor Side Connector Set | SVEM-J3HF2-HASET | ||||
(9) Motor Side, One-End | Cut off | SVEM-J3HF2-HM | |||
Amplifier Side Connector Set | SVEM-J3HF2-HMSET | ||||
MR-J4-□ MR-J3-□ MR-JN□ Long Distance Type (Up to 50 m) | HG-KR□ HG-MR□ HF-KP□ HF-MP□ HF-KN□ | (7) Amplifier Side Relay *1 (* Use with 2 as a set) | One End + Connector for Relay 10 ~ 20 m | SVEM-J3HF1L-HASET-C20 | C (for fixed) 10 ~ 20m |
One End + Connector for Relay: 20 ~ 30 m | SVEM-J3HF1L-HASET-C30 | C (for fixed) 20 ~ 30m | |||
One End + Connector for Relay 10 ~ 20 m | SVEM-J3HF1L-HASET-D20 | D(for movable) 10 ~ 20 m | |||
One End + Connector for Relay: 20 - 50 m | SVEM-J3HF1L-HASET-D50 | D(for movable) 20 ~ 50m | |||
HF-SP□ HC-LP□ HC-RP□ HC-UP□ HA-LP□ HF-JP□ HG-SR□ HG-RR HG-UR HG-JR53 (4), 73 (4), 103 (4), 153 (4), 203 (4), 353 (4), 503 (4), 703 (4), 903 (4) | (8) Amplifier Side, One-End | Cut off | SVEM-J3HF2L-HA | C (For Fixed) 10 ~ 30m D (For Movable) 10 ~ 50m | |
Motor Side Connector Set | SVEM-J3HF2L-HASET | ||||
(9) Motor Side, One-End | Cut off | SVEM-J3HF2L-HM | |||
Amplifier Side Connector Set | SVEM-J3HF2L-HMSET |
Compatible Amplifier | Compatible Motor | Outline Image | Model Number | Cable Type | |
MR-J3-□ Standard Type (Up to 10 m) | HF-SP□ HC-LP□ HC-RP□ HC-UP□ HA-LP□ HF-JP□ | (10) For Direct Coupling | Double-ended | SVEM-J3HF2AL | ![]() |
(11) Amplifier Side, One-End | Motor Side Cut Off | SVEM-J3HF2AL-HA | |||
Motor Side Connector Set | SVEM-J3HF2AL-HASET | ||||
(12) Motor Side, One-End | Amplifier Side Cut Off | SVEM-J3HF2AL-HM | |||
Amplifier Side Connector Set | SVEM-J3HF2AL-HMSET | ||||
(10) For Direct Connection | Double-ended | SVEM-J3HF2LAL | ![]() | ||
(11) Amplifier Side, One-End | Motor Side Cut Off | SVEM-J3HF2LAL-HA | |||
Motor Side Connector Set | SVEM-J3HF2LAL-HASET | ||||
(12) Motor Side, One-End | Amplifier Side Cut Off | SVEM-J3HF2LAL-HM | |||
Amplifier Side Connector Set | SVEM-J3HF2LAL-HMSET |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20 mm | +50 mm | + 3% of Specified Length |
Part Number |
---|
SVEM-J3HF1-A-[0.2-10/0.1] |
SVEM-J3HF1-B-[0.2-10/0.1] |
SVEM-J3HF1-HA-A-[0.2-10/0.1] |
SVEM-J3HF1-HA-B-[0.2-10/0.1] |
SVEM-J3HF1-HASET-A-[0.2-30/0.1] |
SVEM-J3HF1-HASET-B-[0.2-30/0.1] |
SVEM-J3HF1-HM-A-[0.2-10/0.1] |
SVEM-J3HF1-HM-B-[0.2-10/0.1] |
SVEM-J3HF1-HMSET-A-[0.2-30/0.1] |
SVEM-J3HF1-HMSET-B-[0.2-30/0.1] |
SVEM-J3HF1L-C20-C-[1-20/0.1] |
SVEM-J3HF1L-C30-C-[0.2-30/0.1] |
SVEM-J3HF1L-D20-D-[1-20/0.1] |
SVEM-J3HF1L-D50-D-[0.2-50/0.1] |
SVEM-J3HF1L-HASET-C20-C-[0.2-30/0.1] |
SVEM-J3HF1L-HASET-C30-C-[0.2-30/0.1] |
SVEM-J3HF1L-HASET-D20-D-[0.2-30/0.1] |
SVEM-J3HF1L-HASET-D50-D-[10-50/0.1] |
SVEM-J3HF1M-A-[0.2-0.3/0.1] |
SVEM-J3HF1M-B-[0.2-0.3/0.1] |
SVEM-J3HF1R-A-[0.2-10/0.1] |
SVEM-J3HF1R-B-[0.2-10/0.1] |
SVEM-J3HF1R-HM-A-[0.2-10/0.1] |
SVEM-J3HF1R-HM-B-[0.2-10/0.1] |
SVEM-J3HF1R-HMSET-A-[0.2-30/0.1] |
SVEM-J3HF1R-HMSET-B-[0.2-30/0.1] |
SVEM-J3HF1RM-A-[0.2-0.3/0.1] |
SVEM-J3HF1RM-B-[0.2-0.3/0.1] |
SVEM-J3HF2-A-[0.2-10/0.1] |
SVEM-J3HF2-B-[0.2-10/0.1] |
SVEM-J3HF2-HA-A-[0.2-10/0.1] |
SVEM-J3HF2-HA-B-[0.2-10/0.1] |
SVEM-J3HF2-HASET-A-[0.2-30/0.1] |
SVEM-J3HF2-HASET-B-[0.2-30/0.1] |
SVEM-J3HF2-HM-A-[0.2-10/0.1] |
SVEM-J3HF2-HM-B-[0.2-10/0.1] |
SVEM-J3HF2-HMSET-A-[0.2-30/0.1] |
SVEM-J3HF2-HMSET-B-[0.2-30/0.1] |
SVEM-J3HF2AL-A-[0.2-10/0.1] |
SVEM-J3HF2AL-B-[0.2-20/0.1] |
SVEM-J3HF2AL-HA-A-[0.2-10/0.1] |
SVEM-J3HF2AL-HA-B-[0.2-10/0.1] |
SVEM-J3HF2AL-HASET-A-[0.2-10/0.1] |
SVEM-J3HF2AL-HASET-B-[0.2-10/0.1] |
SVEM-J3HF2AL-HM-A-[0.2-10/0.1] |
SVEM-J3HF2AL-HM-B-[0.2-10/0.1] |
SVEM-J3HF2AL-HMSET-A-[0.2-10/0.1] |
SVEM-J3HF2AL-HMSET-B-[0.2-10/0.1] |
SVEM-J3HF2L-C-[10-30/0.1] |
SVEM-J3HF2L-D-[10-50/0.1] |
SVEM-J3HF2L-HA-C-[10-50/0.1] |
SVEM-J3HF2L-HA-D-[10-50/0.1] |
SVEM-J3HF2L-HASET-C-[10-30/0.1] |
SVEM-J3HF2L-HASET-D-[10-30/0.1] |
SVEM-J3HF2L-HM-C-[10-50/0.1] |
SVEM-J3HF2L-HM-D-[10-50/0.1] |
SVEM-J3HF2L-HMSET-C-[10-30/0.1] |
SVEM-J3HF2L-HMSET-D-[10-50/0.1] |
SVEM-J3HF2LAL-C-[10-30/0.1] |
SVEM-J3HF2LAL-D-[10-50/0.1] |
Loading...
Supported equipment | Servo | Application | For Encoder | Shield | Yes |
---|---|---|---|---|---|
Compatible Amplifier | MR-J4-□ MR-J3-□ MR-JN-□ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy