(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - 3191 Series【100 Pieces Per Package】

Contacts - 3191 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The locking lance helps prevent displacement caused by vibration. 1 pack contains 100 pieces.

  • Caulking
  • Tin-Plated

● 1189ATL, 1381ATL, 1433ATL are contacts for socket housing and 1190TL, 1380TL, 1434TL are for plug housing.
● Manufacturer: Molex

· Quantity: 100 pcs. / pack. Please note.
· Perform crimping with the recommended special tools.

· Use the applicable wire size.
· Strip Length: 3.7 – 4.2 mm

Specifications

3191 Connector Contact:Related Image

1 Pack Unit 100-piece Pack
Model NumberTypeApplicable Electric Wire RangeInsulation OD
Ømm
Applicable Tool
1189ATLFemale
(Socket)
AWG 20 ~ 14 (0.5 ~ 2mm2)1.6 ~ 4.1JHTR1031C
1381ATLAWG 24 ~ 18 (0.2 ~ 0.75mm2)1.5 ~ 3.1
1433ATLAWG 28 ~ 24 (0.08 ~ 0.2mm2)0.8 ~ 1.5JHTR2262
1190TLMale
(Pin)
AWG 20 ~ 14 (0.5 ~ 2mm2)1.6 ~ 4.1JHTR1031C
1380TLAWG 24 ~ 18 (0.2 ~ 0.75mm2)1.5 ~ 3.1
1434TLAWG 28 ~ 24 (0.08 ~ 0.2mm2)0.8 ~ 1.5JHTR2262

More Information

3191 Connector Contact:Related Image
Part Number
1380TL
1381ATL
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Type

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Male

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Female

Loading...

  1. 1

Features

● A compact, high-density nylon connector having a 6.7 mm pitch and widely used in a variety of equipment, such as FA devices.
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are due to the 3191 Series Connectors having UL / CSA standards.
UL: E29179
CSA: LR19980

Specifications

Item Content
Maximum Rated Voltage 600 VAC / VDC
Maximum Rated Current 12 A
Peak Voltage 1,500 VAC / 1 minute
Insulation Resistance 1,000 MΩ or more
Contact Resistance 10 mΩ or less
Applicable Electric Wire Range AWG28 ~ 14 (0.08 ~ 2 mm2)
Suitable Electric Wire Insulation Outer Diameter φ0.8 ~ φ4.1 mm
Operating Temperature Range -40°C ~ +105°C
(*) The rated current depends on the number of cores in the housing. For details, check the table below.
Number of Cores Rated Current (A)
2 12
3 11
4 9
6 9
9 8
12 8

Material

Item Material
Housing Nylon 66 (UL94V-2)
Housing Color White Color
Crimp Contact Brass / Copper Base Tin-Plated

About Coupling

06i-G4-036-01.ai

Basic Information

Connector series initials Number Number 3191 IP Rating N/A
Contact Size 24 ~ 18

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.