(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Extraction tool that minimizes the load when extracting contact (Molex Genuine Product)
Part Number
Configured Part Number is shown.
57031-6000
Loading...
5559 / 5557 (4.2mm pitch)
Features
Common Specifications
Item | Contents | |
---|---|---|
Rated Voltage | 600 VAC / VDC (max.) | |
Rated Current | 9 A | |
Peak Voltage | 1,500 VAC (1 minute) | |
Insulation Resistance | 1,000 MΩ or higher | |
Contact Resistance | After environmental testing | 10 mΩ or less |
Applicable Electric Wire Range | AWG24 ~ 16 (0.2 ~ 1.2 mm2) | |
Compatible Electric Wire Insulation Exterior | 1.3 ~ 3.1 mm | |
Operating Temperature Range | -40 ~ 105°C | |
Compatible Panel Thickness | 0.8 ~ 2.0 mm |
Material
Item | Material | |
---|---|---|
Housing | 5559- * * P-50PS | Nylon 66 (UL94V-2) |
5557- * * R-50PS | ||
5559- * * P-210-50PS | Nylon 66 (UL94V-0) | |
5557- * * R-210-50PS | ||
Housing Color | Common | White |
Crimp Contact | 5558TLS. | Brass / tin plated |
5556TLS | ||
5558PBT3LS | Phosphor bronze / tin plating | |
5556PBT3LS |
About Coupling
Applicable Type | 5559 / 5557 Connectors | Product Classification | Extraction Tool |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy