(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Coaxial accessories for improved reliability and performance
Part Number
Configured Part Number is shown.
Model Number | Manufacturer | Impedance | Frequency Range | V.S.W.R. | Maximum Output | Weight |
Ω | DC ~ | or less | W | g | ||
090-0520 | YU | 75 Ω | 0.6GHz | 1.2 | 1/2 | 13.3 |
MF70P0-US7 | Overseas | 75 Ω | 1GHz | 1.46 | 1/2 | 12.5 |
BNC-P-50TN | YU | 50 Ω | 0.6GHz | 1.2 | 1 | 14 |
MF70P0-US5 | Overseas | 50 Ω | 4GHz | 1.3 | 1/2 | 12.5 |
900-SL59A | YU | 50 Ω | 18GHz | 1.23 | 1/4 | 2.8 |
090-2001 | YU | 50 Ω | 2.0GHz | 1.1 | 1/2 | 44 |
BNC-PC | YU | — | — | — | — | 9.5 |
MFBNC-CAP | Overseas | — | — | — | — | 9.5 |
BTNC-CAP | YU | — | — | — | — | 0.4 |
Material | Finish | |
Body Shell | Brass (SMA: Stainless Steel) | Nickel Plating (SMA: Gold-plating) |
Insulator | fluoropolymer | — |
Male Contact | Brass | Gold Plate |
Female Contact | Phosphor Bronze | Gold Plate |
Part Number |
---|
090-0520 |
090-2001 |
900-SL59A |
BNC-P-50TN |
BNC-PC |
BTNC-CAP |
MF70P0-US5 |
MF70P0-US7 |
MFBNC-CAP |
Part Number |
---|
Loading...
Connector shape | Coaxial | Applicable pin/contact | Male (Plug) | Connection direction | Straight |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy