(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Connector - Plug-In, Mini-DIN, Plug

Circular Connector - Plug-In, Mini-DIN, Plug

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Mini DIN connector with a wide range of applications in the FA industry that include PCB mounting and relay adapters. All connectors follow the German Deutsches Institut fur Normung standards.

[Features]
・4-8 core variations.

  • Solder
  • Insertion
  • Silver-Plated

● Connects to PCB mounting receptacles and relay adapters.  

Specifications

Mini DIN Connector Straight Plug (Plug-in Model):Related Image

ModelNumber of CoresTypeWeight
g
MP3714Pin
(Male)
6.4
56.7
67.0
87.0

More Information

Mini DIN Connector Straight Plug (Plug-in Model):Related Image
Mini DIN Connector Straight Plug (Plug-in Model):Related Image
Part Number
MP371-4
MP371-5
MP371-6
MP371-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

6 Days or more

4
1 Piece(s)Available

6 Days or more

5
1 Piece(s)Available

6 Days or more

6
1 Piece(s)Available

8 Days or more

8

Loading...

  1. 1

Compatible Electric Wire Size

AWG Conductor Section Area mm2
Size 24 ~ 30 0.2 ~ 0.05

Specifications

Rated Current 1 A or less (2 A or less / 12 VDC)
Rated Voltage 100 VAC or less
Insulation Resistance 50 MΩ or more / 250 VDC
Peak Voltage 250 VAC / 1 minute
Operating Temperature Range -20°C ~ 70°C

Material / Finish

Item Material Finish
(1) Contact Phosphor Bronze Silver Plating
(2) Insulator PC Black
(3) Cable Holder ABS Resin Black
(4) Metal Shell Brass Nickel-plated
(5) Body Hood PP Black
(6) Nut Iron Uni-chrome Plated
(7) Ring Contact Brass Tin
(8) Body P.B.T. Black

Combination Method

Mini DIN Connector

Basic Information

Connector shape Round Model Connector series initials D / E / F D/E/F DIN / miniDIN
Applicable pin/contact Male (Plug) Application Cable-to-cable Allowable Current(A) 1
Allowable Voltage(V) 100 Wire connection method Solder Connection direction Straight
IP Rating N/A Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.