(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XS2 Series Circular Connector - M12, Waterproof, Sensor Plug

XS2 Series Circular Connector - M12, Waterproof, Sensor Plug

Click this image to zoom it.

Move the mouse over the image to zoom

  • XS2 Series Circular Connector - M12, Waterproof, Sensor Plug
  • XS2 Series Circular Connector - M12, Waterproof, Sensor Plug
  • Volume Discount

Manufactured by ORMON. XS2 connector designed with sensor usage in mind.

  • IP67
  • For Signal
  • Connection between Boards
  • Sensor
  • Screw Type
  • Solder
  • Gold Plated

● A compact, male model, waterproof connector for sensors.
● There are 2 models of connection methods, solder model, and screw model, which do not require a dedicated tool.
● It has an IP67 class waterproof property and is suitable for connecting to a sensor cable that is exposed to severe environments.
● The cable clamp uses a rubber tightening and cap twisting method, ensuring that you can hold the cable stably.
● Available for AC power supply and DC power supply.


·For tightening the cap, do not use tools such as pliers etc. To avoid damage, always tighten by hand.
·If the tightening of the cap is insufficient, the IP67 waterproofing properties cannot be maintained. Tighten to approximately 0.39 to 0.49 N·m (4 to 5 kgf·cm).

Specifications

XS2 Waterproof Male Connector (Screw Model) for Sensor:Related Image

ModelWiring MethodPower Supply IdentificationNumber of CoresTypeWeight
g
XS2G-D421SolderDC4Male14.7
XS2G-A421AC14.7
XS2G-D4S1ScrewDC18.7

More Information

XS2 Waterproof Male Connector (Screw Model) for Sensor:Related Image
Part Number
XS2G-A421
XS2G-D4S1
XS2G-D421
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Voltage
(V)
Wire connection method
1 Piece(s)Available

8 Days or more

250Solder
1 Piece(s)Available

8 Days or more

125Screw-fastened
1 Piece(s)Available

8 Days or more

125Solder

Loading...

  1. 1

Material / Finish

Item Materials Finish
Contact Brass Nickel Base Gold Plating (0.4 μm)
Screw Part Brass Nickel-plated
Cap PBT Resin UL94V-0, Black
Cable Clamp Polyamide Resin UL94V-0, White
Lock Spring LCP Resin
Waterproof Bushing Rubber
Cover PBT Resin UL94V-0, Black
O-Ring Rubber
Waterproof Cap Brass Nickel-plated

Specifications

Item Characteristics
Rated Current 3 A
Rated Voltage For DC: 125 VDC, for AC: 250 VAC
Contact Resistance 40 mΩ or less (20 mV or less, at 100 mA or less)
Insulation Resistance 1,000 MΩ or more (at 500 VDC)
Peak Voltage 1,500 VAC, 1 minute (Leakage Current of 1 mA or less)
Protective Structure IP67 (IEC529)
Insertion and Removal Durability 200 times or more
Assembly Part Fixing Strength Tension: 98 N (10 kgf) / 15 s
Rotation: 0.98 N・m (10 kgf・cm) / 15 s
Cable Retention Force 98 N (10 kgf) / 15 s
Operating Temperature Range -25 ~ +70°C

Compatible Wire Size

Wiring Method Cable Finished Outer Diameter AWG Size Conductor Cross-sectional Area
Screw Method φ5 mm ~ φ6 mm 24 ~ 18 0.18 mm2 ~ 0.75 mm2
Soldering Method 24 ~ 20 0.18 mm2 ~ 0.5 mm2


Contact Arrangement Diagram


Cable End Treatment Method

Basic Information

Connector shape Round Model Connector series initials V / W / X V W X XS2
Applicable pin/contact Male (Plug) Number of cores 4 Application Cable-to-cable
Allowable Current(A) 3 Connection direction Straight IP Rating Yes
Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.