(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Space-saving compact size makes it ideal for mounting on equipment
Part Number
Configured Part Number is shown.
Model Number | Number of Cores | Type | Weight g |
PLT-162-AD-R | 2 | Male (Pin) | 23.7 |
PLT-163-AD-R | 3 | 24.1 | |
PLT-164-AD-R | 4 | 24.9 | |
PLT-165-AD-R | 5 | 24.5 | |
PLT-166-AD-R | 6 | 23.4 | |
PLT-167-AD-R | 7 | 23.8 | |
PLT-168-AD-R | 8 | 24.1 |
Part Number |
---|
PLT-162-AD-R |
PLT-163-AD-R |
PLT-164-AD-R |
PLT-165-AD-R |
PLT-166-AD-R |
PLT-167-AD-R |
PLT-168-AD-R |
Loading...
Material / Finish
Item | Materials | Finish |
---|---|---|
Body Shell | Zinc Alloy | Nickel-plated |
Insulator | Bakelite | - |
Contact | Copper | Nickel-plated |
Contact Arrangement Diagram
Compatible Wire Size
Number of Cores | Conductor Cross-Sectional Area (mm2) | AWG | Finished Cable Outer Diameter |
---|---|---|---|
2, 3 | 0.5 ~ 0.05 | 20 ~ 30 | φ6.3 ~ φ7 mm |
4, 5 | 0.3 ~ 0.05 | 22 ~ 30 | |
6, 7, 8 | 0.2 ~ 0.05 | 24 ~ 30 |
Assembly
When soldering, dismantle the connector as shown in the picture on the right.Electrical Properties
Number of Cores | 2, 3, 4, 5, 6, 7, 8 |
---|---|
Rated Current | 5 A or lower |
Rated Voltage | 125 V or lower |
Operating Limit Voltage | 200 V or lower |
Peak Voltage | 1,000 VAC / 1 minute |
Insulation Resistance | 1,800 MΩ or more / 500 VDC |
Contact Resistance | 3 mΩ or less |
Insertion and Removal Life | Within 200 Times |
Operating Temperature Range | -20°C ~ +80°C |
Connector shape | Round Model | Connector series initials | P / Q / R | P Q R | PLT |
---|---|---|---|---|---|
Applicable pin/contact | Male (Plug) | Application | Cable-to-cable | Allowable Current(A) | 5 |
Allowable Voltage(V) | 125 | Wire connection method | Solder | Connection direction | Straight |
IP Rating | N/A | Representative standards | UL | Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy