(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Cordset - R03 Series Connector

Circular Cordset - R03 Series Connector

Harness for highly reliable R03 Connector.

  • For Signal
  • Connection between Devices
  • Screw Type
  • Solder
  • Gold Plated
  • MISUMI Original


● A cable with attached R03 connectors used widely as inter-device connections.
 

· Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.
· Shield will be cut off by the connector base (not connected). Since connectors are not yet supported, customized connections are also not available. Alteration service is not available for earth wire mounting, even with standard products.


Wiring and Wire Color Page
>>Click here
Component Page
>>Click here

Specifications

R03 Connector Straight:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector
Type
Shape Specification
Type
Outline Image Drawing (mm) Cable Type Number of Cores Specified Length (m)
R03P

TAJIMI
ELECTRONICS CO., LTD.
P
(Male Plug)

R03 Connector Straight:Related Image

R03 Connector Straight:Related Image 2 0.2

~

50


Can be specified by 0.1m
increments
3
5
6
8
12
S
(Female Plug)

R03 Connector Straight:Related Image

2
3
5
6
8
12
PP
(Male Plug /
Male Plug)

R03 Connector Straight:Related Image

2
3
5
6
8
12
SS
(Female Plug /
Female Plug)

R03 Connector Straight:Related Image

2
3
5
6
8
12
PS
(Male Plug /
Female Plug)

R03 Connector Straight:Related Image

2
3
5
6
8
12
PT
(Male Plug / Loose Wires)
With Pin No. Insertion
Mark Tube

R03 Connector Straight:Related Image

2
3
5
6
8
12
ST
(Female Plug / Loose Wires)
With Pin No. Insertion
Mark Tube

R03 Connector Straight:Related Image

2
3
5
6
8
12
PY
(Male Plug /
Y Terminal)
With Pin No. Insertion
Mark Tube

R03 Connector Straight:Related Image

2
3
5
6
8
12
SY
(Female Plug /
Y Terminal)
With Pin No. Insertion
Mark Tube

R03 Connector Straight:Related Image

2
3
5
6
8
12
Connector
>>Click here
RP
(Male Panel Mount)



R03 Connector Straight:Related Image

 

2
3
5
6
8
12
RS
(Female Panel Mount)
2
3
5
6
8
12

 

Connector
model
Shape Specification
model
Outline Image Drawing (mm) Cable model Number of Cores Specified Length (m)






R03P

TAJIMI
ELECTRONICS CO., LTD.
RPRT
(Male Panel Mount)
With Pin No. Insertion
Mark Tube

R03 Connector Straight:Related Image

A

D

E

F
2  
3
5
6
8
12
RSRT
(Female Panel Mount)
With Pin No. Insertion
Mark Tube
2
3
5
6
8
12
Cable model Cable model Number of Cores



Connector
>>Click here
RPT
(Male Panel Mount)
R03 Connector Straight:Related Image
R03 Connector Straight:Related Image 2
3
5
6
8
12
RST
(Female Panel Mount)
2
3
5
6
8
12

More Information

R03 Connector Straight:Related Image

Electrical Properties

Number of Cores Connector A Cable D Cable E Cable F Cable
Rated Current
(A or less)
Rated Voltage
(V or less)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
AC DC
2 2 300 420 0.18mm2
(AWG25)
Less Than
100V
1.22 AWG25
(0.2 mm2)
150V 4.3 0.2mm2
(AWG25)
300V 6 0.2mm2
(AWG25)
300V 6
3 1.04 3.8 5 5
5 150 200 0.88 2.8 - -
6 300 420 0.84 4 4
8 200 280 0.79 2.5 - -
12 300 420 0.71 1.9 4 4

* The values are reference values, not guaranteed values.

R03 Connector Straight:Related Image

Part Number
R03P-P-A-2-[0.2-50/0.1]
R03P-P-A-3-[0.2-50/0.1]
R03P-P-A-5-[0.2-50/0.1]
R03P-P-A-6-[0.2-50/0.1]
R03P-P-A-8-[0.2-50/0.1]
R03P-P-A-12-[0.2-50/0.1]
R03P-P-D-2-[0.2-50/0.1]
R03P-P-D-3-[0.2-50/0.1]
R03P-P-D-5-[0.2-50/0.1]
R03P-P-D-6-[0.2-50/0.1]
R03P-P-D-8-[0.2-50/0.1]
R03P-P-D-12-[0.2-50/0.1]
R03P-P-E-2-[0.2-50/0.1]
R03P-P-E-3-[0.2-50/0.1]
R03P-P-E-6-[0.2-50/0.1]
R03P-P-E-12-[0.2-50/0.1]
R03P-P-F-2-[0.2-50/0.1]
R03P-P-F-3-[0.2-50/0.1]
R03P-P-F-6-[0.2-50/0.1]
R03P-P-F-12-[0.2-50/0.1]
R03P-PP-A-2-[0.2-50/0.1]
R03P-PP-A-3-[0.2-50/0.1]
R03P-PP-A-5-[0.2-50/0.1]
R03P-PP-A-6-[0.2-50/0.1]
R03P-PP-A-8-[0.2-50/0.1]
R03P-PP-A-12-[0.2-50/0.1]
R03P-PP-D-2-[0.2-50/0.1]
R03P-PP-D-3-[0.2-50/0.1]
R03P-PP-D-5-[0.2-50/0.1]
R03P-PP-D-6-[0.2-50/0.1]
R03P-PP-D-8-[0.2-50/0.1]
R03P-PP-D-12-[0.2-50/0.1]
R03P-PP-E-2-[0.2-50/0.1]
R03P-PP-E-3-[0.2-50/0.1]
R03P-PP-E-6-[0.2-50/0.1]
R03P-PP-E-12-[0.2-50/0.1]
R03P-PP-F-2-[0.2-50/0.1]
R03P-PP-F-3-[0.2-50/0.1]
R03P-PP-F-6-[0.2-50/0.1]
R03P-PP-F-12-[0.2-50/0.1]
R03P-PS-A-2-[0.2-50/0.1]
R03P-PS-A-3-[0.2-50/0.1]
R03P-PS-A-5-[0.2-50/0.1]
R03P-PS-A-6-[0.2-50/0.1]
R03P-PS-A-8-[0.2-50/0.1]
R03P-PS-A-12-[0.2-50/0.1]
R03P-PS-D-2-[0.2-50/0.1]
R03P-PS-D-3-[0.2-50/0.1]
R03P-PS-D-5-[0.2-50/0.1]
R03P-PS-D-6-[0.2-50/0.1]
R03P-PS-D-8-[0.2-50/0.1]
R03P-PS-D-12-[0.2-50/0.1]
R03P-PS-E-2-[0.2-50/0.1]
R03P-PS-E-3-[0.2-50/0.1]
R03P-PS-E-6-[0.2-50/0.1]
R03P-PS-E-12-[0.2-50/0.1]
R03P-PS-F-2-[0.2-50/0.1]
R03P-PS-F-3-[0.2-50/0.1]
R03P-PS-F-6-[0.2-50/0.1]
R03P-PS-F-12-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Number of cores Cable rated voltage
(V)
Shield Cable Standard (UL/CSA) Cable Color Twisted pair Conductor Size
(AWG)
Environment Resistant Cable Characteristic Cable Type Specified Length
(m)
1 Piece(s)

10 Days or more

Male StraightEnd Piece[2] 2Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 3Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[5] 5Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[6] 6Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece8Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece12Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[2] 21501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 31501 LayerULNavyN/A25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[5] 51501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[6] 61501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece81501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece121501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[2] 2300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 3300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[6] 6300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece12300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[2] 23001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 33001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[6] 63001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece123001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[2] 2Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 3Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[5] 5Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[6] 6Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight8Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight12Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[2] 21501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 31501 LayerULNavyN/A25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[5] 51501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[6] 61501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight81501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight121501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[2] 2300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 3300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[6] 6300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight12300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[2] 23001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 33001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[6] 63001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight123001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[2] 2Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[3] 3Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[5] 5Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[6] 6Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight8Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight12Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[2] 21501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[3] 31501 LayerULNavyN/A25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[5] 51501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[6] 61501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight81501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight121501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[2] 2300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[3] 3300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[6] 6300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight12300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[2] 23001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[3] 33001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[6] 63001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight123001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50

Loading...

Material / Finish

Item Materials Finish
Body Shell Brass and
Zinc Alloy
Nickel-plated
Contact Copper Alloy Nickel Base Gold Plating
Insulator Synthetic Resin
Polybutylene Terephthalate
UL94V-0

06p-G2-107-06

Compatible Wire Size

Conductor Cross-Sectional Area (mm2) AWG
Wire Size 0.2 ~ 0.05 24 ~ 30

* Be sure that the finished cable outer diameter is within the inner diameter of the cable extraction port of the body.

Electrical Properties

Number of Cores Rated Voltage (V or less) Rated Current (A or less) Peak Voltage
(VAC or less for 1 minute)
Insulation Resistance Contact Resistance Insertion and Removal Life
AC DC
2 300 420 2 900 1,000 MΩ or more
(500 VDC)
8 mΩ or less
(3 VDC, 1A or less)
1,000 times or more
3 300 420 2 900
5 150 200 2 500
6 300 420 2 900
8 200 280 2 700
12 300 420 2 900

* Rating represents the current capacity per contact core.

Other Characteristics

Item Contents
Impact Resistance Acceleration 50 G
Vibration Resistance JISC5402, 6.1, 10 ~ 500 Hz, 10 G
Humidity Resistance JISC5402, 7.3, 40 ±2°C, 90% ~ 95% or less, 96 Hours
Corrosion Resistance JISC5402, 7.1, Salt Water Concentration 5%, 48 Hours
Operating Temperature Range -25°C ~ +85°C, Relative Humidity 85% or less

Contact Arrangement Diagram * View from the female (socket) connector coupling surface.

06i-G2-108-01.ai

Connector Mounting Hole Outline Drawing

06i-G2-108-02.ai

● Dimension Table
Number of Cores φA B φC D φE Maximum Panel Thickness
2, 3, 5 9.2 8.4 9.2 10.5 4 - 2.2φ 2.0
6, 8 12.2 11.2 12.2 13.0 4 - 2.2φ 2.0
12 16.2 14.7 16.3 17.0 4 - 2.8φ 1.6

* Maximum panel thickness applies only to bulkhead type panel mount. Flange type panel mount is not specified.
* Mount all types from the front of the panel. Note that the mounting screws for flange types are M2.6 for 12-core only; for all others use M2.

Basic Information

Connector type R03 Connector manufacturer TAJIMI ELECTRICS CO., LTD. Cable shape Round

Additional Products in this Category

Complementary Products

Tech Support