(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRC05 Dust-proof Cap

PRC05 Dust-proof Cap

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A dust-proof cap to prevent contamination from foreign bodies and protect the connected portion


● Prevents intrusion of dust and foreign matter to the fitting surface when the panel mount receptacle is not connected.
● Prevents accidents caused by touching live electrical wires when the panel mount receptacle is not connected.

·This product is not waterproof.

Specifications

PRC05 Dust-proof Cap:Related Image

ModelCompatible Number of CoresWeight
g
PRC05-6RC2,3,50.7
PRC05-9RC6,81.0
PRC05-12RC121.3

More Information

PRC05 Dust-proof Cap:Related Image
Part Number
PRC05-6RC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

6 Days or more

10

Loading...

  1. 1

One-touch Compact Connector (PRCO5)

Material / Finish

Item Materials Finish
Body Shell Brass Nickel-plated
Contact Copper Alloy Nickel Base Gold Plating
Insulator Synthetic Resin -

Connector Diagram

Combination Method

Combination Method

Compatible Wire Size

Conductor Section Area mm2 AWG
Wire Size 0.2 ~ 0.05 24 ~ 30

* Be sure that the finished cable outer diameter is within the inner diameter of the cable extraction port of the body. (Check the dimensional drawing for each product for cable extraction port diameters)

Electrical Properties

Number of Cores Rated Voltage (V or less) Rated Current (A or less) Peak Voltage
(VAC or less for 1 minute)
Insulation Resistance Contact Resistance Insertion and Removal Life
AC DC
2 300 420 2 900 1,000 MΩ or more
(500 VDC)
8 mΩ or less
(3 VDC, 1A or less)
1,000 times or more
3 300 420 2 900
5 150 200 2 500
6 300 420 2 900
8 200 280 2 700
12 300 420 2 900

* Rating represents the current capacity per contact core.

Operating Temperature Range

-25°C ~ +85°C

Contact Arrangement Diagram

Contact Arrangement Diagram

Connector Mounting Hole Outline Drawing

Holes for Bulkhead Type Panel Mounting

Basic Information

Specifications For Panel Mounting Number of Cores(Core) 2 / 3 / 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.