(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Circular Cordset - PRC03 Series, Push-Pull, Relay Connector

Circular Cordset - PRC03 Series, Push-Pull, Relay Connector

Please use the extension of the straight connector harness.

  • Connection between Devices
  • Solder
  • Gold Plated
  • One-Touch Lock
  • MISUMI Original


● A cable with attached PRC03 connectors used widely as inter-device connections.


· Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.

Wiring and Wire Color Page
>>Click here
Component Page
>>Click here

Specifications

PRC03 Connector One-touch/Relay:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector Type Shape Specification Type Outline Image Drawing (mm) Cable Type Number of Cores Specified Length (m)
PRC0332

TAJIMI
ELECTRONICS CO., LTD.
JP
(Male for Relay)
PRC03 Connector One-touch/Relay:Related Image PRC03 Connector One-touch/Relay:Related Image 2 0.2

~

50


Can be specified by
0.1m
increments
3
4
5
7
JS
(Female for Relay)
PRC03 Connector One-touch/Relay:Related Image 2
3
4
5
7
JPP
(Male for Relay /
Male Plug)
PRC03 Connector One-touch/Relay:Related Image 2
3
4
5
7
JSS
(Female for Relay /
Female Plug)
PRC03 Connector One-touch/Relay:Related Image 2
3
4
5
7
JPS
(Male for Relay /
Female Plug)
PRC03 Connector One-touch/Relay:Related Image 2
3
4
5
7
JSP
Female for Relay /
Male Plug)
PRC03 Connector One-touch/Relay:Related Image 2
3
4
5
7
JPJP
(Male for Relay /
Male for Relay)
PRC03 Connector One-touch/Relay:Related Image 2
3
4
5
7
JSJS
(Female for Relay /
Female for Relay)
PRC03 Connector One-touch/Relay:Related Image 2
3
4
5
7
Connector
>>Click here
JPJS
(Male for Relay /
Female for Relay)
PRC03 Connector One-touch/Relay:Related Image 2
3
4
5
7
JPY
(Male for Relay /
Y Terminal)
with Pin No. Insertion Mark Tube
PRC03 Connector One-touch/Relay:Related Image 2
3
4
5
7

 

Connector Type Shape Specification Type Outline Image Drawing (mm) Cable Type Number of Cores Specified Length (m)
PRC0332

TAJIMI
ELECTRONICS CO., LTD.
JSY
(Female for Relay /
Y Terminal)
With Pin No. Insertion Mark Tube
PRC03 Connector One-touch/Relay:Related Image


A

D

E


2 0.2

~

50


Can be specified by
0.1m
increments
3
4
5
7
JPT
(Loose Wires /
Male for Relay)
With Pin No. Insertion Mark Tube
PRC03 Connector One-touch/Relay:Related Image 2
3
4
5
7
Connector
>>Click here
JST
(Loose Wires /
Female for Relay)
With Pin No. Insertion Mark Tube
PRC03 Connector One-touch/Relay:Related Image 2
3
4
5
7

More Information

PRC03 Connector One-touch/Relay:Related Image

Electrical Properties

Number of Cores Connector A Cable D Cable E Cable
Rated Current
(A or less)
Rated Voltage
(V or less)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
AC DC
2 10 600 840 0.5mm2
(AWG20)
300V 6 0.5mm2
(AWG20)
300V 4 AWG20
(0.5mm2)
300V 9
3 360 504 5 3 7
4 5 400 560 4 6
5 350 490 2 5
7 4

* The values are reference values, not guaranteed values.

PRC03 Connector One-touch/Relay:Related Image

Part Number
PRC0332-JP-A-2-[0.2-50/0.1]
PRC0332-JP-A-3-[0.2-50/0.1]
PRC0332-JP-A-4-[0.2-50/0.1]
PRC0332-JP-A-5-[0.2-50/0.1]
PRC0332-JP-A-7-[0.2-50/0.1]
PRC0332-JP-D-2-[0.2-50/0.1]
PRC0332-JP-D-3-[0.2-50/0.1]
PRC0332-JP-D-4-[0.2-50/0.1]
PRC0332-JP-D-5-[0.2-50/0.1]
PRC0332-JP-D-7-[0.2-50/0.1]
PRC0332-JP-E-2-[0.2-50/0.1]
PRC0332-JP-E-3-[0.2-50/0.1]
PRC0332-JP-E-4-[0.2-50/0.1]
PRC0332-JP-E-5-[0.2-50/0.1]
PRC0332-JP-E-7-[0.2-50/0.1]
PRC0332-JPJP-A-2-[0.2-50/0.1]
PRC0332-JPJP-A-3-[0.2-50/0.1]
PRC0332-JPJP-A-4-[0.2-50/0.1]
PRC0332-JPJP-A-5-[0.2-50/0.1]
PRC0332-JPJP-A-7-[0.2-50/0.1]
PRC0332-JPJP-D-2-[0.2-50/0.1]
PRC0332-JPJP-D-3-[0.2-50/0.1]
PRC0332-JPJP-D-4-[0.2-50/0.1]
PRC0332-JPJP-D-5-[0.2-50/0.1]
PRC0332-JPJP-D-7-[0.2-50/0.1]
PRC0332-JPJP-E-2-[0.2-50/0.1]
PRC0332-JPJP-E-3-[0.2-50/0.1]
PRC0332-JPJP-E-4-[0.2-50/0.1]
PRC0332-JPJP-E-5-[0.2-50/0.1]
PRC0332-JPJP-E-7-[0.2-50/0.1]
PRC0332-JPJS-A-2-[0.2-50/0.1]
PRC0332-JPJS-A-3-[0.2-50/0.1]
PRC0332-JPJS-A-4-[0.2-50/0.1]
PRC0332-JPJS-A-5-[0.2-50/0.1]
PRC0332-JPJS-A-7-[0.2-50/0.1]
PRC0332-JPJS-D-2-[0.2-50/0.1]
PRC0332-JPJS-D-3-[0.2-50/0.1]
PRC0332-JPJS-D-4-[0.2-50/0.1]
PRC0332-JPJS-D-5-[0.2-50/0.1]
PRC0332-JPJS-D-7-[0.2-50/0.1]
PRC0332-JPJS-E-2-[0.2-50/0.1]
PRC0332-JPJS-E-3-[0.2-50/0.1]
PRC0332-JPJS-E-4-[0.2-50/0.1]
PRC0332-JPJS-E-5-[0.2-50/0.1]
PRC0332-JPJS-E-7-[0.2-50/0.1]
PRC0332-JPP-A-2-[0.2-50/0.1]
PRC0332-JPP-A-3-[0.2-50/0.1]
PRC0332-JPP-A-4-[0.2-50/0.1]
PRC0332-JPP-A-5-[0.2-50/0.1]
PRC0332-JPP-A-7-[0.2-50/0.1]
PRC0332-JPP-D-2-[0.2-50/0.1]
PRC0332-JPP-D-3-[0.2-50/0.1]
PRC0332-JPP-D-4-[0.2-50/0.1]
PRC0332-JPP-D-5-[0.2-50/0.1]
PRC0332-JPP-D-7-[0.2-50/0.1]
PRC0332-JPP-E-2-[0.2-50/0.1]
PRC0332-JPP-E-3-[0.2-50/0.1]
PRC0332-JPP-E-4-[0.2-50/0.1]
PRC0332-JPP-E-5-[0.2-50/0.1]
PRC0332-JPP-E-7-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Number of cores Cable rated voltage
(V)
Cable Standard (UL/CSA) Cable Color Environment Resistant Cable Characteristic Cable Type Specified Length
(m)
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[2] 2Less than 100N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[3] 3Less than 100N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece4Less than 100N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[5] 5Less than 100N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[7] 7Less than 100N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[2] 2300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[3] 3300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece4300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[5] 5300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[7] 7300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[2] 2300ULNavyOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[3] 3300ULNavyOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece4300ULNavyOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[5] 5300ULNavyOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[7] 7300ULNavyOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[2] 2300N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[3] 3300N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight4300N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[5] 5300N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[7] 7300N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[2] 2300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[3] 3300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight4300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[5] 5300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[7] 7300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[2] 2300ULNavyOil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[3] 3300ULNavyOil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight4300ULNavyOil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[5] 5300ULNavyOil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight[7] 7300ULNavyOil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[2] 2300N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[3] 3300N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay4300N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[5] 5300N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[7] 7300N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[2] 2300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[3] 3300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay4300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[5] 5300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[7] 7300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[2] 2300ULNavyOil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[3] 3300ULNavyOil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay4300ULNavyOil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[5] 5300ULNavyOil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay[7] 7300ULNavyOil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[2] 2Less than 100N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[3] 3Less than 100N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight4Less than 100N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[5] 5Less than 100N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[7] 7Less than 100N/AGrayN/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[2] 2300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[3] 3300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight4300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[5] 5300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[7] 7300N/ANavyOil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[2] 2300ULNavyOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[3] 3300ULNavyOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight4300ULNavyOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[5] 5300ULNavyOil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[7] 7300ULNavyOil-resistantBending / FlexibleE0.2 ~ 50

Loading...

Combination Method


Compatible Wire Size

Connector Core Number Conductor Cross-sectional Area AWG Size Core Wire Outer Diameter
2, 3 1.4 mm2 or less AWG16 or less φ1.6 or less
4, 5, 7 0.5 mm2 or less AWG20 or less φ1.0 or less

Material / Finish

Item Materials Finish
Body Shell Zinc Alloy Satin Nickel
Contact Copper Alloy Nickel Base Gold Plating
Insulator Synthetic Resin

Electrical Properties

Connector Core Number Rated Voltage (V or less) Rated Current (A or less) Peak Voltage
(VAC or less for 1 minute)
Insulation Resistance Contact Resistance
AC DC
2 600 840 10 1800 1000 MΩ or more
(500 VDC)
5 mΩ or less
(3 VDC, 1A)
3 360 504 10 1000
4 400 560 5 1200
5, 7 350 490 5 1000

* Rating represents the current capacity per contact core.

Operating Temperature Range

-25°C ~ +85°C

Contact Arrangement Diagram * View from the female (socket) connector coupling surface.


Basic Information

Connector type PRC03 Connector manufacturer TAJIMI ELECTRICS CO., LTD. Cable shape Round
Shield N/A Conductor Size(AWG) 20

Additional Products in this Category

Complementary Products

Tech Support