(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dedicated waterproof cap that ensures waterproof state when unconnected
Part Number
Configured Part Number is shown.
Model Number | Compatible Connector | Type | Weight g |
08-2299-000-000 | Straight | For Male | 20 |
08-2301-000-000 | Panel Mount | ||
08-2300-000-000 | Straight | For Female | |
08-2302-000-000 | Panel Mount |
Part Number |
---|
08-2299-000-000 |
08-2300-000-000 |
08-2301-000-000 |
08-2302-000-000 |
Loading...
European Standard Waterproof Medium-sized Connector (693)
Features
● It is a power connector that meets the VDE (Germany), UL (USA), and SEV (Switzerland) standards.Material / Finish
Item | Materials | Finish |
---|---|---|
Insulator | PBT | Black |
Body Shell | Glass-filled PBT | Black |
Contact | Male (Brass), Female (Phosphor Bronze) | Silver Plating |
Common Specifications
Item | 4-core (Screw Type)* | 7-core (Screw Type, Solder Type)* | |
---|---|---|---|
Rated Current | 16 A or lower | 10 A or lower | |
Rated Voltage (VDE0110 / Level 3)** | 400 VAC or less | 250 VAC or less | |
Peak Voltage | 2,250 VAC | 1,750 VAC | |
Insulation Resistance | 1,012 Ω or more | ||
Contact Resistance | 5 mΩ or less | ||
Number of Insertions / Removals | 500 times or more | ||
Operating Temperature Range (Note) | -40°C ~ +100°C | ||
Compatible Electric Wire | Conductor Cross-sectional Area | 2.5 mm2 or less | 0.75 mm2 or less |
AWG | 14 or less | 18 or less |
Connector | Wire Compatible Finished Diameter φmm |
---|---|
4-core | 3.5 ~ 8 |
7-core | 6 ~ 12 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy