(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Circular Cordset - NRW Series, Panel Mounted, Realy Connector

Circular Cordset - NRW Series, Panel Mounted, Realy Connector

Harness with waterproof function and excellent shock resistance.

  • For Power Supply
  • For Signal
  • Robot
  • Connection between Boards
  • MISUMI Original


● Waterproof connector model cable of the NR Series.
One-touch model for simple and reliable attachment and detachment on-site.
 

· Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.
· Shield will be cut off with the connector base (not yet connected).
Since connectors are not yet supported, customized connections are also not available.
Alteration service is not available for earth wire mounting, even with standard products.


Wiring and Wire Color Page
>>Click here
Component Page
>>Click here

Specifications



NRW Straight/Relay/Panel Mountable Connector Harness:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector Type Shape Specification
Type
Outline Image Drawing (mm) Shell
Size
Number of Cores Cable Type Specified Length
(m)
One-End Straight Connector Type
CNRW

Nanaboshi Electric Mfg.Co,Ltd.
PF
(Female / Cut Off)
PM
(Male / Cut Off)
ADF
(Female Relay / Cut Off)
ADM
(Male Relay / Cut Off)
NRW Straight/Relay/Panel Mountable Connector Harness:Related Image 20 2 NRW Straight/Relay/Panel Mountable Connector Harness:Related Image 0.2
~
50

Can be specified by
0.1m
increments
3
4
5
7
12
24 10
16
PFT
(Female / Mark Tube)
PMT
(Male / Mark Tube)
ADFT
(Female Relay / Mark Tube)
ADMT
(Male Relay / Mark Tube)
 NRW Straight/Relay/Panel Mountable Connector Harness:Related Image 20 2
3
4
5
7
12
24 10
16
RF
(Female Panel Mount
/ Cut Off)
RM
(Male Panel Mount
/ Cut Off)
RFT
(Female Panel Mount
/ Mark Tube)
RMT
(Male Panel Mount
/ Mark Tube)
 NRW Straight/Relay/Panel Mountable Connector Harness:Related Image 20 2
3
4
5
  7
12
24 10
16

 

Connector Type Shape Specification
Type
Outline Image Drawing (mm) Shell
Size
Number of Cores Cable Type Specified Length
(m)
Double-ended Straight Connector Type
CNRW

Nanaboshi Electric Mfg.Co,Ltd.
PFPF
(Female / Female)
PFPM
(Female / Male)
PMPM
(Male / Male)
NRW Straight/Relay/Panel Mountable Connector Harness:Related Image 20 2  NRW Straight/Relay/Panel Mountable Connector Harness:Related Image 0.2
~
50

Can be specified by
0.1m
increments
3
4
5
7
12
24 10
16
Relay Connector Type
ADFPF
(Female Relay / Female)
ADFPM
(Female Relay / Male)
ADMPF
(Male Relay / Female)
ADMPM
(Male Relay / Male)
NRW Straight/Relay/Panel Mountable Connector Harness:Related Image 20 2
3
4
5
7
12
24 10
16

More Information

NRW Straight/Relay/Panel Mountable Connector Harness:Related Image

Electrical Properties

Shell Type
(Shell Size
- Number of Cores)
Connector A Cable B/C Cable D Cable
Rated Current
(A or less)
Rated Voltage
(V or less)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
20-2 15 250 2.0mm2
(AWG14)
300V 17 2.0mm2
(AWG14)
300V 15 AWG14
(2.0 mm2)
300V 23
20-3 13 19
20-4 10 1.25mm2
(AWG16)
12 1.25mm2
(AWG16)
8 AWG16
(1.25 mm2)
12
20-5 8 6 9
20-7 7 6 8
20-12 5 0.5mm2
(AWG20)
3 0.5mm2
(AWG20)
2 AWG20
(0.5 mm2)
3
24-10 10 1.25mm2
(AWG16)
6 1.25mm2
(AWG16)
5 AWG16
(1.25 mm2)
7
24-16 5 0.5mm2
(AWG20)
3 0.5mm2
(AWG20)
1 AWG20
(0.5 mm2)
3

* The values are reference values, not guaranteed values.

Part Number
CNRW-ADF-20-2-A-[0.2-50/0.1]
CNRW-ADF-20-2-B-[0.2-50/0.1]
CNRW-ADF-20-2-C-[0.2-50/0.1]
CNRW-ADF-20-2-D-[0.2-50/0.1]
CNRW-ADF-20-3-A-[0.2-50/0.1]
CNRW-ADF-20-3-B-[0.2-50/0.1]
CNRW-ADF-20-3-C-[0.2-50/0.1]
CNRW-ADF-20-3-D-[0.2-50/0.1]
CNRW-ADF-20-4-A-[0.2-50/0.1]
CNRW-ADF-20-4-B-[0.2-50/0.1]
CNRW-ADF-20-4-C-[0.2-50/0.1]
CNRW-ADF-20-4-D-[0.2-50/0.1]
CNRW-ADF-20-5-A-[0.2-50/0.1]
CNRW-ADF-20-5-B-[0.2-50/0.1]
CNRW-ADF-20-5-C-[0.2-50/0.1]
CNRW-ADF-20-5-D-[0.2-50/0.1]
CNRW-ADF-20-7-A-[0.2-50/0.1]
CNRW-ADF-20-7-B-[0.2-50/0.1]
CNRW-ADF-20-7-C-[0.2-50/0.1]
CNRW-ADF-20-7-D-[0.2-50/0.1]
CNRW-ADF-20-12-A-[0.2-50/0.1]
CNRW-ADF-20-12-B-[0.2-50/0.1]
CNRW-ADF-20-12-C-[0.2-50/0.1]
CNRW-ADF-20-12-D-[0.2-50/0.1]
CNRW-ADF-24-10-A-[0.2-50/0.1]
CNRW-ADF-24-10-B-[0.2-50/0.1]
CNRW-ADF-24-10-C-[0.2-50/0.1]
CNRW-ADF-24-10-D-[0.2-50/0.1]
CNRW-ADF-24-16-A-[0.2-50/0.1]
CNRW-ADF-24-16-B-[0.2-50/0.1]
CNRW-ADF-24-16-C-[0.2-50/0.1]
CNRW-ADF-24-16-D-[0.2-50/0.1]
CNRW-ADFPF-20-2-A-[0.2-50/0.1]
CNRW-ADFPF-20-2-B-[0.2-50/0.1]
CNRW-ADFPF-20-2-C-[0.2-50/0.1]
CNRW-ADFPF-20-2-D-[0.2-50/0.1]
CNRW-ADFPF-20-3-A-[0.2-50/0.1]
CNRW-ADFPF-20-3-B-[0.2-50/0.1]
CNRW-ADFPF-20-3-C-[0.2-50/0.1]
CNRW-ADFPF-20-3-D-[0.2-50/0.1]
CNRW-ADFPF-20-4-A-[0.2-50/0.1]
CNRW-ADFPF-20-4-B-[0.2-50/0.1]
CNRW-ADFPF-20-4-C-[0.2-50/0.1]
CNRW-ADFPF-20-4-D-[0.2-50/0.1]
CNRW-ADFPF-20-5-A-[0.2-50/0.1]
CNRW-ADFPF-20-5-B-[0.2-50/0.1]
CNRW-ADFPF-20-5-C-[0.2-50/0.1]
CNRW-ADFPF-20-5-D-[0.2-50/0.1]
CNRW-ADFPF-20-7-A-[0.2-50/0.1]
CNRW-ADFPF-20-7-B-[0.2-50/0.1]
CNRW-ADFPF-20-7-C-[0.2-50/0.1]
CNRW-ADFPF-20-7-D-[0.2-50/0.1]
CNRW-ADFPF-20-12-A-[0.2-50/0.1]
CNRW-ADFPF-20-12-B-[0.2-50/0.1]
CNRW-ADFPF-20-12-C-[0.2-50/0.1]
CNRW-ADFPF-20-12-D-[0.2-50/0.1]
CNRW-ADFPF-24-10-A-[0.2-50/0.1]
CNRW-ADFPF-24-10-B-[0.2-50/0.1]
CNRW-ADFPF-24-10-C-[0.2-50/0.1]
CNRW-ADFPF-24-10-D-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Number of cores Cable rated voltage
(V)
Shell Size Shield Cable Standard (UL/CSA) Cable Color Twisted pair Conductor Size
(AWG)
Environment Resistant Cable Characteristic Cable Type Specified Length
(m)
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[2] 230020N/AN/AGrayN/A14N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[2] 230020N/AN/ANavyN/A14Oil-resistantFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[2] 2300201 LayerN/ANavyIncluded14Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[2] 230020N/AULNavyN/A14Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 330020N/AN/AGrayN/A14N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 330020N/AN/ANavyN/A14Oil-resistantFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3300201 LayerN/ANavyIncluded14Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 330020N/AULNavyN/A14Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece430020N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece430020N/AN/ANavyN/A16Oil-resistantFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4300201 LayerN/ANavyIncluded16Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece430020N/AULNavyN/A16Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 530020N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 530020N/AN/ANavyN/A16Oil-resistantFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 5300201 LayerN/ANavyIncluded16Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 530020N/AULNavyN/A16Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[7] 730020N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[7] 730020N/AN/ANavyN/A16Oil-resistantFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[7] 7300201 LayerN/ANavyIncluded16Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[7] 730020N/AULNavyN/A16Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece1230020N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece1230020N/AN/ANavyN/A20Oil-resistantFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece12300201 LayerN/ANavyIncluded20Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece1230020N/AULNavyN/A20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece1030024N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece1030024N/AN/ANavyN/A16Oil-resistantFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece10300241 LayerN/ANavyIncluded16Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece1030024N/AULNavyN/A16Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[16] 1630024N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[16] 1630024N/AN/ANavyN/A20Oil-resistantFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[16] 16300241 LayerN/ANavyIncluded20Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[16] 1630024N/AULNavyN/A20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[2] 230020N/AN/AGrayN/A14N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[2] 230020N/AN/ANavyN/A14Oil-resistantFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[2] 2300201 LayerN/ANavyIncluded14Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[2] 230020N/AULNavyN/A14Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[3] 330020N/AN/AGrayN/A14N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[3] 330020N/AN/ANavyN/A14Oil-resistantFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[3] 3300201 LayerN/ANavyIncluded14Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[3] 330020N/AULNavyN/A14Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight430020N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight430020N/AN/ANavyN/A16Oil-resistantFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight4300201 LayerN/ANavyIncluded16Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight430020N/AULNavyN/A16Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[5] 530020N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[5] 530020N/AN/ANavyN/A16Oil-resistantFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[5] 5300201 LayerN/ANavyIncluded16Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[5] 530020N/AULNavyN/A16Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[7] 730020N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[7] 730020N/AN/ANavyN/A16Oil-resistantFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[7] 7300201 LayerN/ANavyIncluded16Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[7] 730020N/AULNavyN/A16Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight12Less than 10020N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight1230020N/AN/ANavyN/A20Oil-resistantFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight12300201 LayerN/ANavyIncluded20Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight1230020N/AULNavyN/A20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight1030024N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight1030024N/AN/ANavyN/A16Oil-resistantFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight10300241 LayerN/ANavyIncluded16Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight1030024N/AULNavyN/A16Oil-resistantFlexibleD0.2 ~ 50

Loading...

Features

● NRW series connectors are round connectors, designed to enhance water-proofing functionality when connected. (IP67 equivalent)
● Superior weather and impact resistance due to the high-strength plastic material used.
● NRW series products are suitable for power supplies.
● There are 3 types of connectors: Straight, relay, and panel mount connectors.
● Because these connectors are connected by soldering, no dedicated tool is required for wiring.

Materials / Finish

Item Materials Finish
Shell Synthetic Resin -
Insulator Synthetic Resin -
Contact Copper Alloy Silver Plated
Packing Synthetic Rubber -

Connector Diagram

Characteristics

Item Contents
Rated Current Check with the table below.
Rated Voltage Check with the table below.
Peak Voltage No abnormality such as short circuiting occurs when regulated voltage is applied for 1 minute between immediately adjacent conductors.
Insulation Resistance 1,000 MΩ or higher when measured between immediately adjacent conductors with regulated voltage.
Contact Resistance Conductor resistance is 5 mΩ or less when a pair of contacts are connected at up to the regulation length.
Vibration Resistance No functional defect was found during the JIS C 5025 vibration test. Contact resistance is 5 mΩ or less.
Impact Resistance No functional defect was found during the JIS C 5026 shock test. Contact resistance is 5 mΩ or less.
Repeated Operation No functional defect was found when a removal and insertion sequence was tested 500 times. Contact resistance is 5 mΩ or less.
Humidity Resistance No functional defect was found during the JIS C 5023 humidity test. Insulation resistance is 100 MΩ.
Temperature Cycle No functional defect was found during the JIS C 5030 temperature cycle test.
Corrosion Resistance No functional defect was found during the JIS C 5028 salt water spray test. Contact resistance is 5 mΩ or less.
Waterproofing No abnormality such as flooding was found when left under water pressure of 0.4 kgf/cm2 at regular working conditions for 24 hours or more.
Operating Temperature Range -25°C ~ +85°C

Table of Basic Specifications

Product No. Shell
Size
Number of Cores Shape Symbol Rated Current
(A or less)
Rated Voltage
(V or less)
Peak Voltage
AC (V)
Insulation Resistance
(MΩ or higher)
Contact Resistance
(mΩ or less)
Compatible Wire Size Applicable Electric Wire
Finished Outer Diameter (mm) Note 1
AWG Conductor Section Area mm2
NRW 20 2, 3 PF, RM,
ADM
15 250 1,500 2,000 3 14 2 7.0 ~ 12.5
4, 5 10 16 1.25
7 1,000
12 5 1,000 5 20 0.5
20 2, 3 PM, RF,
ADF
15 250 1,500 2,000 3 14 2 7.0 ~ 12.5
4, 5 10 16 1.25
7 1,000
12 5 1,000 5 20 0.5
24 2, 3 PF, RM,
ADM
20 250 1,500 5,000 3 12 3.5 9.5 ~ 15.0
4, 5 15 14 2
10 10 1,000 2,000 16 1.25
14, 16 5 1,000 5 20 0.5
24 2, 3 PM, RF,
ADF
20 250 1,500 5,000 3 12 3.5 9.5 ~ 15.0
4, 5 15 14 2
10 10 1,000 2,000 16 1.25
14, 16 5 1,000 5 20 0.5
28 16 PF, RM,
ADM
10 250 1,000 2,000 3 16 1.25 12.5 ~ 18.0
24 5 1,000 5 20 0.5
28 16 PM, RF,
ADF
10 250 1,000 2,000 3 16 1.25 12.5 ~ 18.0
24 5 1,000 5 20 0.5

Note 1: Even connectors with the same shell sizes may be divided into 2 or 3 types depending on the thickness of the cable used. Take care at selection. Refer to each product page for further details.

Contact Arrangement Diagram

Contact Arrangement Diagram

Connection Work Method

Connection Work Method
Connection Work Method

Basic Information

Connector type NRW Connector manufacturer Nanaboshi Electric Mfg.Co, Ltd. Cable shape Round

Additional Products in this Category

Complementary Products

Tech Support