(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Cordset - RNJC Series, Relay, Panel Mountale Connector

Circular Cordset - RNJC Series, Relay, Panel Mountale Connector

Lightweight / Strong / Compact Harness.

  • For Power Supply
  • For Signal
  • Robot
  • Connection between Boards
  • Solder
  • Nickel-Plated


●A aluminum die cast cable with connector that is lightweight, strong and compact.
●A popular item, especially among round cables.


·Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.
·Shield is connected in the shell of the connector.


Wiring and Wire Color Page
>>Click here
Component Page
>>Click here

Specifications

NJC Straight/Relay/Panel Mountable Connector Harness:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20 mm +50 mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector
Type
Shape Specification Type Outline Image Drawing (mm) Shell Size Number of Cores
(Cable Electric Wire Size)
Cable Type Specified Length
(m)
RNJC
(NJC Series)

Nanaboshi Electric Mfg.Co,Ltd.
PF (Female / Cut Off)
PM (Male / Cut Off)
RF (Female Panel Mount / Cut Off)
RM (Male Panel Mount / Cut Off)
ADF (Female Relay / Cut Off)
ADM (Male Relay / Cut Off)
 NJC Straight/Relay/Panel Mountable Connector Harness:Related Image 16 3 (1.25 mm2) NJC Straight/Relay/Panel Mountable Connector Harness:Related Image 0.2 ~ 50


Can be specified by 0.1m increments
5 (0.5 mm2)
20 3 (2 mm2)
4 (1.25 mm2)
5 (1.25 mm2)
7 (1.25 mm2)
12 (0.5 mm2)
24 4 (2 mm2)
5 (2 mm2)
10 (1.25 mm2)
14 (0.5 mm2)
16 (0.5 mm2)
28 16 (1.25 mm2)
24 (0.5 mm2)
PFT (Female / Pin No. Insertion Mark Tube)
PMT (Male / Pin No. Insertion Mark Tube)
RFT (Female Panel Mount / Pin No. Insertion Mark Tube)
RMT (Male Panel Mount / Pin No. Insertion Mark Tube)
ADFT (Female Relay / Pin No. Insertion Mark Tube)
ADMT (Male Relay / Pin No. Insertion Mark Tube)
 NJC Straight/Relay/Panel Mountable Connector Harness:Related Image 16 3 (1.25 mm2)
5 (0.5 mm2)
20 3 (2 mm2)
4 (1.25 mm2)
5 (1.25 mm2)
7 (1.25 mm2)
12 (0.5 mm2)
24 4 (2 mm2)
5 (2 mm2)
10 (1.25 mm2)
14 (0.5 mm2)
16 (0.5 mm2)
28 16 (1.25 mm2)
24 (0.5 mm2)
PFY (Female / Y Terminal)
PMY (Male / Y Terminal)
RFY (Female Panel Mount / Y Terminal)
RMY (Male Panel Mount / Y Terminal)
ADFY (Female Relay / Y Terminal)
ADMY (Male Relay / Y Terminal)
 NJC Straight/Relay/Panel Mountable Connector Harness:Related Image 16 3 (1.25 mm2)
5 (0.5 mm2)
20 3 (2 mm2)
4 (1.25 mm2)
5 (1.25 mm2)
7 (1.25 mm2)
12 (0.5 mm2)
24 4 (2 mm2)
5 (2 mm2)
  10 (1.25 mm2)
14 (0.5 mm2)
16 (0.5 mm2)
28 16 (1.25 mm2)
24 (0.5 mm2)

* Panel mount is flange type.

Connector
Type
Shape Specification Type Outline Image Drawing (mm) Shell Size Number of Cores
(Cable Electric Wire Size)
Cable Type Specified Length
(m)
RNJC
(NJC Series)

Nanaboshi Electric Mfg.Co,Ltd.
PFR (Female / Round Terminal)
PMR (Male / Round Terminal)
RFR (Female Panel Mount / Round Terminal)
RMR (Male Panel Mount / Round Terminal)
ADFR (Female Relay / Round Terminal)
ADMR (Male Relay / Round Terminal)
 NJC Straight/Relay/Panel Mountable Connector Harness:Related Image 16 3 (1.25 mm2) NJC Straight/Relay/Panel Mountable Connector Harness:Related Image
 
0.2 ~ 50


Can be specified by 0.1m increments
5 (0.5 mm2)
20 3 (2 mm2)
4 (1.25 mm2)
5 (1.25 mm2)
7 (1.25 mm2)
12 (0.5 mm2)
24 4 (2 mm2)
5 (2 mm2)
10 (1.25 mm2)
14 (0.5 mm2)
16 (0.5 mm2)
28 16 (1.25 mm2)
24 (0.5 mm2)
  PFPF (Female / Female)
PFPM (Female / Male)
PMPM (Male / Male)
ADFPF (Relay Female / Female)
ADFPM (Relay Female / Male)
ADMPF (Male Relay / Female)
ADMPM (Male Relay / Male)
ADFADF (Relay Female /Relay Female)
ADMADM (Male Relay / Male Relay)
 NJC Straight/Relay/Panel Mountable Connector Harness:Related Image 16 3 (1.25 mm2)
5 (0.5 mm2)
20 3 (2 mm2)
4 (1.25 mm2)
5 (1.25 mm2)
7 (1.25 mm2)
12 (0.5 mm2)
24 4 (2 mm2)
5 (2 mm2)
10 (1.25 mm2)
14 (0.5 mm2)
16 (0.5 mm2)
28 16 (1.25 mm2)
24 (0.5 mm2)

* Panel mount is flange type.

Shape Specification
Type
Shell
Size
Number of Cores
PF 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
PM 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
RF 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
RM 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
ADF 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
ADM 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
PFT 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
PMT 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
RFT 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
RMT 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
ADFT 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
ADMT 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
PFY 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
PMY 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
RFY 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
RMY 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
ADFY 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
ADMY 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
PFR 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
PMR 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
RFR 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
RMR 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
ADFR 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
ADMR 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24

 

Shape Specification
Type
Shell
Size
Number of Cores
PFPF 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
PFPM 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
PMPM 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
ADFPF 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
ADFPM 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
ADMPF 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
ADMPM 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
ADFADF 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24
ADMADM 16 3
5
20 3
4
5
7
12
24 4
5
10
14
16
28 16
24


NJC Straight/Relay/Panel Mountable Connector Harness:Related Image

More Information

NJC Straight/Relay/Panel Mountable Connector Harness:Related Image

Electrical Properties

Connector Type
(Shell Size
- Number of Cores)
Connector A Cable D Cable E Cable F Cable G Cable
Rated Current
(A or less)
Rated Voltage
(V or less)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
16-3 10 125 1.25 mm2 (AWG16) 300V 12 1.25 mm2 (AWG16) 300V 9 AWG25
(0.2 mm2)
150V 4.1 AWG16 (1.25 mm2) 300V 13 AWG25
(0.2 mm2)
150V 3.8
16-5 5 0.5 mm2 (AWG20) 4 0.5 mm2 (AWG20) 2 3.1 AWG20 (0.5 mm2) 5 2.8
20-3 15 250 2.0 mm2 (AWG14) 17 2.0 mm2 (AWG14) 13 4.1 AWG14 (2.0 mm2) 19 3.8
20-4 10 1.25mm2
(AWG16)
12 1.25mm2
(AWG16)
8 3.7 AWG16
(1.25mm2)
12 3.3
20-5 10 8 6 3.1 9 2.8
20-7 10 7 6 2.7 8 2.5
20-12 5 0.5 mm2 (AWG20) 3 0.5 mm2 (AWG20) 2 2.1 AWG20 (0.5 mm2) 3 1.9
24-4 15 2.0mm2
(AWG14)
17 2.0mm2
(AWG14)
11 3.7 AWG14
(2.0 mm2)
16 3.3
24-5 15 10 9 3.1 13 2.8
24-10 10 1.25 mm2 (AWG16) 6 1.25 mm2 (AWG16) 5 2.5 AWG16 (1.25 mm2) 7 2.3
24-14 5 0.5mm2
(AWG20)
3 0.5mm2
(AWG20)
1 2.1 AWG20
(0.5mm2)
3 1.9
24-16 5 1 1.9 1.7
28-16 10 1.25 mm2 (AWG16) 5 1.25 mm2 (AWG16) 4 1.9 AWG16 (1.25 mm2) 5
28-24 5 0.5 mm2 (AWG20) 3 0.5 mm2 (AWG20) 1 1.6 AWG20 (0.5 mm2) 2 1.4

* The values are reference values, not guaranteed values.

Part Number
RNJC-ADF-16-3-A-[0.2-50/0.1]
RNJC-ADF-16-3-D-[0.2-50/0.1]
RNJC-ADF-16-3-E-[0.2-50/0.1]
RNJC-ADF-16-3-F-[0.2-50/0.1]
RNJC-ADF-16-3-G-[0.2-50/0.1]
RNJC-ADF-16-5-A-[0.2-50/0.1]
RNJC-ADF-16-5-D-[0.2-50/0.1]
RNJC-ADF-16-5-E-[0.2-50/0.1]
RNJC-ADF-16-5-F-[0.2-50/0.1]
RNJC-ADF-20-3-A-[0.2-50/0.1]
RNJC-ADF-20-3-D-[0.2-50/0.1]
RNJC-ADF-20-3-E-[0.2-50/0.1]
RNJC-ADF-20-3-F-[0.2-50/0.1]
RNJC-ADF-20-4-A-[0.2-50/0.1]
RNJC-ADF-20-4-D-[0.2-50/0.1]
RNJC-ADF-20-4-E-[0.2-50/0.1]
RNJC-ADF-20-4-F-[0.2-50/0.1]
RNJC-ADF-20-5-A-[0.2-50/0.1]
RNJC-ADF-20-5-D-[0.2-50/0.1]
RNJC-ADF-20-5-E-[0.2-50/0.1]
RNJC-ADF-20-5-F-[0.2-50/0.1]
RNJC-ADF-20-7-A-[0.2-50/0.1]
RNJC-ADF-20-7-D-[0.2-50/0.1]
RNJC-ADF-20-7-E-[0.2-50/0.1]
RNJC-ADF-20-7-F-[0.2-50/0.1]
RNJC-ADF-20-12-A-[0.2-50/0.1]
RNJC-ADF-20-12-D-[0.2-50/0.1]
RNJC-ADF-20-12-E-[0.2-50/0.1]
RNJC-ADF-20-12-F-[0.2-50/0.1]
RNJC-ADF-20-12-G-[0.2-50/0.1]
RNJC-ADF-24-4-A-[0.2-50/0.1]
RNJC-ADF-24-4-D-[0.2-50/0.1]
RNJC-ADF-24-4-E-[0.2-50/0.1]
RNJC-ADF-24-4-F-[0.2-50/0.1]
RNJC-ADF-24-5-A-[0.2-50/0.1]
RNJC-ADF-24-5-D-[0.2-50/0.1]
RNJC-ADF-24-5-E-[0.2-50/0.1]
RNJC-ADF-24-10-A-[0.2-50/0.1]
RNJC-ADF-24-10-D-[0.2-50/0.1]
RNJC-ADF-24-10-E-[0.2-50/0.1]
RNJC-ADF-24-10-F-[0.2-50/0.1]
RNJC-ADF-24-10-G-[0.2-50/0.1]
RNJC-ADF-24-14-A-[0.2-50/0.1]
RNJC-ADF-24-14-D-[0.2-50/0.1]
RNJC-ADF-24-14-E-[0.2-50/0.1]
RNJC-ADF-24-14-F-[0.2-50/0.1]
RNJC-ADF-24-14-G-[0.2-50/0.1]
RNJC-ADF-24-16-A-[0.2-50/0.1]
RNJC-ADF-24-16-D-[0.2-50/0.1]
RNJC-ADF-24-16-E-[0.2-50/0.1]
RNJC-ADF-24-16-F-[0.2-50/0.1]
RNJC-ADF-28-16-A-[0.2-50/0.1]
RNJC-ADF-28-16-D-[0.2-50/0.1]
RNJC-ADF-28-16-E-[0.2-50/0.1]
RNJC-ADF-28-16-F-[0.2-50/0.1]
RNJC-ADF-28-24-A-[0.2-50/0.1]
RNJC-ADF-28-24-D-[0.2-50/0.1]
RNJC-ADF-28-24-E-[0.2-50/0.1]
RNJC-ADF-28-24-F-[0.2-50/0.1]
RNJC-ADF-28-24-G-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Number of cores Cable rated voltage
(V)
Shipping date Shell Size Shield Cable Standard (UL/CSA) Cable Color Twisted pair Conductor Size
(AWG)
Environment Resistant Cable Characteristic Cable Type Specified Length
(M)
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3300-16N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3300-16N/AN/ANavyN/A16Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3150-161 LayerULNavyN/A25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3300-16N/AULNavyN/A16Oil-resistantBendingF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3150-161 LayerULNavyN/A25Oil-resistantFlexibleG0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 5Less than 100-16N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 5300-16N/AN/ANavyN/A20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 5150-161 LayerULNavyIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 5300-16N/AULNavyN/A20Oil-resistantBendingF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3300-20N/AN/AGrayN/A14N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3300-20N/AN/ANavyN/A14Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3150-201 LayerULNavyN/A25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3300-20N/AULNavyN/A14Oil-resistantBendingF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4300-20N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4300-20N/AN/ANavyN/A16Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4150-201 LayerULNavyIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4300-20N/AULNavyN/A16Oil-resistantBendingF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 5300-20N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 5300-20N/AN/ANavyN/A16Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 5150-201 LayerULNavyIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 5300-20N/AULNavyN/A16Oil-resistantBendingF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[7] 7300-20N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[7] 7300-20N/AN/ANavyN/A16Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[7] 7150-201 LayerULNavyIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[7] 7300-20N/AULNavyN/A16Oil-resistantBendingF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece12Less than 100-20N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece12300-20N/AN/ANavyN/A20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece12150-201 LayerULNavyIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece12300-20N/AULNavyN/A20Oil-resistantBendingF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece12150-201 LayerULNavyIncluded25Oil-resistantFlexibleG0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4300-24N/AN/AGrayN/A14N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4300-24N/AN/ANavyN/A14Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4150-241 LayerULNavyIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4300-24N/AULNavyN/A14Oil-resistantBendingF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 5300-24N/AN/AGrayN/A14N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 5300-24N/AN/ANavyN/A14Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 5150-241 LayerULNavyIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece10300-24N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece10300-24N/AN/ANavyN/A16Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece10150-241 LayerULNavyIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece10300-24N/AULNavyN/A16Oil-resistantBendingF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece10150-241 LayerULNavyIncluded25Oil-resistantFlexibleG0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece14Less than 100-24N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece14300-24N/AN/ANavyN/A20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece14150-241 LayerULNavyIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece14300-24N/AULNavyN/A20Oil-resistantBendingF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece14150-241 LayerULNavyIncluded25Oil-resistantFlexibleG0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[16] 16Less than 100-24N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[16] 16300-24N/AN/ANavyN/A20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[16] 16150-241 LayerULNavyIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[16] 16300-24N/AULNavyN/A20Oil-resistantBendingF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[16] 16300-28N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[16] 16300-28N/AN/ANavyN/A16Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[16] 16150-281 LayerULNavyIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[16] 16300-28N/AULNavyN/A16Oil-resistantBendingF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece24Less than 100-28N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece24300-28N/AN/ANavyN/A20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece24150-281 LayerULNavyIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece24300-28N/AULNavyN/A20Oil-resistantBendingF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece24150-281 LayerULNavyIncluded25Oil-resistantFlexibleG0.2 ~ 50

Loading...

JIS Standard Medium-sized Connector (NJC)

Features

● It has acquired the PSE mark (Electrical Appliance and Material Safety Act Compliant) and can be used widely from power supply to signal transmission.
● It is a JIS C 5432 compliant product and can be coupled with other companies' products that conform to the same standard.
● There are 3 types of connectors: Straight, relay, and panel mount connectors.
● Because all these connectors are connected by soldering, no dedicated tool is required for wiring.

JIS C 5432 Compatible Series Names of Other Manufacturers

Manufacturer Name Series Name
Nanaboshi Electric Mfg. Co, Ltd. NJC Series
Japan Aviation Electronics Industry, Ltd. SRCN Series
Hirose Electric Co., Ltd. JR Series
TAJIMI ELECTRONICS CO., LTD. TRC01 Series
Sanwa Denki Kogyo Co., Ltd. SNS16 Series (3-core, 5-core)
ITT Cannon Corporation JC Series
DDK Ltd. JM Series
Misumi Inc. MJC Series
Note: Before use, make sure to compare sizes using the dimensional drawings.
Notation standards of shell sizes are different depending on the manufacturer.

Common Specifications

Material / Finish

Item Materials Finish
Shell / Dustproof Cap Zinc Alloy Satin chrome-plated (NJC)
Chrome-plated (MJC)
Aluminum Alloy (Shell Size 28)
Insulator Synthetic Resin
Contact Copper Alloy Silver-plated (NJC)
Gold-plated (MJC)

Insulator

Characteristics

Item Characteristics
Rated Current See table below
Rated Voltage See table below
Peak Voltage No abnormality such as short circuiting occurs when regulated voltage is applied for 1 minute between immediately adjacent conductors.
Insulation Resistance 1,000 MΩ or higher when measured between immediately adjacent conductors with regulated voltage.
Contact Resistance Conductor resistance is 5 mΩ or less when a pair of contacts are connected at up to the regulation length.
Vibration Resistance No functional defect was found during the JIS C 5025 vibration test. Contact resistance is 5 mΩ or less.
Impact Resistance No functional defect was found during the JIS C 5026 shock test. Contact resistance is 5 mΩ or less.
Repeated Operation No functional defect was found when a removal and insertion sequence was tested 500 times. Contact resistance is 5 mΩ or less.
Humidity Resistance No functional defect was found during the JIS C 5023 humidity test. Insulation resistance is 100 MΩ or higher.
Temperature Cycle No functional defect was found during the JIS C 5030 temperature cycle test.
Corrosion Resistance No functional defect was found during the JIS C 5028 salt water spray test. Contact resistance is 5 mΩ or less.
Allowable Operating Temperature Range
Shell Size Number of Cores Operating Temperature Range
16 3.5 -25°C ~ +85°C
20 2, 3, 4, 5 -40°C ~ +100°C
7,12 -25°C ~ +85°C
24 2, 3, 4, 5 -40°C ~ +100°C
10, 14, 16 -25°C ~ +85°C
28 16,24 -25°C ~ +85°C
Product No. Shell
Size
Number of Cores Rated Current
(A or less)
Rated Voltage
(V or less)
Peak Voltage
AC (V)
Insulation Resistance
(MΩ or higher)
Contact Resistance
(mΩ or less)
Compatible Wire Size Applicable Electric Wire
Finished Outer Diameter (mm)
AWG Conductor Section Area mm2
NJC 16 3 10 125 1,500 2,000 3 16 1.25 7.0 ~ 8.5
5 5 1,000 1,000 5 20 0.5
NJC/MJC 20 2,3 15 250 1,500 2,000 3 14 2 10.0 ~ 12.5
4,5 10 16 1.25
7 1,000
12 5 1,000 5 20 0.5
24 2,3 20 250 1,500 5,000 3 12 3.5 11.5 ~ 14.0
4,5 15 14 2
10 10 1,000 2,000 16 1.25
14, 16 5 1,000 5 20 0.5
28 16 10 250 1,000 2,000 3 16 1.25 13.6 ~ 16.5
24 5 1,000 5 20 0.5

Contact Arrangement Diagram

Contact Arrangement Diagram
Coupling Diagram

Connection Work Method

Connection Work Method

Basic Information

Connector type NJC Connector manufacturer Nanaboshi Electric Mfg.Co, Ltd. Cable shape Round

Additional Products in this Category

Complementary Products

Tech Support