(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Highly reliable Misumi cordset with Japan Aviation Electronics connectors. This cordset contains connectors that possess an environment-resistant structure that prevents water, oil, and dust from entering from the outside thanks to its IP67 class and dust-proof capabilities. The connectors are compatible with MIL-C-5015 and conventional MS connectors. This cordset has multiple cable options to choose from including flex, bend-resistant and oil-resistant. The cordset is optimal for circuit connections of industrial equipment.
[Features]
•Single-ended or Double-ended cordset
•Gauge (AWG): 12 to 18
•Shell Sizes: 18, 20, 22, and 24
•Oil-resistant
•Max. Voltage: 600V
•Flexible or Bend-resistant cable
•Available as a straight connector model or panel mount connector model.
● Suitable for use in adverse environments exposed to water or oil.
Available as a straight connector model and panel mount connector model.
● By taking advantage of the free alteration / custom number, customization of connection changes, mark tube printing, and sheath strip lengths is possible.
● Angled model, double-end connectors can be supported using "Web Design Harness Plus."
· Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.
· Check connection diagram page for the shield processing.
Wiring and Wire Color Page >>Click here
Component Page >>Click here
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Connector Type | Shape Specification Type | Outline Image Drawing (mm) | Shell Type | Cable Type | Specified Length (m) |
JL04 Japan Aviation Electronics Industry, Limited |
S (Straight Female Connectors) |
![]() |
A1 18-10 (3-core + Ground) A2 18-12 (5-core + Ground) A3 20-4 (3-core + Ground) A4 20-15 (6-core + Ground) A5 22-22 (3-core + Ground) A6 22-23 (7-core + Ground) A7 24-10 (6-core + Ground) A8 24-10 (G) (6-core + Ground) |
![]() ![]() ![]() |
0.2 ~ 50 (Can be specified by 0.1 m increments) |
SY (Straight Female Connectors / Y Terminal) |
![]() |
||||
ST (Female Connector / Mark Tube) |
![]() |
||||
R (Panel Mount Male Connector) (Flange Type) |
![]() |
||||
RY (Panel Mount Male Connector / Y Terminal) (Flange Type) |
![]() |
||||
Connector | RT (Panel Mount Male Connector / Mark Tube) (Flange Type) |
![]() |
|||
Electrical Properties
Connector Type (Arrangement No. / Core No.) |
Connector | A Cable | D Cable | E Cables | |||||||
Rated Current (A or less) |
Rated Voltage (V or less) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
|
A1 (18-10/3-core + Ground) |
23 | 250 | 2.0mm2 (AWG14) |
600V |
17 | 2.0mm2 (AWG14) |
600V | 20 | AWG16 (1.25 mm2) |
600V | 12 |
A2 (18-12/5-core + Ground) |
13 | 1.25mm2 (AWG16) |
10 | 1.25mm2 (AWG16) |
12 | AWG18 (0.75 mm2) |
7 | ||||
A3 (20-4/3-core + Ground) |
23 | 3.5mm2 (AWG12) |
25 | 2.0mm2 (AWG14) |
20 | AWG14 (2.0 mm2) |
16 | ||||
A4 (20-15/6-core + Ground) |
1.25mm2 (AWG16) |
8 | 1.25mm2 (AWG16) |
11 | AWG18 (0.75 mm2) |
6 | |||||
A5 (22-22/3-core + Ground) |
46 | 3.5mm2 (AWG12) |
25 | 2.0mm2 (AWG14) |
20 | AWG14 (2.0 mm2) |
16 | ||||
A6 (22-23/7-core + Ground) |
23 | 2.0mm2 (AWG14) |
11 | 1.25mm2 (AWG16) |
11 | AWG16 (1.25 mm2) |
8 | ||||
A7 (24-10/6-core + Ground) |
46 | 11 | 2.0mm2 (AWG14) |
14 | AWG18 (0.75 mm2) |
6 | |||||
A8 (24-10 (G)/6-core +Ground) |
11 |
* Shows the connector rated current values per contact core.
* Please be aware that all of our earth terminals are constructed to conduct after being connected within the unit shell, but arrangement No. "24-10 (G)" has a panel mount that is not designed to conduct.
* The values are reference values, not guaranteed values.
Part Number |
---|
JL04-R-A1-A-[0.2-50/0.1] |
JL04-R-A1-D-[0.2-50/0.1] |
JL04-R-A1-E-[0.2-50/0.1] |
JL04-R-A2-A-[0.2-50/0.1] |
JL04-R-A2-D-[0.2-50/0.1] |
JL04-R-A2-E-[0.2-50/0.1] |
JL04-R-A3-A-[0.2-50/0.1] |
JL04-R-A3-D-[0.2-50/0.1] |
JL04-R-A3-E-[0.2-50/0.1] |
JL04-R-A4-A-[0.2-50/0.1] |
JL04-R-A4-D-[0.2-50/0.1] |
JL04-R-A4-E-[0.2-50/0.1] |
JL04-R-A5-A-[0.2-50/0.1] |
JL04-R-A5-D-[0.2-50/0.1] |
JL04-R-A5-E-[0.2-50/0.1] |
JL04-R-A6-A-[0.2-50/0.1] |
JL04-R-A6-D-[0.2-50/0.1] |
JL04-R-A6-E-[0.2-50/0.1] |
JL04-R-A7-A-[0.2-50/0.1] |
JL04-R-A7-D-[0.2-50/0.1] |
JL04-R-A7-E-[0.2-50/0.1] |
JL04-R-A8-A-[0.2-50/0.1] |
JL04-R-A8-D-[0.2-50/0.1] |
JL04-R-A8-E-[0.2-50/0.1] |
JL04-RT-A1-A-[0.2-50/0.1] |
JL04-RT-A1-D-[0.2-50/0.1] |
JL04-RT-A1-E-[0.2-50/0.1] |
JL04-RT-A2-A-[0.2-50/0.1] |
JL04-RT-A2-D-[0.2-50/0.1] |
JL04-RT-A2-E-[0.2-50/0.1] |
JL04-RT-A3-A-[0.2-50/0.1] |
JL04-RT-A3-D-[0.2-50/0.1] |
JL04-RT-A3-E-[0.2-50/0.1] |
JL04-RT-A4-A-[0.2-50/0.1] |
JL04-RT-A4-D-[0.2-50/0.1] |
JL04-RT-A4-E-[0.2-50/0.1] |
JL04-RT-A5-A-[0.2-50/0.1] |
JL04-RT-A5-D-[0.2-50/0.1] |
JL04-RT-A5-E-[0.2-50/0.1] |
JL04-RT-A6-A-[0.2-50/0.1] |
JL04-RT-A6-D-[0.2-50/0.1] |
JL04-RT-A6-E-[0.2-50/0.1] |
JL04-RT-A7-A-[0.2-50/0.1] |
JL04-RT-A7-D-[0.2-50/0.1] |
JL04-RT-A7-E-[0.2-50/0.1] |
JL04-RT-A8-A-[0.2-50/0.1] |
JL04-RT-A8-D-[0.2-50/0.1] |
JL04-RT-A8-E-[0.2-50/0.1] |
JL04-RY-A1-A-[0.2-50/0.1] |
JL04-RY-A1-D-[0.2-50/0.1] |
JL04-RY-A1-E-[0.2-50/0.1] |
JL04-RY-A2-A-[0.2-50/0.1] |
JL04-RY-A2-D-[0.2-50/0.1] |
JL04-RY-A2-E-[0.2-50/0.1] |
JL04-RY-A3-A-[0.2-50/0.1] |
JL04-RY-A3-D-[0.2-50/0.1] |
JL04-RY-A3-E-[0.2-50/0.1] |
JL04-RY-A4-A-[0.2-50/0.1] |
JL04-RY-A4-D-[0.2-50/0.1] |
JL04-RY-A4-E-[0.2-50/0.1] |
Loading...
Protection Circuit Connection Structural Diagram
Material / Finish
Item | Materials | Finish | |
---|---|---|---|
Shell (Body) | Aluminum Alloy | Zinc-plated Black Chromate Treatment | |
Insulator | Panel Mount Male Front Side | Silicone Rubber | Black |
Panel Mount Male Rear Side | Synthetic Resin (UL94V-0) | ||
Male Connector Front / Rear Side | |||
Female Front / Rear Side | |||
Contact | Copper Alloy | Silver Plating | |
Gasket (Connector Portion) | Nitrile Rubber | Black | |
O-ring Gasket (Back Shell Portion) | Nitrile Rubber | Black | |
Retainer Ring | Copper Alloy | Trivalent Black Chromate Treatment | |
Coupling Nut | Aluminum Alloy (JL04V is Steel) | Trivalent Black Chromate Treatment | |
Earth Lug | Copper Alloy | Silver Plated (JL04V is Nickel Plated) | |
Cable Clamp | Aluminum Alloy | Trivalent Black Chromate Treatment | |
Rubber Bushing | Chloroprene Rubber (JL04V Nitrile Rubber) | Black | |
Rear Gasket (Note 1) | Silicone Rubber | Black |
Electrical Properties
Item | Characteristics | |||
---|---|---|---|---|
Contact Size | Current | |||
Rated Current (Per 1 Contact) |
#4 | 80 A or lower | ||
#8 | 46 A or lower | |||
#12 | 23 A or lower | |||
#16 | 13 A or lower | |||
Rated Voltage | Refer to Contact Arrangement Table | |||
Peak Voltage | Refer to Contact Arrangement Table | |||
Insulation Resistance | 5,000 MΩ or more at 500 VDC | |||
Contact Resistance (Steady-state Level, Initial) |
Contact Size |
Compatible Wire Size (AWG) |
Test Current Amps |
Contact Resistance mΩ or less |
#4 | 4 | 80 | 1 | |
6 | 60 | 1 | ||
8 | 46 | 1 | ||
#8 | 8 | 57 | 2 | |
10 | 46 | 2 | ||
12 | 33 | 2 | ||
#12 | 12 | 23 | 2 | |
14 | 17 | 3 | ||
16 | 13 | 4 | ||
#16 | 16 | 13 | 4 | |
18 | 10 | 7 | ||
20 | 7.5 | 8 | ||
22 | 5 | 15 | ||
24 | 3 | 15 |
Compatible Wire
Contact | Applicable Electric Wire | ||
---|---|---|---|
Size | Minimum Solder Cup Inner Diameter (Note 2) |
Conductor Cross-sectional Area | AWG Size |
#4 | φ7.5 mm | 22.0 mm2 | #6 ~ #4 |
#8 | φ4.7 mm | 8.0 mm2 | #10 ~ #8 |
#12 | φ2.7 mm | 3.5 mm2 | #14 ~ #12 |
#16 | φ1.76 mm | 1.25 mm2 | #22 ~ #16 |
Mechanical Properties
Operating Temperature Range | -55°C ~ +125°C |
---|---|
Waterproofing | IP67 Equivalent |
Airtightness (Panel Mount Male) (Note 3) | 2.9 x 104 Pa (0.3 kgf/cm2), 1 minute |
Service Life | 500 Insertions and Removals |
Panel Cut Size Drawing
Compatible Shell Size | φA (mm) | φB (mm) +0.2 -0 |
C (mm) |
---|---|---|---|
10SL | 19.0 | 3.1 | 18.26 |
14S | 24.0 | 3.1 | 23.01 |
18 | 30.2 | 3.1 | 26.97 |
20 | 33.4 | 3.1 | 29.36 |
22 | 36.6 | 3.1 | 31.75 |
24 | 39.7 | 3.8 | 34.92 |
28 | 46.1 ±0.5 | 3.8 | 39.67 ±0.13 |
32 | 51.0 | 4.5 | 44.45 |
Combination Method
Contact Arrangement Table
Connector type | JL04 | Connector manufacturer | Japan Aviation Electronics Industry, Limited | Cable rated voltage(V) | 600 |
---|---|---|---|---|---|
Cable shape | Round | Shield | N/A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy