(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Han Waterproof Connector Crimper

Han Waterproof Connector Crimper

Click this image to zoom it.

Move the mouse over the image to zoom

  • Han Waterproof Connector Crimper
  • Han Waterproof Connector Crimper
  • Volume Discount

Harting Contact Crimping Tool
For complete product overview and details on Manual Crimping Tool - 0999-000-0110H for E and D Contacts, Waterproof see the sections below:


● A special tool for crimping E contacts and D contacts. Each series can be commonly used.



· Use the B model crimping tool as shown in the picture on the right when crimping a fat wire with a conducting cross-sectional area of 1.5 mm2.
· A locator is necessary to carry out crimping with the B model tool. Select one that matches the contact. (Included with the A model).

· For B model tools, use a gauge pin and regularly adjust the crimping depth.

· 0999-000-0310 (0.14 – 4.0 mm
2)
· 0999-000-0311 (0.14 – 2.5 mm
2)

(i)Caution

Part Number

Configured Part Number is shown.

0999-000-0110H

Specifications

Han Waterproof Connector Crimper:Related Image

ModelContentWeight (g)
0999-000-0110HA type crimping tool (0.5 to 4.0 mm2)640.0
0999-000-0001B type crimping tool (0.14 to 4.0 mm2)702.3
0999-000-0310B type locator (for E contact)3.7
0999-000-0311B type locator (for D contact)3.7
0999-000-0379Gauge pin for B type (0.14 to 4.0 mm2)27.0
Part Number
0999-000-0110H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Applicable Type Han Waterproof Connector Core Wire Cross-sectional Area(mm2) 0.14 ~ 1.5 Product Classification Type-A Crimping Tool

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.