(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Misumi standard harness that supports interface made I/O card.
● Cables that support the I / O cards manufactured by INTERFACE Co., Ltd. Features 8840 series original half pitch connectors manufactured by KEL.
· It cannot be coupled with other series' half pitch connectors. Manufactured to meet KEL Corporation's own standards.
· Sheath peeling length can be designated as alteration service only for those with terminals or mark tubes.
· The shield is connected inside the hood.
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here
Part Number
Configured Part Number is shown.
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
8840 With EMI Countermeasure Metal Hood Kel |
H (Female) |
![]() |
![]() ![]() |
68 | 0.2 ~ 50 Can be specified by 0.1m increments |
HH (Female / Female) |
![]() |
||||
HY (Female / Y Terminal) |
![]() |
||||
HT (Female / Loose Wires) With Pin No. Insertion Mark Tube |
![]() |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Part Number |
---|
8840-H-A-68-[0.2-50/0.1] |
8840-H-SB-68-[0.2-50/0.1] |
8840-HH-A-68-[0.2-50/0.1] |
8840-HH-SB-68-[0.2-50/0.1] |
8840-HI68P-A-68-[0.2-50/0.1] |
8840-HI68P-SB-68-[0.2-50/0.1] |
8840-HM34SB-A-68-[1-50/0.1] |
8840-HM34SB-SB-68-[1-50/0.1] |
8840-HT-A-68-[0.2-50/0.1] |
8840-HT-SB-68-[0.2-50/0.1] |
8840-HU-A-68-[1-50/0.1] |
8840-HU-SB-68-[1-50/0.1] |
8840-HY-A-68-[0.2-50/0.1] |
8840-HY-SB-68-[0.2-50/0.1] |
Loading...
Overview
8840 Series connectors are EMI countermeasure interface connectors with 1.27 mm pitch.Specifications
Connector
Insulator Material | 66 Nylon (Glass Fiber Reinforced) UL94-0 Material, Black |
---|---|
Contact Material | Copper Alloy |
Contact Finishing | (Contacts) Nickel-Plated Base with Gold-Plated Finishing Nickel-Plated Base with Gold-Plated Finishing Nickel-Plated Base with Tin Copper-Plated Finishing |
Metal Shell Material | (Applicable to 8840 Series) Copper |
Die-Cast Shell Material | Zinc Alloy |
Metal Shell Finishing | (Applicable to 8840 Series) Copper-Plated Base with Nickel-Plated Finishing |
Rated Current | 0.5 A Per 1 Terminal |
Contact Resistance | 30 mΩ or less when mated with 8840 connectors (excludes cable resistance) |
Peak Voltage | 650 VAC, 1 min |
Insulation Resistance | 500 VDC, 1,000 MΩ or less |
Operating Temperature Range | -55°C ~ +85°C (connector parts) |
Compatible Electric Wire | AWG28 (7 / 0.127) Thin Coating Type, Coating OD φ0.58 mm |
Die-Cast Covers and Accessories
Die-Cast Cover Materials | 20 ~ 80-Pole Zinc Alloy 100-Pole Aluminum Alloy |
---|---|
Die-Cast Cover Finishing | Copper-Plated Base with Nickel-Plated Finishing |
Spring Lock Materials | Stainless Copper |
Lock Screw Materials | Copper |
Lock Screw Finishing | Copper-Plated Base with Nickel-Plated Finishing |
Cable Clamp Material Finishing | Stainless Copper |
Dimensions (Unit: mm)
Pole Number | Product Name | A | B | C | D | E | F | G |
---|---|---|---|---|---|---|---|---|
G8 | 8840-068-174AD-F | 60.48 | 52.78 | 51.8 | 46.96 | 41.91 | 12.0 | 8.5 |
8840S-068-CVR |
Connector type | 8840 | Connector manufacturer | Kel | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Pressure Welding | Cable shape | Round | Hood | EMI Protection Metal |
CN1 | Female | Number of cores | 68 | Cable Rated Voltage(V) | 30 |
Cable Standard (UL / CSA) | UL | Twisted pair | Included | AWG | 28 |
Connector Anchoring Method | One-touch |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy