(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by OMRON. MIL Connector for PCB Mounting.
● As it is more compact by the size of the lever compared to the male connector with lever for board mounting, it is very convenient in board wiring inside small equipment.
● As it has the widely used 2.54 mm pitch arrangement, it can accommodate commercially available universal boards and the like.
● UL No. E103202
Rated Current: 1A
Rated Voltage: 200V AC
· It has no lock mechanism.
· The mating component is a MIL female connector.
Part Number
Configured Part Number is shown.
Model | Number of Cores | Weight g |
XG4C-1031 | 10 | 1.2 |
XG4C-1431 | 14 | 1.6 |
XG4C-1631 | 16 | 1.8 |
XG4C-2031 | 20 | 2.2 |
XG4C-2631 | 26 | 2.7 |
XG4C-3031 | 30 | 3.1 |
XG4C-3431 | 34 | 3.4 |
XG4C-4031 | 40 | 4.1 |
XG4C-5031 | 50 | 5.0 |
XG4C-5071 | 50 | 5.0 |
XG4C-6031 | 60 | 5.9 |
XG4C-6071 | 60 | 5.9 |
XG4C-6431 | 64 | 6.3 |
XG4C-6471 | 64 | 6.3 |
Electrical Properties
Rated Current | 3A (if the mating connector is 1A, it will be 1A) |
Rated Voltage | 300 VAC |
Contact Resistance | 20 mΩ or less (20 mV or less, at 100 mA or less) |
Insulation Resistance | 1,000 MΩ or more (at 500 VDC) |
Peak Voltage | 500 VAC, 1 min (Leakage Current of 1 mA or less) |
Overall Insertion Force | Number of Cores x 1.96 N (200 gf) or less |
Individual Removal Force | 0.39 N (40 gf) or more (at 0.64 mm Test Gauge) |
Insertion and Removal Durability | 50 times (at standard gold plating thickness of 0.15 μm) |
Usage Ambient Temperature | -55 ~ +105 °C (no freezing at low temperature) |
[ M ]Material / Finish
Item | Materials | Finish | |
Housing | Glass PBT Resin | UL94V-0 (Black) | |
Contact | Contact Part | Brass | Nickel Base Gold Plating (0.15 μm) |
Solder Part | Brass | Nickel Base Gold Plating (20 μm) |
Dimension Table
(Unit: mm)
Model | Number of Cores | A | B | C | Polarity Slot |
XG4C-1031 | 10 | 20 | 17.5 | 10.16 | Central 1 |
XG4C-1431 | 14 | 25.1 | 22.6 | 15.24 | |
XG4C-1631 | 16 | 27.6 | 25.2 | 17.78 | |
XG4C-2031 | 20 | 32.7 | 30.2 | 22.86 | |
XG4C-2631 | 26 | 40.3 | 37.9 | 30.48 | |
XG4C-3031 | 30 | 45.4 | 42.9 | 35.56 | |
XG4C-3431 | 34 | 50.5 | 48 | 40.64 | |
XG4C-4031 | 40 | 58.1 | 55.6 | 48.26 | |
XG4C-5031 | 50 | 70.8 | 68.3 | 60.96 | Central 1 |
XG4C-5071 | 50 | 70.8 | 68.3 | 60.96 | Left and Right Each 1 |
XG4C-6031 | 60 | 83.5 | 81 | 73.66 | Central 1 |
XG4C-6071 | 60 | 83.5 | 81 | 73.66 | Left and Right Each 1 |
XG4C-6431 | 64 | 88.6 | 86.1 | 78.74 | Central 1 |
XG4C-6471 | 64 | 88.6 | 86.1 | 78.74 | Left and Right Each 1 |
Part Number |
---|
XG4C-1031 |
XG4C-1431 |
XG4C-1631 |
XG4C-2031 |
XG4C-2631 |
XG4C-3031 |
XG4C-3431 |
XG4C-4031 |
XG4C-5031 |
XG4C-5071 |
XG4C-6071 |
XG4C-6431 |
XG4C-6471 |
Loading...
Connector Shape | Square Type | Connector Series Initials | M / N / O | M/N/O | MIL |
---|---|---|---|---|---|
Applicable pin/contact | Male (Plug) | Application | Cable-to-board | Allowable Current(A) | 3 |
Allowable Voltage(V) | 300 | Wire connection method | Solder | Connection direction | Straight |
IP Rating | N/A | Representative standards | UL | Other Standards (MIL) | ○ |
Detaching Method | Other |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy