(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
1.27 mm Pitch Flat Cable and Batch Crimp
Rated Current | Rated Voltage | Connection Resistance | Insulation Resistance | Withstand Voltage | Operating Temperature |
1A | AC250V | Below 20 mΩ | 1000 MΩ or more | 1,000 VAC r.m.s / 1 min. | -55°C – 105°C |
Part Number
Configured Part Number is shown.
Model | Number of Cores | Weight g |
7910-B500FL-3448 | 10 | 2.00 |
7914-B500FL-3448 | 14 | 2.59 |
7916-B500FL-3448 | 16 | 2.88 |
7920-B500FL-3448 | 20 | 3.48 |
7926-B500FL-3448 | 26 | 4.36 |
7930-B500FL-3448 | 30 | 4.96 |
7934-B500FL-3448 | 34 | 5.54 |
7940-B500FL-3448 | 40 | 6.43 |
7950-B500FL-3448 | 50 | 7.89 |
7950-B700FL-3448 | 50 | 7.91 |
7960-B500FL-3448 | 60 | 9.39 |
7964-B500FL-3448 | 64 | 9.99 |
Item | Materials | Finish |
Contact | Copper Alloy | Nickel Plating Gold Base Plating |
Body | Glass Reinforced Polyester | UL94V-0, Gray |
Cover | Glass-filled Polyester | |
Strain Relief | Polyester |
Part Number |
---|
7910-B500FL-3448 |
7914-B500FL-3448 |
7916-B500FL-3448 |
7920-B500FL-3448 |
7926-B500FL-3448 |
7930-B500FL-3448 |
7934-B500FL-3448 |
7940-B500FL-3448 |
7950-B500FL-3448 |
7960-B500FL-3448 |
Loading...
Connection Method for Pressure Welding Type MIL Socket Connector
Table of Possible Connectors for Pressure Welding
Product Name | Model |
---|---|
D-sub Connector (EMI Pressure Welding Type) |
FD*-*PF05 (Male) FD*-*P05 (Male) FD*-*S05 (Female) |
Centronics Connector General-purpose Pressure Welding Spring-lock Type |
57F-30***-20S (Male) 57F-40***-20S (Female) |
Centronics Connector (EMI Pressure Welding Type) |
57FE-30***-20N-D8 (Male) 57FE-40***-20N-D8 (Female) |
FCN Pressure Welded Connector | FCN-367J***-AU-F (Female) |
MIL Socket Connector Female Pressure Welding Contact Connector (without Lock) |
HIF3**-**D-2.54R (Female) 79**-B500FL-3448 * Cannot be used for 60 / 64 core type. The type with 2 guide keys also cannot be used |
MIL Socket Connector Female Pressure Welding Contact Connector (with Lock) |
XG4M-****-U |
Connector Shape | Square Type | Connector Series Initials | M / N / O | M/N/O | MIL |
---|---|---|---|---|---|
Applicable pin/contact | Female (Socket) | Application | Board to Cable | Allowable Current(A) | 1 |
Allowable Voltage(V) | 250 | Wire connection method | Pressure Welding | Connection direction | Straight |
IP Rating | N/A | Representative standards | UL | Polarity Guide / Slot(Pcs.) | Central 1 |
Other Standards (MIL) | ○ | Detaching Method | Other |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy