(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Space-saving OMRON Pressure Welding Connector
Part Number
Configured Part Number is shown.
XG4M-2030-U
Model | Number of Cores | Weight g |
XG4M-1630-U | 16 | 4.0 |
XG4M-2030-U | 20 | 4.6 |
XG4M-2630-U | 26 | 5.4 |
XG4M-3030-U | 30 | 6.0 |
XG4M-3430-U | 34 | 6.5 |
XG4M-4030-U | 40 | 7.5 |
XG4M-5030-U | 50 | 9.1 |
XG4M-5031-U | 50 | 9.1 |
Rated Current | 1A |
Rated Voltage | 250V AC |
Insulation Resistance | 1,000 MΩ or less (at 500V DC) |
Peak Voltage | 500 VAC (1 Minute) |
Contact Resistance | 20 mΩ or less (20 mV or less, at 100 mA or less) |
Number of Insertions / Removals | 50 Times |
Operating Temperature Range | −55°C – +105°C |
Item | Material | Finish |
Insulator | Glass PBT Resin | UL94V-0, Black |
Contact | Phosphor Bronze | Nickel Base Gold Plating |
Loading...
Connector Shape | Square Type | Connector Series Initials | M / N / O | M/N/O | MIL |
---|---|---|---|---|---|
Applicable pin/contact | Female (Socket) | Application | Board to Cable | Allowable Current(A) | 1 |
Allowable Voltage(V) | 250 | Wire connection method | Pressure Welding | Connection direction | Straight |
IP Rating | N/A | Representative standards | UL | Other Standards (MIL) | ○ |
Detaching Method | Other |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy