(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dsub Connector, Dedicated Contact Crimper (Insertion/Removal Tool for Crimping)

Dsub Connector, Dedicated Contact Crimper (Insertion/Removal Tool for Crimping)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Dedicated for Crimp Contact / Insertion / Extracting Tools


● It is an insertion or removal tool for the contact of the EMI crimp D-sub connector.

· Once extracted, the contact cannot be re-used.
· Please note that it cannot be used for contacts other than the D-sub crimp model (DC series).
· Insertion / Extraction Tool: JIET-DXC-20 is a consumable item. The estimated number of uses is 3 to 5 times.

Part Number

Configured Part Number is shown.

JIET-DXC-20

Specifications

Insertion/Removal Tool for Crimped D-Sub Connector:Related Image

ModelContentWeight
g
JIET-DXC-20Insertion / Extracting Tool2.4

More Information

Specifications
Contact
Size
Applicable Electric WireApplicable Crimping ToolInsertion / Extracting Tool
AWG SizeConductor Section Area mm2Insulation OD (mm)ModelInsulation OD: Ø1.7 or less
20-18#18 ~ #220.81 ~ 0.32Ø1.95 or lessCT150-2B-DCJIET-DXC-20
20-22#22 ~ #240.32 ~ 0.21Ø1.2 ~ Ø1.7CT150-2-DC
20-24#24 ~ #280.21 ~ 0.08Ø0.8 ~ Ø1.5
Part Number
JIET-DXC-20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

6 Days or more

Loading...

  1. 1

Example

Insertion/Removal Tool for Crimped D-Sub Connector:Related Image

Insertion/Removal Tool for Crimped D-Sub Connector:Related Image

Basic Information

Applicable Type Other Applicable Type JL05Connector/Dsub Connector EMI Crimping Product Classification Insertion / Extracting Tool

Additional Products in this Category

Complementary Products

Tech Support