(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - D-Sub, Solder/Press Contact

Rectangular Connectors - D-Sub, Solder/Press Contact

Click this image to zoom it.

Move the mouse over the image to zoom

  • Rectangular Connectors - D-Sub, Solder/Press Contact
  • Rectangular Connectors - D-Sub, Solder/Press Contact
  • On Sale Till 07/03/2025
  • Volume Discount

Inexpensiveness achieved D-sub connector. Same product quality as Japanese products with dimple processing and plated pin finishing.

  • For Signal
  • Connection between Boards
  • PLC
  • RS422
  • Solder
  • Gold Plated
  • Screw Lock


● D-sub connector that is priced reasonably by using the press contact for contacts in order to keep down the cost of the entire connector.
● Gold plate processing is applied to the contact so that the contact performance is stably sustainable for a long period of time.
● Dimple processing (protrusion) is present in the shell contact components, allowing secure connections that can even withstand usage with vibrating components.
● UL94V-0 is used for the insulator.

Rated Current Rated Voltage Peak Voltage (1 minute) Insulation Resistance (500V DC) Contact Resistance Operating Temperature
3A 500V AC 1000V DC 1000 MΩ or more Below 30 mΩ -55°C – +105°C

Compatible Electric Wire Size: AWG20 – AWG30 or 0.5 mm2 – 0.05 mm2


· Hood and fixing bracket are not included with the connector. Purchase separately.
· It can also be connected with other manufacturers' D-sub connectors, but check the dimensions and properties before use.

Specifications

Dsub Connector, Solder/Press Contact (Low Cost):Related Image

Model Number Number of Cores Type
DB-9SP 9 Male (Pin)
DB-15SP 15
DB-25SP 25
DB-37SP 37
DB-50SP 50
DB-9SS 9 Female (Socket)
DB-15SS 15
DB-25SS 25
DB-37SS 37
DB-50SS 50

More Information

Dsub Connector, Solder/Press Contact (Low Cost):Related Image



Material / Finish

Item Material Finish
Contact (Press Contact) Copper Alloy Gold Plate
Insulator Glass-Filled Polybutylene Terephthalate UL94V-0, White
Shell Steel Tin Plating on Galvanizing
Part Number
DB-9SP
DB-9SS
DB-15SP
DB-15SS
DB-25SP
DB-25SS
DB-37SP
DB-37SS
DB-50SP
DB-50SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Cores
1 Piece(s)Available

Same day

Stock

Male (Plug)9
1 Piece(s)Available

Same day

Stock

Female (Socket)9
1 Piece(s)Available

Same day

Stock

Male (Plug)15
1 Piece(s)Available

8 Days or more

Female (Socket)15
1 Piece(s)Available

Same day

Stock

Male (Plug)25
1 Piece(s)Available

Same day

Stock

Female (Socket)25
1 Piece(s)Available

8 Days or more

Male (Plug)37
1 Piece(s)Available

Same day

Stock

Female (Socket)37
1 Piece(s)Available

8 Days or more

Male (Plug)50
1 Piece(s)Available

8 Days or more

Female (Socket)50

Loading...

  1. 1

Compatible Wire Size

Connector Type Compatible Wire Size
AWG Size Conductor Cross-Sectional Area (mm2)
Solder Connection Type Finer than 20 Less than 0.53
Pressure Weld Connection Type 1.27 mm Pitch 28 Flat Cable
High-density Solder Connection Type 22 ~ 28 0.08 ~ 0.32
Terminal Block Built in Type 14 ~ 26 2.0 ~ 1.5
High Current Type For 10A 16 ~ 12 0.3 ~ 1.25
For 20A 12 ~ 18 0.75 ~ 3.5
・ When mounting a hood, the wires in the table at left may not be usable, depending on the cable extraction port diameter. Use with due attention to the cable finished outer diameter, etc.

Panel Size

Solder Connection / Pressure Weld Connection Type
● Dimension Table
Number of Cores A±0.15 B±0.2 C±0.2
High Current Type High-density type Others
- 15 9 24.99 20.6 12.0
3 26 15 33.32 28.8 12.0
5 44 25 47.04 42.6 12.0
8 62 37 63.50 59.0 12.0
- 78 50 61.11 56.6 15.2
Mounting holes for panel front and rear mounting are common.

Pressure Weld Connection Type

a. Dimensions when mounting the connector from panel front
● Dimension Table
Number of Cores A1 B1
9 24.99 22.00
15 33.32 30.30
25 47.04 44.00
37 63.05 60.50
b. Dimensions when mounting the connector from panel rear
● Dimension Table
Number of Cores A2 B2
9 24.99 20.20
15 33.32 28.60
25 47.04 42.50
37 63.05 59.20

Contact Arrangement Diagram

Shell Size Group E A B C D
Standard Type
High-density type

Basic Information

Connector Shape Square Type D/E/F Dsub Application Board to Cable
Allowable Current(A) 1 Allowable Voltage(V) 250 Wire connection method Solder
Connection direction Straight IP Rating N/A Peak Voltage(Vmax) 500
Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.