
(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dai Ichi electronics company (DDK) make. Has a machine contact for plug-in and removal durability, and bead processing ensures a firm contact with the partner.
● As it uses a machine contact (shaved) with excellent durability, it delivers excellent performance in twisting and repetitive insertion and removal.
The pin (male) side shell is given the bead treatment (projection) to perform a reliable contact with the female side.
Rated Current | Rated Voltage | Peak Voltage (1 minute) | Insulation Resistance (500V DC) | Contact Resistance | Operating Temperature |
5A | 300V AC | 1000V AC | 1000 MΩ or more | 10 mΩ or less (DC1A) | -55°C – +85°C |
Compatible Electric Wire Size:AWG #20 or less, or 0.5 mm2 or less (Single Wire), AWG #22 or less, or 0.3 mm2 or less (Stranded Wire)
· Hood and fixing bracket are not included with the connector.
· Be sure to pair male and female together.
· It can also be coupled with the D-sub series of other manufacturers, but dimensions and characteristics may slightly differ depending on the manufacturer. Check components carefully before use.
Part Number
Configured Part Number is shown.
Model | Number of Cores | Type |
17JE-23090-02-D1 | 9 | Male (Pin) |
17JE-23150-02-D1 | 15 | |
17JE-23250-02-D1 | 25 | |
17JE-23370-02-D1 | 37 | |
17JE-13090-02-D1-A | 9 | Female (Socket) |
17JE-13150-02-D1-A | 15 | |
17JE-13250-02-D1-A | 25 | |
17JE-13370-02-D1-A | 37 |
Material / Finish
Item | Materials | Finish |
Contact (Machine Contact) |
Copper Alloy | Nickel Base Gold Plating |
Insulator | PBT Resin | UL94V-0, Milky White |
Shell | Steel | Nickel-plated |
Part Number |
---|
17JE-13090-02-D1-A |
17JE-13150-02-D1-A |
17JE-13250-02-D1-A |
17JE-13370-02-D1-A |
17JE-23090-02-D1 |
17JE-23150-02-D1 |
17JE-23250-02-D1 |
17JE-23370-02-D1 |
Loading...
Connector Type | Compatible Wire Size | ||
---|---|---|---|
AWG Size | Conductor Cross-Sectional Area (mm2) | ||
Solder Connection Type | Finer than 20 | Less than 0.53 | |
Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
For 20A | 12 ~ 18 | 0.75 ~ 3.5 |
Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
---|---|---|---|---|---|
High Current Type | High-density type | Others | |||
- | 15 | 9 | 24.99 | 20.6 | 12.0 |
3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
- | 78 | 50 | 61.11 | 56.6 | 15.2 |
Number of Cores | A1 | B1 |
---|---|---|
9 | 24.99 | 22.00 |
15 | 33.32 | 30.30 |
25 | 47.04 | 44.00 |
37 | 63.05 | 60.50 |
Number of Cores | A2 | B2 |
---|---|---|
9 | 24.99 | 20.20 |
15 | 33.32 | 28.60 |
25 | 47.04 | 42.50 |
37 | 63.05 | 59.20 |
Contact Arrangement Diagram
Shell Size Group | E | A | B | C | D |
---|---|---|---|---|---|
Standard Type | ![]() |
![]() |
![]() |
![]() |
![]() |
High-density type | ![]() |
![]() |
![]() |
![]() |
![]() |
Connector Shape | Square Type | Connector Series Initials | D / E / F | D/E/F | Dsub |
---|---|---|---|---|---|
Application | Board to Cable | Allowable Current(A) | 5 | Allowable Voltage(V) | 300 |
Wire connection method | Solder | Connection direction | Straight | IP Rating | N/A |
Peak Voltage(Vmax) | 1000 | Detaching Method | Other |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy