(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CC-Link IE, EtherCAT Supporting CAT5e STP (Stranded Wire / Double Shield) Highly Flexible LAN Cable (Part Numbers)

CC-Link IE, EtherCAT Supporting CAT5e STP (Stranded Wire / Double Shield) Highly Flexible LAN Cable

Click this image to zoom it.

Move the mouse over the image to zoom

  • CC-Link IE, EtherCAT Supporting CAT5e STP (Stranded Wire / Double Shield) Highly Flexible LAN Cable
  • CC-Link IE, EtherCAT Supporting CAT5e STP (Stranded Wire / Double Shield) Highly Flexible LAN Cable
  • CC-Link IE, EtherCAT Supporting CAT5e STP (Stranded Wire / Double Shield) Highly Flexible LAN Cable

Bending test (sliding test) completed 10 million cycles. This is a CClink IE supporting shielded CAT5e gigabit Ethernet cable (1000BASE-T). It is available in custom length that can be specified in 0.1 m increments between a minimum of 0.2 m and a maximum of 45 m. The double shield structure contributes to noise prevention in a factory automation environment. This product is a stranded wire type that is easy to handle, making it ideal for wiring movable parts. The cable is UL standard compliant (AWM 20276 80°C 30 V) and has environmental resistance such as UL VW-1 flame retardancy, oil-resistance and noise resistance. It features a snap prevention plug to protect the clip and a safe design protected by a cover.

Part Number

Configured Part Number is shown.

NWKEG5E-STP-BK-[0.2-45/0.1]

Part Number
NWKEG5E-STP-BK-[0.2-45/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

9 Days or more

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard CC-LINK IE / EtherNet IP / EtherCAT Cable Conductor Stranded Wire Conductor Size AWG26(0.12sq)
No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 6.0 to 6.9 Color Black
Cable Feature Oil-Resistant / Heat-Resistant / Flame Retardant / Flex Resistant Sheath Material PVC PoE (Power Supply) Compatible
Connector manufacturer Nippon Seisen Cable

Additional Products in this Category

Complementary Products

Tech Support