(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A Misumi original touch panel GX7 use option cable.
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
PLC | Touch Panel GX7 | Interface | Shape | Model Number of Connection Cable between PLC and Touch Panel | Specified Length (m) | |||||
Manufacturer / Series | Model Number | Connection Method | Connector Shape | Model Number | Connection Method | Connector Shape | ||||
Mitsubishi Electric Corporation MELSEC-Q | Q□□ Q00J Q□□H Q□□UDH Q□□UDEH | CPU Direct Connection | Mini DIN 6-pin (female) | PLCP-GX7-04W-DC-R | COM2: 04W/05/ 07W/08 COM2 (RS-232C): 10/12/15 | Dsub 9-pin (female) UNC#4-40 | RS-232C | (1) | GTP-GXQ1D-WM-[Specified Length (m)] | 0.2 ~ 15 Can be specified by 0.1m increments |
PLCP-GX7-10-DC-R | ||||||||||
PLCP-GX7-12-DC-R | ||||||||||
PLCP-GX7-15-DC-R | ||||||||||
PLCP-GX7-05-DC-R | Dsub 15-pin (female) UNC#4-40 | (2) | GTP-GXQ2D-WM-[Specified Length (m)] | |||||||
PLCP-GX7-07W-DC-R | ||||||||||
PLCP-GX7-08-DC-R | ||||||||||
Mitsubishi Electric Corporation MELSEC-FX | FX0 FX1/FX1S/FX1N FX2/FX2N/FX2NC FX3U/FX3UC/FX3G FX3GC/FX3S | CPU Direct Connection | Mini DIN 8-pin (female) | PLCP-GX7-04W-DC-R | COM2: 04W/05/ 07W/08 COM2 (RS-422): 10/12/15 | Dsub 9-pin (female) UNC#4-40 | RS-422 | (3) | GTP-GXF1D-WM-[Specified Length (m)] | 0.2 ~ 15 Can be specified by 0.1m increments |
PLCP-GX7-10-DC-R | ||||||||||
PLCP-GX7-12-DC-R | ||||||||||
PLCP-GX7-15-DC-R | ||||||||||
PLCP-GX7-05-DC-R | Dsub 15-pin (female) UNC#4-40 | (4) | GTP-GXF2D-WM-[Specified Length (m)] | |||||||
PLCP-GX7-07W-DC-R | ||||||||||
PLCP-GX7-08-DC-R | ||||||||||
Keyence KV | KV Nano KV-700 KV-1000 KV-3000 | Programming Console Port Direct Connection | RJ-11 6-pin Modular Jack | PLCP-GX7-04W-DC-R | COM2: 04W/05/ 07W/08 COM2 (RS-232C): 10/12/15 | Dsub 9-pin (female) UNC#4-40 | RS-232C | (5) | GTP-GXK1D-WR-[Specified Length (m)] | 0.2 ~ 15 Can be specified by 0.1m increments |
PLCP-GX7-10-DC-R | ||||||||||
PLCP-GX7-12-DC-R | ||||||||||
PLCP-GX7-15-DC-R | ||||||||||
PLCP-GX7-05-DC-R | Dsub 15-pin (female) UNC#4-40 | (6) | GTP-GXK2D-WR-[Specified Length (m)] | |||||||
PLCP-GX7-07W-DC-R | ||||||||||
PLCP-GX7-08-DC-R | ||||||||||
Omron SYSMAC CJ1 | CJ1G CJ1M | Built-in RS-232C Port | Dsub 9-pin (female) M2.6 | PLCP-GX7-04W-DC-R | COM2: 04W/05/ 07W/08 COM2 (RS-232C): 10/12/15 | Dsub 9-pin (female) UNC#4-40 | RS-232C | (7) | GTP-GXC1D-WM-[Specified Length (m)] | 0.2 ~ 15 Can be specified by 0.1m increments |
PLCP-GX7-10-DC-R | ||||||||||
PLCP-GX7-12-DC-R | ||||||||||
PLCP-GX7-15-DC-R | ||||||||||
PLCP-GX7-05-DC-R | Dsub 15-pin (female) UNC#4-40 | (8) | GTP-GXC2D-WM-[Specified Length (m)] | |||||||
PLCP-GX7-07W-DC-R | ||||||||||
PLCP-GX7-08-DC-R | ||||||||||
All PLCP-GX7 Model Numbers | COM1 | Mini DIN 6-pin (female) | (9) | GTP-GXC3D-WR-[Specified Length (m)] | ||||||
Omron SYSMAC CJ2 | CJ2H CJ2M | Built-in RS-232C Port | Dsub 9-pin (female) M2.6 | PLCP-GX7-04W-DC-R | COM2: 04W/05/ 07W/08 COM2 (RS-232C): 10/12/15 | Dsub 9-pin (female) UNC#4-40 | RS-232C | (7) | GTP-GXC1D-WM-[Specified Length (m)] | 0.2 ~ 15 Can be specified by 0.1m increments |
PLCP-GX7-10-DC-R | ||||||||||
PLCP-GX7-12-DC-R | ||||||||||
PLCP-GX7-15-DC-R | ||||||||||
PLCP-GX7-05-DC-R | Dsub 15-pin (female) UNC#4-40 | (8) | GTP-GXC2D-WM-[Specified Length (m)] | |||||||
PLCP-GX7-07W-DC-R | ||||||||||
PLCP-GX7-08-DC-R | ||||||||||
All PLCP-GX7 Model Numbers | COM1 | Mini DIN 6-pin (female) | (9) | GTP-GXC3D-WR-[Specified Length (m)] | ||||||
Omron SYSMAC CS1 | CS1G CS1H | Built-in RS-232C Port | Dsub 9-pin (female) M2.6 | PLCP-GX7-04W-DC-R | COM2: 04W/05/ 07W/08 COM2 (RS-232C): 10/12/15 | Dsub 9-pin (female) UNC#4-40 | RS-232C | (7) | GTP-GXC1D-WM-[Specified Length (m)] | 0.2 ~ 15 Can be specified by 0.1m increments |
PLCP-GX7-10-DC-R | ||||||||||
PLCP-GX7-12-DC-R | ||||||||||
PLCP-GX7-15-DC-R | ||||||||||
PLCP-GX7-05-DC-R | Dsub 15-pin (female) UNC#4-40 | (8) | GTP-GXC2D-WM-[Specified Length (m)] | |||||||
PLCP-GX7-07W-DC-R | ||||||||||
PLCP-GX7-08-DC-R | ||||||||||
All PLCP-GX7 Model Numbers | COM1 | Mini DIN 6-pin (female) | (9) | GTP-GXC3D-WR-[Specified Length (m)] | ||||||
Omron SYSMAC CP1 | CP1E CP1H CP1L | Built-in RS-232C port or CP1W-CIF01 (RS-232C × 1 port) | Dsub 9-pin (female) M2.6 | PLCP-GX7-04W-DC-R | COM2: 04W/05/ 07W/08 COM2 (RS-232C): 10/12/15 | Dsub 9-pin (female) UNC#4-40 | RS-232C | (7) | GTP-GXC1D-WM-[Specified Length (m)] | 0.2 ~ 15 Can be specified by 0.1m increments |
PLCP-GX7-10-DC-R | ||||||||||
PLCP-GX7-12-DC-R | ||||||||||
PLCP-GX7-15-DC-R | ||||||||||
PLCP-GX7-05-DC-R | Dsub 15-pin (female) UNC#4-40 | (8) | GTP-GXC2D-WM-[Specified Length (m)] | |||||||
PLCP-GX7-07W-DC-R | ||||||||||
PLCP-GX7-08-DC-R | ||||||||||
All PLCP-GX7 Model Numbers | COM1 | Mini DIN 6-pin (female) | (9) | GTP-GXC3D-WR-[Specified Length (m)] |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
Part Number |
---|
GTP-GXF1D-WM-[0.2-15/0.1] |
GTP-GXF2D-WM-[0.2-15/0.1] |
GTP-GXK1D-WR-[0.2-15/0.1] |
GTP-GXK2D-WR-[0.2-15/0.1] |
GTP-GXQ1D-WM-[0.2-15/0.1] |
GTP-GXQ2D-WM-[0.2-15/0.1] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy