(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MTRDO Series Crimpers

MTRDO Series Crimpers
  • New Products
  • Volume Discount

Reasonable Crimping Tools for MTRDO Series use.


● MTR Series bare plug-in terminals (flat connectors) can be crimped.
● Supports the MTR Series bare plug-in terminals (flat connectors) with cross-sectional area of 1.25 ~ 5.5 mm2

・ Crimp count guideline 5000 times or less.
・ Cannot be repaired.

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

MTRDO Series Crimpers:Related Image
A 5-piece set "MTR-TOOL-DO-5P" is also available

More Information

Specifications
Size (Total Length) 260 mm
Weight Approx. 650 g
Part Number
MTR-TOOL-DO
MTR-TOOL-DO-5P
Part NumberMinimum order quantityVolume DiscountDays to Ship Quantity
1 Piece(s)Available

8 Days or more

-
1 Piece(s)Available

8 Days or more

5-piece Set

Loading...

  1. 1

Drawing

MTRDO Series Crimpers:Related Image

 

     MTRDO Series Crimpers:Related Image        MTRDO Series Crimpers:Related Image

Basic Information

Applicable Type Plug-in Model of Connector Terminal Terminal Shape Plug-in Type Compatible Wire Size(AWG) 22 ~ 14
Product Classification Crimping Tool Outer Diameter(cm/mm) 260mm Weight(G) 650

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.