(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Blade, Quick-Disconnect, Insulated, Plug/Receptacle【100 Pieces Per Package】

Crimp Terminal - Blade, Quick-Disconnect, Insulated, Plug/Receptacle
  • New Products
  • Volume Discount

250 Series Supported Flat Model Terminals. Insulation part optional model


● MTR Series! Low Cost and High Quality Flat Type Connector for FA

・ Perform crimping with the dedicated crimping tools.
・ Available as 1 pack (100 pieces).

(i)Caution

Specifications

Flat Terminal Connector:Related Image
1 Pack100-piece Pack

◆ Sleeve "MTRDO-PVC" Series
Flat Terminal Connector:Related Image

Part Number
MTRDO-1LR-F
MTRDO-1LR-M
MTRDO-2.5LR-F
MTRDO-2.5LR-M
MTRDO-PVC-F
MTRDO-PVC-M
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Shape Outer diameter B
(mm)
Overall length C
(mm)
Applicable wire size
(AWG)
Counterpart Side Tab Thickness
(mm)
Material Terminal Model Classify

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Plug-in6.619.222 ~ 160.8Brass (Brass)M Model

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Plug-in6.32022 ~ 160.8Brass (Brass)F Model

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Plug-in6.619.216 ~ 140.8Brass (Brass)M Model

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Plug-in6.32016 ~ 140.8Brass (Brass)F Model

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Sleeve123622 ~ 14-PVCM Model

100 Pieces Per Package

1 Pack(s)Available

6 Days or more

Sleeve7.82722 ~ 14-PVCF Model

Loading...

  1. 1

Drawing

■ Terminal 

Flat Terminal Connector:Related Image

External Dimensions Table and Specifications

Model

Type 

External Dimensions (Unit: mm)

Applicable Electric Wire Range

Compatible Tool

A

B

 C 

 D 

Counterpart Side Tab Thickness

Counterpart Side Tab Width

Stranded Wire (mm2)

AWG

MTRDO-1LR-M

Male

4.3 ±0.5

2.6 ±0.5

2.7 ±0.5

4 ±0.5

0.8

6.35

0.3 ~ 1.5

22 ~ 16

MTR-TOOL-DO

MTRDO-2.5LR-M

4.8 ±0.5

3 ±0.5

3.2 ±0.5

4.5 ±0.5

1.5 ~ 2.5

16 ~ 14

MTRDO-1LR-F

Female

4 ±0.3

2.5 ±0.3

2 ±0.3

2 ±0.3

 0.3 ~ 1.5

 22 ~ 16

MTRDO-2.5LR-F

5 ±0.3

3.6 ±0.3

3 ±0.3

2.2 ±0.3

 1.5 ~ 2.5

 16 ~ 14

 

■ Insulation Cover 

Flat Terminal Connector:Related Image

Basic Information

Type Plug-in Model Connector Series 250 Number of Pieces per Pack 100
Remark Please refer to the catalog for details such as terminal shape and terminal Model.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.