(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Japan-China Common Model Used Branded Material Used Mitsubishi •Omron Compatible harness in which optional accessories can be produced in flexible length
GRPT series is a popular product that is a Hirose electric made MIL connector that was changed to a Misumi original MIL connector.
Part Number
Configured Part Number is shown.
Model Number | Cable | Specified Length (m) | Equivalent Product | Outline Image Drawing | PLC Side CN1 | Converter Unit Side CN2 (CN3) | Connection Diagram Page |
GRNT6-M20-M20 GRPT6-M20-M20 | ![]() | 0.2 ~ 50 (Can be specified by 0.1m increments) | FA-CBL□□□MMH20 Mitsubishi Electric Corporation | ![]() | MIL Connector 20-pin HIF3BA-20D-2.54R Hirose Electric Co., Ltd MILE-20-2.54-S Misumi Original | MIL Connector 20-pin HIF3BA-20D-2.54R Hirose Electric Co., Ltd MILE-20-2.54-S Misumi Original | >>Click here |
GRNT28-F24-M20 GRPT28-F24-M20 | XW2Z-□□□A Omron | ![]() | Fujitsu Connector 24-pin FCN-367J024-AU-F FUJITSU Component | MIL Connector 20-pin HIF3BA-20D-2.54R Hirose Electric Co., Ltd MILE-20-2.54-S Misumi Original | >>Click here | ||
GRNT3-F40-M40 GRPT3-F40-M40 | FA-CBL□□□FMV / FMH Mitsubishi Electric Corporation | ![]() | Fujitsu Connector 40-pin FCN-367J040-AU-F FUJITSU Component | MIL Connector 40-pin HIF3BA-40D-2.54R Hirose Electric Co., Ltd MILE-40-2.54-S Misumi Original | >>Click here | ||
GRNT2-F40-M40 GRPT2-F40-M40 | ![]() | FA-FCBL□□□FMH Mitsubishi Electric Corporation | ![]() | >>Click here |
Model Number | Cable | Specified Length (m) | Equivalent Product | Outline Image Drawing | PLC Side CN1 | Converter Unit Side CN2 (CN3) | Connection Diagram Page |
GRNT4-F40-M40 GRPT4-F40-M40 | ![]() | 0.2 ~ 50 (Can be specified by 0.1m increments) | XW2Z-□□□B Normal Wiring Omron | ![]() | Fujitsu Connector 40-pin FCN-367J040-AU-F FUJITSU Component | MIL Connector 40-pin HIF3BA-40D-2.54R Hirose Electric Co., Ltd MILE-40-2.54-S Misumi Original | >>Click here |
GRNT5-F40-M40 GRPT5-F40-M40 | XW2Z-□□□B-R1 Reverse Wiring Omron | >>Click here | |||||
GRNT9-F40-2M20 GRPT9-F40-2M20 | 0.7 ~ 50 (Can be specified by 0.1m increments) | XW2Z-□□□D Omron | ![]() | Fujitsu Connector 40-pin FCN-367J040-AU-F FUJITSU Component | MIL Connector 20-pin HIF3BA-20D-2.54R Hirose Electric Co., Ltd MILE-20-2.54-S Misumi Original | >>Click here | |
GRNT8-M40-2M20 GRPT8-M40-2M20 | XW2Z-□□□L Omron | >>Click here | |||||
GRNT23-F40-2M20 GRPT23-F40-2M20 | G79-O□C-□ Omron | ![]() | >>Click here | ||||
GRNT24-F40-2M20 GRPT24-F40-2M20 | G79-I□C-□ Omron | >>Click here | |||||
GRNT25-F40-2M20 GRPT25-F40-2M20 | G79-O□C-□-MN Omron | ![]() | >>Click here | ||||
GRNT26-F40-2M20 GRPT26-F40-2M20 | G79-I□C-□-MN Omron | >>Click here | |||||
GRNT27-F40-2M20 GRPT27-F40-2M20 | FA-CBL***FM2V/FM2H Mitsubishi Electric Corporation | ![]() | MIL Connector 20-pin HIF3BA-20D-2.54R Hirose Electric Co., Ltd MILE-20-2.54-S Misumi Original | >>Click here |
Model Number | Cable | Specified Length (m) | Equivalent Product | Outline Image Drawing | PLC Side CN1 | Converter Unit Side CN2 (CN3) | Connection Diagram Page |
GRNT7-M40-2M20 GRPT7-M40-2M20 | ![]() | 0.7 ~ 50 (Can be specified by 0.1m increments) | XW2Z-□□□N Omron | ![]() | MIL Connector 40-pin HIF3BA-40D-2.54R Hirose Electric Co., Ltd MILE-40-2.54-S Misumi Original | MIL Connector 20-pin HIF3BA-20D-2.54R Hirose Electric Co., Ltd MILE-20-2.54-S Misumi Original | >>Click here |
GRNT8-M40-2M20 GRPT8-M40-2M20 | G79-O□-□-D1 Omron | ![]() | >>Click here |
Part Number |
---|
GRNT3-F40-M40-WB-[0.2-50/0.1] |
GRNT4-F40-M40-WB-[0.2-50/0.1] |
GRNT5-F40-M40-WB-[0.2-50/0.1] |
GRNT6-M20-M20-WB-[0.2-50/0.1] |
GRNT7-M40-2M20-WB-[0.7-50/0.1] |
GRNT8-M40-2M20-WB-[0.7-50/0.1] |
GRNT9-F40-2M20-WB-[0.7-50/0.1] |
GRNT22-F40-2M20-WB-[0.7-50/0.1] |
GRNT23-F40-2M20-WB-[0.7-50/0.1] |
GRNT24-F40-2M20-WB-[0.7-50/0.1] |
GRNT25-F40-2M20-WB-[0.7-50/0.1] |
GRNT26-F40-2M20-WB-[0.7-50/0.1] |
GRNT27-F40-2M20-WB-[0.7-50/0.1] |
GRNT28-F24-M20-WB-[0.2-50/0.1] |
GRPT3-F40-M40-WB-[0.2-50/0.1] |
GRPT4-F40-M40-WB-[0.2-50/0.1] |
GRPT5-F40-M40-WB-[0.2-50/0.1] |
GRPT6-M20-M20-WB-[0.2-50/0.1] |
GRPT7-M40-2M20-WB-[0.7-50/0.1] |
GRPT8-M40-2M20-WB-[0.7-50/0.1] |
GRPT9-F40-2M20-WB-[0.7-50/0.1] |
GRPT22-F40-2M20-WB-[0.7-50/0.1] |
GRPT23-F40-2M20-WB-[0.7-50/0.1] |
GRPT24-F40-2M20-WB-[0.7-50/0.1] |
GRPT25-F40-2M20-WB-[0.7-50/0.1] |
GRPT26-F40-2M20-WB-[0.7-50/0.1] |
GRPT27-F40-2M20-WB-[0.7-50/0.1] |
GRPT28-F24-M20-WB-[0.2-50/0.1] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy