(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Global RS232C 25 Core⇔25 Core Crossover Connection Cable (with Misumi Original Connectors)

Global RS232C 25 Core⇔25 Core Crossover Connection Cable (with Misumi Original Connectors)
  • New Products

All-time-low price in same series. Additional significant discount for 20 pieces or more. Same model accepted in Japan, China.

  • RS232

● Lowest price within the Misumi Series!
● We offer a large price cut on purchases of 20 or more pieces.

· The appearance and specifications are subject to change without notice.

Component Page >>Click here

Part Number

Configured Part Number is shown.

Specifications

Serial RS232C 25 Core ⇔ 25 Core Crossover Connection Cable (with Misumi Original Connectors):Related Image

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.

Model NumberShape SpecificationCable TypeSpecified Length
(m)
GRPD-25PH-25PH-R
(25-core male / 25-core male / Inch thread / Crossover wiring)
GRPD-25PH-25SH-R
(25-core male / 25-core female / Inch thread / Crossover wiring)
GRPD-25PM-25PM-R
(25-core male metric thread / 25-core male metric thread / Crossover wiring)
GRPD-25PM-25SM-R
(25-core male metric thread / 25-core female metric thread / Crossover wiring)
Serial RS232C 25 Core ⇔ 25 Core Crossover Connection Cable (with Misumi Original Connectors):Related ImageUL20276
AWG28
1 Layers Shield
0.2
~
15

(Can be specified by
0.1m
increments)

Serial RS232C 25 Core ⇔ 25 Core Crossover Connection Cable (with Misumi Original Connectors):Related Image
Part Number
GRPD-25PH-25PH-R-[0.2-15/0.1]
GRPD-25PH-25SH-R-[0.2-15/0.1]
GRPD-25PM-25PM-R-[0.2-15/0.1]
GRPD-25PM-25SM-R-[0.2-15/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN2 CN1 screw CN2 screw Specified Length
(m)
1 Piece(s)

9 Days or more

25-core maleInch (#4-40)Inch (#4-40)0.2 ~ 15
1 Piece(s)

9 Days or more

25-core femaleInch (#4-40)Inch (#4-40)0.2 ~ 15
1 Piece(s)

9 Days or more

25-core maleMillimeter (M2.6)Millimeter (M2.6)0.2 ~ 15
1 Piece(s)

9 Days or more

25-core femaleMillimeter (M2.6)Millimeter (M2.6)0.2 ~ 15

Loading...

  1. 1

Basic Information

Cable type RS-232C CN1 25-core male Type Cross wire connection
Length(m) Free length Cable Model NA20276 Shield 1 Layer Shield

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.