(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Binding Band that conforms to UL standards. White is for indoor use. Black type is weather resistant. 100 pieces product pack.
Part Number
Configured Part Number is shown.
Model Number | Type (Color) |
CV-075-100PW | Standard Type (white) |
CV-100-100PW | |
CV-120S-100PW | |
CV-140S-100PW | |
CV-165-100PW | |
CV-200M-100PW | |
CV-120L-100PW | |
CV-160L-100PW | |
CV-180-100PW | |
CV-200-100PW | |
CV-250-100PW | |
CV-280L-100PW | |
CV-300-100PW | |
CV-340-100PW | |
CV-380-100PW |
Model Number | Type (Color) |
CV-075W-100PW | Weather Resistance Type (black) |
CV-100W-100PW | |
CV-120SW-100PW | |
CV-140SW-100PW | |
CV-165W-100PW | |
CV-200MW-100PW | |
CV-120LW-100PW | |
CV-160LW-100PW | |
CV-180W-100PW | |
CV-200W-100PW | |
CV-250W-100PW | |
CV-280LW-100PW | |
CV-300W-100PW | |
CV-340W-100PW | |
CV-380W-100PW |
Model Number | Bundle Diameter Range (mm) | Loop Tensile Strength Standard Value kgf (lbs) | Size (mm) | Weight (g / piece) | |||
L | A | B | T | ||||
CV-075(W) | 2 ~ 18 | 8.16 (18) | 75 ± 1 | 2.4 | 47.8 ± 1 | 1.0 | 0.27 |
CV-100(W) | 2 ~ 25 | 100 ± 2.5 | 2.5 | 73.8 ± 2 | 1.0 | 0.34 | |
CV-120S(W) | 2 ~ 30 | 120 ± 1 | 2.5 | 91.5 ± 1 | 1.2 | 0.33 | |
CV-140S(W) | 3 ~ 35 | 142 ± 1 | 2.5 | 111.5 ± 1 | 1.16 | 0.48 | |
CV-165(W) | 3 ~ 44 | 165 ± 1.5 | 2.5 | 136 ± 1 | 1.3 | 0.51 | |
CV-200M (W) | 5 ~ 55 | 203 ± 2.5 | 2.5 | 176.5 ± 1.5 | 1.3 | 0.66 | |
CV-120L(W) | 2 ~ 30 | 22.68 (50) | 120 ± 1 | 4.8 | 86.4 ± 1 | 1.5 | 0.79 |
CV-160L(W) | 3 ~ 42 | 160 ± 1.5 | 4.8 | 106 ± 1 | 1.6 | 1.05 | |
CV-180(W) | 5 ~ 49 | 180 ± 1.5 | 3.6 | 150.5 ± 1 | 1.3 | 1.00 | |
CV-200(W) | 5 ~ 55 | 203 ± 2.5 | 4.6 | 168.3 ± 1.5 | 1.6 | 1.33 | |
CV-250(W) | 6 ~ 74 | 249 ± 2.5 | 4.8 | 215 ± 2.5 | 1.52 | 2.00 | |
CV-280L(W) | 6 ~ 78 | 54.43 (120) | 281 ± 2.5 | 7.5 | 237 ± 2.5 | 1.7 | 3.83 |
CV-300(W) | 7 ~ 88 | 301 ± 2.5 | 7.6 | 257 ± 2.5 | 1.63 | 4.25 | |
CV-340(W) | 7 ~ 99 | 338 ± 2.5 | 7.6 | 295 ± 2.5 | 1.8 | 4.60 | |
CV-380(W) | 7 ~ 110 | 380 ± 2.5 | 7.6 | 332 ± 2.5 | 2.0 | 5.20 |
Material | 66 Nylon, UL94V-2 |
Color | White (standard product) or black (weather resistant product) |
Operating Temperature Range | -40°C ~ +85°C |
Loading...
Material | Nylon | Flame retardant grade (main raw materials) | UL94V-2 | Representative standards | UL |
---|---|---|---|---|---|
Material (Details) | 66 Nylon | Operating Temperature Range (Min ~ Max)(°C) | -40 ~ +85 | Quantity(P) | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy