(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

300V UL Standard Rainbow Ribbon Cable

300V UL Standard Rainbow Ribbon Cable

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

300 V UL Standard Color Bridge type

  • VW-1
  • ULAWM
  • 300 V

● Misumi original flat cable.
● Suitable for wiring between devices as it is very soft.
● It can be pressure welded to 2.54 pitch MIL connectors (MIL-C-83503 Standard).

· Be careful not to confuse specified length and quantity when ordering.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.

The Electrical Appliance and Material Safety Law certificate has not been obtained.
* This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

Part Number

Configured Part Number is shown.

Specifications

300 V UL Standard Rainbow Ribbon Cable:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
 
Shape SpecificationBridge Type
Rated Voltage300V
Operating Temperature Range0 ~ 105°C
Standard AcquiredULAWM2651
Insulation PropertiesPVC

Model NumberNumber of CoresTotal Length
(1 roll) * Meter increments
Sample Provided
>>P.1692
MAST-SFKK-BCL
(Colored bridge)
61
/
5
/
10
/
61
(1 Roll)
-
8-
10-
14-
16-
20
24-
26-
30-
34-
36-
40-
50-
60-
64-


Be sure to read the following precautions when you place an order.
For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* Length in "m" is included in model numbers. Always specify quantity as number of units, not as meters.
* Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".
* Allowable current is to be used only as a reference value and is not guaranteed.
Part Number
MAST-SFKK-BCL-6-1
MAST-SFKK-BCL-6-5
MAST-SFKK-BCL-6-10
MAST-SFKK-BCL-6-61
MAST-SFKK-BCL-8-1
MAST-SFKK-BCL-8-5
MAST-SFKK-BCL-8-10
MAST-SFKK-BCL-8-61
MAST-SFKK-BCL-10-1
MAST-SFKK-BCL-10-5
MAST-SFKK-BCL-10-10
MAST-SFKK-BCL-10-61
MAST-SFKK-BCL-14-1
MAST-SFKK-BCL-14-5
MAST-SFKK-BCL-14-10
MAST-SFKK-BCL-14-61
MAST-SFKK-BCL-16-1
MAST-SFKK-BCL-16-5
MAST-SFKK-BCL-16-10
MAST-SFKK-BCL-16-61
MAST-SFKK-BCL-20-1
MAST-SFKK-BCL-20-5
MAST-SFKK-BCL-20-10
MAST-SFKK-BCL-20-61
MAST-SFKK-BCL-26-1
MAST-SFKK-BCL-26-5
MAST-SFKK-BCL-26-10
MAST-SFKK-BCL-26-61
MAST-SFKK-BCL-30-1
MAST-SFKK-BCL-30-5
MAST-SFKK-BCL-30-10
MAST-SFKK-BCL-30-61
MAST-SFKK-BCL-34-1
MAST-SFKK-BCL-34-5
MAST-SFKK-BCL-34-10
MAST-SFKK-BCL-34-61
MAST-SFKK-BCL-40-1
MAST-SFKK-BCL-40-5
MAST-SFKK-BCL-40-10
MAST-SFKK-BCL-40-61
MAST-SFKK-BCL-50-1
MAST-SFKK-BCL-50-5
MAST-SFKK-BCL-50-10
MAST-SFKK-BCL-50-61
MAST-SFKK-BCL-64-1
MAST-SFKK-BCL-64-5
MAST-SFKK-BCL-64-10
MAST-SFKK-BCL-64-61
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

167.62
1 Piece(s)Available

8 Days or more

567.62
1 Piece(s)Available

8 Days or more

1067.62
1 Piece(s)Available

8 Days or more

6167.62
1 Piece(s)Available

8 Days or more

1810.16
1 Piece(s)Available

8 Days or more

5810.16
1 Piece(s)Available

8 Days or more

10810.16
1 Piece(s)Available

8 Days or more

61810.16
1 Piece(s)Available

8 Days or more

11012.7
1 Piece(s)Available

8 Days or more

51012.7
1 Piece(s)Available

8 Days or more

101012.7
1 Piece(s)Available

8 Days or more

611012.7
1 Piece(s)Available

8 Days or more

11417.78
1 Piece(s)Available

8 Days or more

51417.78
1 Piece(s)Available

8 Days or more

101417.78
1 Piece(s)Available

8 Days or more

611417.78
1 Piece(s)Available

8 Days or more

11620.32
1 Piece(s)Available

8 Days or more

51620.32
1 Piece(s)Available

8 Days or more

101620.32
1 Piece(s)Available

8 Days or more

611620.32
1 Piece(s)Available

8 Days or more

12025.4
1 Piece(s)Available

8 Days or more

52025.4
1 Piece(s)Available

8 Days or more

102025.4
1 Piece(s)Available

8 Days or more

612025.4
1 Piece(s)Available

8 Days or more

12633.02
1 Piece(s)Available

8 Days or more

52633.02
1 Piece(s)Available

8 Days or more

102633.02
1 Piece(s)Available

8 Days or more

612633.02
1 Piece(s)Available

8 Days or more

13038.1
1 Piece(s)Available

8 Days or more

53038.1
1 Piece(s)Available

8 Days or more

103038.1
1 Piece(s)Available

8 Days or more

613038.1
1 Piece(s)Available

8 Days or more

13443.18
1 Piece(s)Available

8 Days or more

53443.18
1 Piece(s)Available

8 Days or more

103443.18
1 Piece(s)Available

8 Days or more

613443.18
1 Piece(s)Available

8 Days or more

14050.8
1 Piece(s)Available

8 Days or more

54050.8
1 Piece(s)Available

8 Days or more

104050.8
1 Piece(s)Available

8 Days or more

614050.8
1 Piece(s)Available

8 Days or more

15063.5
1 Piece(s)Available

8 Days or more

55063.5
1 Piece(s)Available

8 Days or more

105063.5
1 Piece(s)Available

8 Days or more

615063.5
1 Piece(s)Available

8 Days or more

16481.28
1 Piece(s)Available

8 Days or more

56481.28
1 Piece(s)Available

8 Days or more

106481.28
1 Piece(s)Available

8 Days or more

616481.28

Loading...

  1. 1

Basic Information

Conductor cross section(mm2) 0.08 AWG size(AWG) 28 Rated voltage 300 V
Shield N/A Representative standards UL

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.