(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

300 V High-Flex Heat Resistant Signal Cable - Shielded, PVC Sheath, UL, MASW-AS3SKK Series

300 V High-Flex Heat Resistant Signal Cable - Shielded, PVC Sheath, UL, MASW-AS3SKK Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

The "SWING-MASTER" Class-A cabling is one of Misumi's original MASTER cables.

  • VW-1
  • ULAWM
  • For Signal
  • Oil-Resistant
  • Single Shield
  • Twisted Pair
  • 300 V


● The "SWING-MASTER" Class-A is one of Misumi's original MASTER cables.
● This product complies with UL standards.
● Heat-resistant ETFE resin is used in the insulation of core wires.
● Shielded for excellent noise canceling properties.

* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.

The Electrical Appliance and Material Safety Law certificate has not been obtained.
* This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

Specifications

MASW-AS3SKK UL Standard Shielded Cable:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number Section Area
(mm2)
Number of Pairs *2
1P = 2 Cores
Total Length
or
Specified Length
MASW-AS3SKK 0.2 2P 1
~
100
(Specify 1 m Increment)
3P
4P
5P
6P
10P
12P
20P
0.3 2P
3P
4P
5P
6P
10P



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 2 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering. (Check the Specification Table for number of wire cores) 1P (1PS) is "x 2-core".

More Information

MASW-AS3SKK UL Standard Shielded Cable:Related Image

MASW-AS3SKK UL Standard Shielded Cable:Related Image

MASW-AS3SKK UL Standard Shielded Cable:Related Image

Specifications

Model Number Section Area
(mm2)
Number of Pairs *1
1P = 2 Cores
AWG
Estimated
Size *2
Twisted
Structure
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg / km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
(mm)
Sheath Sample
Provided* 5
Allowable Current
A (30 °C) *3
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ / km (20 °C)
Maximum Voltage
V / Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
MASW-AS3SKK 0.2 2P 24 Twisted Pair 4 6.0 45 3.30 108
or less
100
or more
2000 43/0.079 0.61 Tin 0.2 ETFE 1.01 1 PVC -
3P 6 6.3 53 2.72 -
4P 8 6.8 63 2.44 -
5P 10 7.3 72 2.25 -
6P 12 7.8 82 1.88 -
10P 20 9.9 120 1.69
12P 24 11.0 140 1.41 -
20P 40 11.8 193 1.22 -
0.3 2P 23 4 6.4 52 4.04 78
or less
60/0.079 0.72 1.12 -
3P 6 6.7 61 3.38 -
4P 8 7.2 73 3.01 -
5P 10 7.7 84 2.82 -
6P 12 8.3 167 2.35 -
10P 20 10.6 236 2.07 -



*1 (Check the Specification Table for number of wire cores) 1P (1PS) is "x 2-core".
*2 Resizing is to be used only as a guide. Additionally, because this product has been designed with overseas standards,
the sizes shown have been replaced with an estimated section area calculated from the actual conductive structure.
For the comparison table of the AWG size and estimated section area (shown in mm2), refer to >>Click here.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other

Current Reduction Factor

Ambient Temperature (°C) 20 30 40 50 60 70
Current Reduction Factor 1.06 1 0.93 0.85 0.77 0.68

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40°C, 0.2 mm22 P:
3.3 x 0.93 = 3.06 (A)

MASW-AS3SKK UL Standard Shielded Cable:Related Image

Wire Core Identification Table

Color Identification Pair No.
(Pair number)
1 2 3 4 5 6 7 8 9 10
Wire Core No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20
Insulator Color Blue Orange Green Brown Gray Red Black Yellow Pink Purple Light Blue Blue Green Light Purple Light Brown White Blue Orange Green Brown Gray
Pair No.
(Pair number)
11 12 13 14 15 16 17 18 19 20
Wire Core No. 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40
Insulator Color Red Black Yellow Pink Purple Light Blue Blue Green Light Purple Light Brown White Blue Orange Green Brown Gray Red Black Yellow Pink Purple
Part Number
MASW-AS3SKK-0.2-3P-1
MASW-AS3SKK-0.2-3P-2
MASW-AS3SKK-0.2-3P-3
MASW-AS3SKK-0.2-3P-4
MASW-AS3SKK-0.2-3P-5
MASW-AS3SKK-0.2-3P-6
MASW-AS3SKK-0.2-3P-7
MASW-AS3SKK-0.2-3P-8
MASW-AS3SKK-0.2-3P-9
MASW-AS3SKK-0.2-3P-10
MASW-AS3SKK-0.2-3P-11
MASW-AS3SKK-0.2-3P-12
MASW-AS3SKK-0.2-3P-13
MASW-AS3SKK-0.2-3P-14
MASW-AS3SKK-0.2-3P-15
MASW-AS3SKK-0.2-3P-16
MASW-AS3SKK-0.2-3P-17
MASW-AS3SKK-0.2-3P-18
MASW-AS3SKK-0.2-3P-19
MASW-AS3SKK-0.2-3P-20
MASW-AS3SKK-0.2-3P-21
MASW-AS3SKK-0.2-3P-22
MASW-AS3SKK-0.2-3P-23
MASW-AS3SKK-0.2-3P-24
MASW-AS3SKK-0.2-3P-25
MASW-AS3SKK-0.2-3P-26
MASW-AS3SKK-0.2-3P-27
MASW-AS3SKK-0.2-3P-28
MASW-AS3SKK-0.2-3P-29
MASW-AS3SKK-0.2-3P-30
MASW-AS3SKK-0.2-3P-31
MASW-AS3SKK-0.2-3P-32
MASW-AS3SKK-0.2-3P-33
MASW-AS3SKK-0.2-3P-34
MASW-AS3SKK-0.2-3P-35
MASW-AS3SKK-0.2-3P-36
MASW-AS3SKK-0.2-3P-37
MASW-AS3SKK-0.2-3P-38
MASW-AS3SKK-0.2-3P-39
MASW-AS3SKK-0.2-3P-40
MASW-AS3SKK-0.2-3P-41
MASW-AS3SKK-0.2-3P-42
MASW-AS3SKK-0.2-3P-43
MASW-AS3SKK-0.2-3P-44
MASW-AS3SKK-0.2-3P-45
MASW-AS3SKK-0.2-3P-46
MASW-AS3SKK-0.2-3P-47
MASW-AS3SKK-0.2-3P-48
MASW-AS3SKK-0.2-3P-49
MASW-AS3SKK-0.2-3P-50
MASW-AS3SKK-0.2-3P-51
MASW-AS3SKK-0.2-3P-52
MASW-AS3SKK-0.2-3P-53
MASW-AS3SKK-0.2-3P-54
MASW-AS3SKK-0.2-3P-55
MASW-AS3SKK-0.2-3P-56
MASW-AS3SKK-0.2-3P-57
MASW-AS3SKK-0.2-3P-58
MASW-AS3SKK-0.2-3P-59
MASW-AS3SKK-0.2-3P-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

10.224636.3
1 Piece(s)Available

8 Days or more

20.224636.3
1 Piece(s)Available

8 Days or more

30.224636.3
1 Piece(s)Available

8 Days or more

40.224636.3
1 Piece(s)Available

8 Days or more

50.224636.3
1 Piece(s)Available

8 Days or more

60.224636.3
1 Piece(s)Available

8 Days or more

70.224636.3
1 Piece(s)Available

8 Days or more

80.224636.3
1 Piece(s)Available

8 Days or more

90.224636.3
1 Piece(s)Available

8 Days or more

100.224636.3
1 Piece(s)Available

8 Days or more

110.224636.3
1 Piece(s)Available

8 Days or more

120.224636.3
1 Piece(s)Available

8 Days or more

130.224636.3
1 Piece(s)Available

8 Days or more

140.224636.3
1 Piece(s)Available

8 Days or more

150.224636.3
1 Piece(s)Available

8 Days or more

160.224636.3
1 Piece(s)Available

8 Days or more

170.224636.3
1 Piece(s)Available

8 Days or more

180.224636.3
1 Piece(s)Available

8 Days or more

190.224636.3
1 Piece(s)Available

8 Days or more

200.224636.3
1 Piece(s)Available

8 Days or more

210.224636.3
1 Piece(s)Available

8 Days or more

220.224636.3
1 Piece(s)Available

8 Days or more

230.224636.3
1 Piece(s)Available

8 Days or more

240.224636.3
1 Piece(s)Available

8 Days or more

250.224636.3
1 Piece(s)Available

8 Days or more

260.224636.3
1 Piece(s)Available

8 Days or more

270.224636.3
1 Piece(s)Available

8 Days or more

280.224636.3
1 Piece(s)Available

8 Days or more

290.224636.3
1 Piece(s)Available

8 Days or more

300.224636.3
1 Piece(s)Available

8 Days or more

310.224636.3
1 Piece(s)Available

8 Days or more

320.224636.3
1 Piece(s)Available

8 Days or more

330.224636.3
1 Piece(s)Available

8 Days or more

340.224636.3
1 Piece(s)Available

8 Days or more

350.224636.3
1 Piece(s)Available

8 Days or more

360.224636.3
1 Piece(s)Available

8 Days or more

370.224636.3
1 Piece(s)Available

8 Days or more

380.224636.3
1 Piece(s)Available

8 Days or more

390.224636.3
1 Piece(s)Available

8 Days or more

400.224636.3
1 Piece(s)Available

8 Days or more

410.224636.3
1 Piece(s)Available

8 Days or more

420.224636.3
1 Piece(s)Available

8 Days or more

430.224636.3
1 Piece(s)Available

8 Days or more

440.224636.3
1 Piece(s)Available

8 Days or more

450.224636.3
1 Piece(s)Available

8 Days or more

460.224636.3
1 Piece(s)Available

8 Days or more

470.224636.3
1 Piece(s)Available

8 Days or more

480.224636.3
1 Piece(s)Available

8 Days or more

490.224636.3
1 Piece(s)Available

8 Days or more

500.224636.3
1 Piece(s)Available

8 Days or more

510.224636.3
1 Piece(s)Available

8 Days or more

520.224636.3
1 Piece(s)Available

8 Days or more

530.224636.3
1 Piece(s)Available

8 Days or more

540.224636.3
1 Piece(s)Available

8 Days or more

550.224636.3
1 Piece(s)Available

8 Days or more

560.224636.3
1 Piece(s)Available

8 Days or more

570.224636.3
1 Piece(s)Available

8 Days or more

580.224636.3
1 Piece(s)Available

8 Days or more

590.224636.3
1 Piece(s)Available

8 Days or more

600.224636.3

Loading...

Basic Information

Rated voltage 300V Shield Yes Sheath Characteristic Oil Resistant
Representative standards UL Sheath Color Black Sheath Material PVC
Insulation body materials Fluorine Power supply/signal For Signal

Frequently asked questions (FAQ)

質問: What is the benefit of twisted pairs?
回答: Twisted pair cabling is a type of wiring in which two conductors of a single circuit are twisted together for the purposes of improving electromagnetic compatibility. Compared to a single conductor or an untwisted balanced pair, a twisted pair reduces electromagnetic radiation, crosstalk between neighboring pairs and improves rejection of external electromagnetic interference.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.