(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Connector Cable - Crimp Contact, Mini Universal Mate-N-Lok【50 Pieces Per Package】 (Part Numbers)

Connector Cable - Crimp Contact, Mini Universal Mate-N-Lok

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.


● Sold as a pack of crimped cables.
● High Quality Crimped Connector Cables Processed at a Misumi Factory
● Connector cables can be assembled without investing in specialized tools.
● Available as 50 pieces / pack

· If the wiring is incorrect, remove it with the dedicated wire removal tool.
· For reuse, raise the contact lance.

Specifications

Mini Universal MATE-N-LOK Crimped Contact Cable:Related Image

1 Pack Unit With Total of 50
Model NumberContact
Type
Cable Color SpecifiedParts SpecificationWeight 1 m
Stock (1 m)
Non-stock (2 m ~)
Non-stockUsed CableUsed Contact
Model Number
(g)
171639-16Female
(Socket)
B (Blue)
C (White)
D (Black)
A (Brown)
E (Red)
F (Yellow)
G (Green)
AWG16UL1007
Type
171639-1885
170366-18AWG18170366-1600
170365-22AWG22170365-1300
171638-16Male
(Pin)
AWG16171368-1885
170364-18AWG18170364-1600
170363-22AWG22170363-1300

More Information

Mini Universal MATE-N-LOK Crimped Contact Cable:Related ImageMini Universal MATE-N-LOK Crimped Contact Cable:Related Image
Part Number
170363-22-A-1
170363-22-A-2
170363-22-A-3
170363-22-A-5
170363-22-A-7
170363-22-A-10
170363-22-B-1
170363-22-B-2
170363-22-B-3
170363-22-B-5
170363-22-B-7
170363-22-B-10
170363-22-C-1
170363-22-C-2
170363-22-C-3
170363-22-C-5
170363-22-C-7
170363-22-C-10
170363-22-D-1
170363-22-D-2
170363-22-D-3
170363-22-D-5
170363-22-D-7
170363-22-D-10
170363-22-E-1
170363-22-E-2
170363-22-E-3
170363-22-E-5
170363-22-E-7
170363-22-E-10
170363-22-F-1
170363-22-F-2
170363-22-F-3
170363-22-F-5
170363-22-F-7
170363-22-F-10
170363-22-G-1
170363-22-G-2
170363-22-G-3
170363-22-G-5
170363-22-G-7
170363-22-G-10
170364-18-A-1
170364-18-A-2
170364-18-A-3
170364-18-A-5
170364-18-A-7
170364-18-A-10
170364-18-B-1
170364-18-B-2
170364-18-B-3
170364-18-B-5
170364-18-B-7
170364-18-B-10
170364-18-C-1
170364-18-C-2
170364-18-C-3
170364-18-C-5
170364-18-C-7
170364-18-C-10
170364-18-D-1
170364-18-D-2
170364-18-D-3
170364-18-D-5
170364-18-D-7
170364-18-D-10
170364-18-E-1
170364-18-E-2
170364-18-E-3
170364-18-E-5
170364-18-E-7
170364-18-E-10
170364-18-F-1
170364-18-F-2
170364-18-F-3
170364-18-F-5
170364-18-F-7
170364-18-F-10
170364-18-G-1
170364-18-G-2
170364-18-G-3
170364-18-G-5
170364-18-G-7
170364-18-G-10
170365-22-A-1
170365-22-A-2
170365-22-A-3
170365-22-A-5
170365-22-A-7
170365-22-A-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Wire AWG Size Contact Shape Cable Length
(m)
Applicable Contact Applicable Cable Model Cable Color

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male1170363-1UL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male2170363-1UL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male3170363-1UL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male5170363-1UL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male7170363-1UL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male10170363-1UL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1022Male1170363-1UL1007-22Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male2170363-1UL1007-22Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male3170363-1UL1007-22Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male5170363-1UL1007-22Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male7170363-1UL1007-22Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male10170363-1UL1007-22Blue

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1022Male1170363-1UL1007-22White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male2170363-1UL1007-22White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male3170363-1UL1007-22White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male5170363-1UL1007-22White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male7170363-1UL1007-22White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male10170363-1UL1007-22White

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1022Male1170363-1UL1007-22Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male2170363-1UL1007-22Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male3170363-1UL1007-22Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male5170363-1UL1007-22Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male7170363-1UL1007-22Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male10170363-1UL1007-22Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male1170363-1UL1007-22Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male2170363-1UL1007-22Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male3170363-1UL1007-22Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male5170363-1UL1007-22Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male7170363-1UL1007-22Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male10170363-1UL1007-22Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male1170363-1UL1007-22Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male2170363-1UL1007-22Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male3170363-1UL1007-22Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male5170363-1UL1007-22Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male7170363-1UL1007-22Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male10170363-1UL1007-22Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male1170363-1UL1007-22Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male2170363-1UL1007-22Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male3170363-1UL1007-22Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male5170363-1UL1007-22Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male7170363-1UL1007-22Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Male10170363-1UL1007-22Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male1170364-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male2170364-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male3170364-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male5170364-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male7170364-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male10170364-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018Male1170364-1UL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male2170364-1UL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male3170364-1UL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male5170364-1UL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male7170364-1UL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male10170364-1UL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018Male1170364-1UL1007-18White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male2170364-1UL1007-18White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male3170364-1UL1007-18White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male5170364-1UL1007-18White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male7170364-1UL1007-18White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male10170364-1UL1007-18White

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018Male1170364-1UL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male2170364-1UL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male3170364-1UL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male5170364-1UL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male7170364-1UL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male10170364-1UL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male1170364-1UL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male2170364-1UL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male3170364-1UL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male5170364-1UL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male7170364-1UL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male10170364-1UL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male1170364-1UL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male2170364-1UL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male3170364-1UL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male5170364-1UL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male7170364-1UL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male10170364-1UL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male1170364-1UL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male2170364-1UL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male3170364-1UL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male5170364-1UL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male7170364-1UL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18Male10170364-1UL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Female1170365-1UL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Female2170365-1UL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Female3170365-1UL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Female5170365-1UL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Female7170365-1UL1007-22Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-22Female10170365-1UL1007-22Brown

Loading...

Features

● The Mini Universal MATE-N-LOK connector has a compact size of about 22 mm x 15 mm, even with the maximum core number of 15. It is a nylon connector suitable for compact, high-density modern devices.
● A type of plug for attaching electric wire that contains a socket for relays, as well as a panel for mounting a socket.
● Because both male and female contacts can be freely incorporated in both plug and socket, male and female contacts can coexist within the same plug or the same socket. Thanks to this, it is possible to add the incorrect insertion prevention function.
● Because both male and female contacts fit into the housing interior without being exposed, either can be used for the power supply side.
● Can be used with confidence in safety due to being compliant with UL, CSA and VDE standards.
● PRO-CRIMPER can be also used for crimping various nylon connectors by simply exchanging the die.
● UL No.E28476

Material / Finish

Item Materials Finish
Housing 66 Nylon Resin UL94V-0
Contact Brass (Phosphor Bronze) Tin-plated

Compatible Wire Size

AWG Conductor Section Area mm2
Size 26 ~ 16 0.15 ~ 2.0

Specifications

Item Content
Rated Current 7 A (used with AWG18) or less
Rated Voltage (UL, CSA certified) 600 VAC or less
Rated Voltage (Electrical Appliance and Material Safety Law Compliant) 300 VAC or less
Peak Voltage 1,500 VAC / 1 minute
Insulation Resistance 1,000 MΩ or more
Contact Resistance 10 mΩ or less
Operating Temperature Range -20°C ~ +105°C (Note)
Applicable Panel Thickness 0.8 ~ 2.0 mm
Durability (repeated insertion and removal) After being repeatedly inserted and removed 24 times, passed standards for connector insertion pullout force. Contact Resistance 20 MΩ or less
(Note) The operating temperature range is a combination of ambient temperature and temperature rise during energization. Allowable limit temperature rise during energization is up to 30°C. Therefore, the allowable upper limit for the ambient temperature is 75°C. When the number of cores increases, the allowable ambient temperature for rated current decreases. Confirm with the table at right.
About Contacts

Relationship of Ambient Temperature, Power Supply Current, and Core Number

About Coupling

About Coupling

Basic Information

Others Mini-Universal MATE-N-LOK Wire connection method Crimping IP Rating N/A
Compatible Connector Mini-Universal MATE-N-LOK_Housing Shared Quantity(pcs. / Pack) 50 Screws / Pack

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.