(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cord Accessories - Relay Securing Brackets, Multipurpose

Power Cord Accessories - Relay Securing Brackets, Multipurpose

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

Power pullout prevention bracket that can be equally utilized with either power cords or inlets. Product usable with multi-purpose relays.


∙ Angled sockets are not supported.
∙ Fixed type cable ties are more flexible than the repeating type.

Part Number

Configured Part Number is shown.

Specifications

Freely Combinable - Power Pullout Prevention Bracket:Related Image

■ Screw Fixing Type Inlet / Outlet Connection Types
Model NumberTypeScrew Type
FREK-GLNBFixed TypePan Screw
FREK-RPNBRepeat Type
FREK-STNBStainless
FREK-GLSAFixed TypeFlathead Screw
FREK-RPSARepeat Type
FREK-STSAStainless

■ Relay Fixed Type
Model NumberType
FREK-EXJTRelay Fixed
FREK-RPJTRelay Repeat

More Information

Specifications
Model NumberFREK-GLNBFREK-RPNBFREK-GLSAFREK-RPSAFREK-EXJTFREK-RPJTFREK-STNBFREK-STSA
HookMaterialPBT (UL 94V-0)Stainless Steel (SUS304)
Operating Temperature Range-10°C ~ 150°C-59°C ~ 250°C
Tie
Band
MaterialPVC (UL No.UL94V-2)Stainless Steel (SUS304)
Operating Temperature Range-59°C ~ 85°C-59°C ~ 250°C
UL No.UL56854
ScrewMaterialMaterial: Brass (Supports REACH), Surface Treatment: Nickel Plated
Set ContentsHook: 1 Piece
Band (Short 2 Pieces / Long 1 Piece)
Hook: 2 Pieces
Band
(Long: 2 Pieces)
Hook: 1 Piece
Band (Stainless Steel 2 Pieces)

Freely Combinable - Power Pullout Prevention Bracket:Related Image
Freely Combinable - Power Pullout Prevention Bracket:Related Image
Freely Combinable - Power Pullout Prevention Bracket:Related Image
Freely Combinable - Power Pullout Prevention Bracket:Related Image
Part Number
FREK-EXJT
FREK-GLNB
FREK-GLSA
FREK-RPJT
FREK-RPNB
FREK-RPSA
FREK-STNB
FREK-STSA
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThe Intended Use Cable Tie Model Screw Model Band Material
1 Piece(s)Available

8 Days or more

10For Mounted RelayMounted-PBT
1 Piece(s)Available

8 Days or more

10For Inlet / OutletMountedPan ScrewPBT
1 Piece(s)Available

8 Days or more

10For Inlet / OutletMountedFlathead ScrewPBT
1 Piece(s)Available

8 Days or more

10For Mounted RelayRepeat-PBT
1 Piece(s)Available

8 Days or more

10For Inlet / OutletRepeatPan ScrewPBT
1 Piece(s)Available

8 Days or more

10For Inlet / OutletRepeatFlathead ScrewPBT
1 Piece(s)Available

8 Days or more

10For Inlet / OutletStainlessPan Screw304 Stainless Steel
1 Piece(s)Available

8 Days or more

10For Inlet / OutletStainlessFlathead Screw304 Stainless Steel

Loading...

  1. 1

Example

Freely Combinable - Power Pullout Prevention Bracket:Related Image

Additional Products in this Category

Complementary Products

Tech Support