(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Auxiliary contact unit for contact extension.
Part Number
Configured Part Number is shown.
Outline Diagram | Contact Configuration Diagram | Contact | Weight | Pole Number | Mounting Direction | Model |
![]() |
![]() |
1a1b | 530g | 2 | Horizontal | UA-1 |
![]() |
![]() |
2a | 280g | Front | UA-2-2A | |
1a1b | UA-2-1A1B | |||||
2b | UA-2-2B | |||||
![]() |
![]() |
4b | 500g | 4 | UA-4-4B | |
1a3b | UA-4-1A3B | |||||
2a2b | UA-4-2A2B | |||||
3a1b | UA-4-3A1B | |||||
4a | UA-4-4A |
Specifications
Model | UA-1 | UA-2,4 | |
Rated Operating Voltage | 600V | 600V | |
Rated Insulation Voltage | 600V | 600V | |
Rated Impulse Peak Voltage | 6kV | 6kV | |
Rated Frequency | 50/60Hz | 50/60Hz | |
Minimum Applicable Load | Voltage | 17 VDC | 24 VDC |
Current | 5 mA DC | 10 mA DC | |
Rated Thermal Current (Ith, AC12 duty) | 10A | 16A | |
Rated Working Current | 120 VAC | 6A | 6A |
240 VAC | 3A | 3A | |
380 VAC | 1.9A | 1.9A | |
480 VAC | 1.5A | 1.5A | |
500 VAC | 1.4A | 1.4A | |
600 VAC | 1.2A | 1.2A | |
125 VDC | 1.1A | 1.1A | |
250 VDC | 0.55A | 0.55A | |
400 VDC | 0.31A | 0.31A | |
500 VDC | 0.27A | 0.27A | |
600 VDC | 0.2A | 0.2A | |
Electrical Life | 220 VAC | 0.5 million operations | 0.5 million operations |
440 VAC | |||
220 VDC | |||
440 VDC | |||
Switching Frequency (operations / hour) | 1800 | 1800 | |
Wire Size | AWG | 18 ~ 10 | 18 ~ 10 |
mm2 | 1 ~ 2.5 | 1 ~ 2.5 |
Part Number |
---|
UA-1 |
UA-2-1A1B |
UA-2-2A |
UA-4-1A3B |
UA-4-2A2B |
UA-4-4A |
Loading...
Type | Auxiliary Power Contactor | Specifications | Auxiliary Contact Unit | Compatible Models | KHK6 – 65 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy