(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Japan Airlines electronics industry (JAE), Dai Ichi electronics industry (DDK) models used. Rigid panel mount connector.
Part Number
Configured Part Number is shown.
Factory Code | Model Number | Shell | Arrangement | Contact Shape | Number of Cores | Model Number | Factory Code | Model Number | Shell | Arrangement | Contact Shape | Number of Cores | Model Number | |
Male P | Female S | |||||||||||||
D | MS3102A Panel Mount Receptacle * The mating components are: · Straight Plugs · Angled Plugs MS3106B MS3108B | 10SL | 3 | P Male (Pin) S Female (Socket) | 3 | D/MS3102A10SL-3P | D | MS3102A Panel Mount Receptacle * The mating components are: · Straight Plugs · Angled Plugs MS3106B MS3108B | 10SL | 3 | P Male (Pin) S Female (Socket) | 3 | ||
D | 4 | 2 | D/MS3102A10SL-4P | D | 4 | 2 | ||||||||
M | 12S | 3 | 2 | MMS3102A-12S-3-P | M | 12S | 3 | 2 | MMS3102A-12S-3-S | |||||
N | N/MS3102A12S-3P | N | N/MS3102A12S-3S | |||||||||||
D | 14S | 1 | 3 | D/MS3102A14S-1P | D | 14S | 1 | 3 | D/MS3102A14S-1S | |||||
M | 2 | 4 | MMS3102A-14S-2-P | M | 2 | 4 | MMS3102A-14S-2-S | |||||||
N | N/MS3102A14S-2P | N | N/MS3102A14S-2S | |||||||||||
D | 5 | 5 | D/MS3102A14S-5P | D | 5 | 5 | D/MS3102A14S-5S | |||||||
M | 6 | 6 | MMS3102A-14S-6-P | M | 6 | 6 | MMS3102A-14S-6-S | |||||||
N | N/MS3102A14S-6P | N | N/MS3102A14S-6S | |||||||||||
M | 7 | 3 | MMS3102A-14S-7-P | M | 7 | 3 | MMS3102A-14S-7-S | |||||||
N | N/MS3102A14S-7P | N | N/MS3102A14S-7S | |||||||||||
D | 9 | 2 | D/MS3102A14S-9P | D | 9 | 2 | D/MS3102A14S-9S | |||||||
M | 16S | 1 | 7 | MMS3102A-16S-1-P | M | 16S | 1 | 7 | MMS3102A-16S-1-S | |||||
N | N/MS3102A16S-1P | N | N/MS3102A16S-1S | |||||||||||
D | 5 | 3 | D/MS3102A16S-5P | D | 5 | 3 | D/MS3102A16S-5S | |||||||
D | 8 | 5 | D/MS3102A16S-8P | D | 8 | 5 | D/MS3102A16S-8S | |||||||
M | 16 | 10 | 3 | MMS3102A-16-10-P | M | 16 | 10 | 3 | MMS3102A-16-10-S | |||||
N | N/MS3102A16-10P | N | N/MS3102A16-10S | |||||||||||
M | 18 | 1 | 10 | MMS3102A-18-1-P | M | 18 | 1 | 10 | MMS3102A-18-1-S | |||||
N | N/MS3102A18-1P | N | N/MS3102A18-1S | |||||||||||
D | 4 | 4 | D/MS3102A18-4P | D | 4 | 4 | D/MS3102A18-4S | |||||||
D | 5 | 3 | D/MS3102A18-5P | D | 5 | 3 | D/MS3102A18-5S | |||||||
D | 8 | 8 | D/MS3102A18-8P | D | 8 | 8 | D/MS3102A18-8S | |||||||
M | 10 | 4 | MMS3102A-18-10-P | M | 10 | 4 | MMS3102A-18-10-S | |||||||
D | D/MS3102A18-10P | D | D/MS3102A18-10S | |||||||||||
M | 11 | 5 | MMS3102A-18-11-P | M | 11 | 5 | MMS3102A-18-11-S | |||||||
N | N/MS3102A18-11P | N | N/MS3102A18-11S | |||||||||||
D | 12 | 6 | D/MS3102A18-12P | D | 12 | 6 | D/MS3102A18-12S | |||||||
D | 19 | 10 | D/MS3102A18-19P | D | 19 | 10 | D/MS3102A18-19S | |||||||
D | 20 | 5 | D/MS3102A18-20P | D | 20 | 5 | D/MS3102A18-20S | |||||||
D | 21 | 3 | D/MS3102A18-21P | D | 21 | 3 | D/MS3102A18-21S | |||||||
D | 22 | 3 | D/MS3102A18-22P | D | 22 | 3 | D/MS3102A18-22S | |||||||
D | 20 | 2 | 1 | D/MS3102A20-2P | D | 20 | 2 | 1 | D/MS3102A20-2S | |||||
M | 4 | 4 | MMS3102A-20-4-P | M | 4 | 4 | MMS3102A-20-4-S | |||||||
N | N/MS3102A20-4P | N | N/MS3102A20-4S | |||||||||||
D | 7 | 8 | D/MS3102A20-7P | D | 7 | 8 | D/MS3102A20-7S | |||||||
M | 15 | 7 | MMS3102A-20-15-P | M | 15 | 7 | MMS3102A-20-15-S | |||||||
N | N/MS3102A20-15P | N | N/MS3102A20-15S | |||||||||||
M | 16 | 9 | MMS3102A-20-16-P | M | 16 | 9 | MMS3102A-20-16-S | |||||||
N | N/MS3102A20-16P | N | N/MS3102A20-16S | |||||||||||
D | 17 | 6 | D/MS3102A20-17P | D | 17 | 6 | D/MS3102A20-17S | |||||||
D | 18 | 9 | D/MS3102A20-18P | D | 18 | 9 | D/MS3102A20-18S | |||||||
D | 22 | 6 | D/MS3102A20-22P | D | 22 | 6 | D/MS3102A20-22S | |||||||
D | 23 | 2 | D/MS3102A20-23P | D | 23 | 2 | D/MS3102A20-23S | |||||||
M | 27 | 14 | MMS3102A-20-27-P | M | 27 | 14 | MMS3102A-20-27-S | |||||||
N | N/MS3102A20-27P | N | N/MS3102A20-27S | |||||||||||
M | 29 | 17 | MMS3102A-20-29-P | M | 29 | 17 | MMS3102A-20-29-S | |||||||
N | N/MS3102A20-29P | N | N/MS3102A20-29S | |||||||||||
M | 22 | 2 | 3 | MMS3102A-22-2-P | M | 22 | 2 | 3 | MMS3102A-22-2-S | |||||
N | N/MS3102A22-2P | N | N/MS3102A22-2S | |||||||||||
D | 10 | 4 | D/MS3102A22-10P | D | 10 | 4 | D/MS3102A22-10S | |||||||
M | 14 | 19 | MMS3102A-22-14-P | M | 14 | 19 | MMS3102A-22-14-S | |||||||
N | N/MS3102A22-14P | N | N/MS3102A22-14S | |||||||||||
D | 19 | 14 | D/MS3102A22-19P | D | 19 | 14 | D/MS3102A22-19S | |||||||
M | 22 | 4 | MMS3102A-22-22-P | M | 22 | 4 | MMS3102A-22-22-S | |||||||
N | N/MS3102A22-22P | N | N/MS3102A22-22S | |||||||||||
M | 23 | 8 | MMS3102A-22-23-P | M | 23 | 8 | MMS3102A-22-23-S | |||||||
N | N/MS3102A22-23P | N | N/MS3102A22-23S | |||||||||||
D | 28 | 7 | D/MS3102A22-28P | D | 28 | 7 | D/MS3102A22-28S | |||||||
D | 24 | 2 | 7 | D/MS3102A24-2P | D | 24 | 2 | 7 | D/MS3102A24-2S | |||||
D | 5 | 16 | D/MS3102A24-5P | D | 5 | 16 | D/MS3102A24-5S | |||||||
M | 7 | 16 | MMS3102A-24-7-P | M | 7 | 16 | MMS3102A-24-7-S | |||||||
N | N/MS3102A24-7P | N | N/MS3102A24-7S | |||||||||||
M | 10 | 7 | MMS3102A-24-10-P | M | 10 | 7 | MMS3102A-24-10-S | |||||||
N | N/MS3102A24-10P | N | N/MS3102A24-10S | |||||||||||
M | 11 | 9 | MMS3102A-24-11-P | M | 11 | 9 | MMS3102A-24-11-S | |||||||
N | N/MS3102A24-11P | N | N/MS3102A24-11S | |||||||||||
M | 20 | 11 | MMS3102A-24-20-P | M | 20 | 11 | MMS3102A-24-20-S | |||||||
N | N/MS3102A24-20P | N | N/MS3102A24-20S | |||||||||||
D | 22 | 4 | D/MS3102A24-22P | D | 22 | 4 | D/MS3102A24-22S | |||||||
M | 28 | 24 | MMS3102A-24-28-P | M | 28 | 24 | MMS3102A-24-28-S | |||||||
N | N/MS3102A24-28P | N | N/MS3102A24-28S |
Factory Code | Model Number | Shell | Arrangement | Contact Shape | Number of Cores | Model Number | Factory Code | Model Number | Shell | Arrangement | Contact Shape | Number of Cores | Model Number | |
Male P | Female S | |||||||||||||
M | MS3102A Panel Mount Receptacle * The mating components are: · Straight Plugs · Angled Plugs MS3106B MS3108B | 28 | 6 | P Male (Pin) S Female (Socket) | 3 | MMS3102A-28-6-P | M | MS3102A Panel Mount Receptacle * The mating components are: · Straight Plugs · Angled Plugs MS3106B MS3108B | 28 | 6 | P Male (Pin) S Female (Socket) | 3 | MMS3102A-28-6-S | |
N | N/MS3102A28-6P | N | N/MS3102A28-6S | |||||||||||
D | 10 | 7 | D/MS3102A28-10P | D | 10 | 7 | D/MS3102A28-10S | |||||||
M | 11 | 22 | MMS3102A-28-11-P | M | 11 | 22 | MMS3102A-28-11-S | |||||||
N | N/MS3102A28-11P | N | N/MS3102A28-11S | |||||||||||
M | 12 | 26 | MMS3102A-28-12-P | M | 12 | 26 | MMS3102A-28-12-S | |||||||
N | N/MS3102A28-12P | N | N/MS3102A28-12S | |||||||||||
D | 15 | 35 | D/MS3102A28-15P | D | 15 | 35 | D/MS3102A28-15S | |||||||
D | 16 | 20 | D/MS3102A28-16P | D | 16 | 20 | D/MS3102A28-16S | |||||||
M | 20 | 14 | MMS3102A-28-20-P | M | 20 | 14 | MMS3102A-28-20-S | |||||||
N | N/MS3102A28-20P | N | N/MS3102A28-20S | |||||||||||
M | 21 | 37 | MMS3102A-28-21-P | M | 21 | 37 | MMS3102A-28-21-S | |||||||
N | N/MS3102A28-21P | N | N/MS3102A28-21S | |||||||||||
D | 32A | 10 | 54 | D/MS3102A32A-10P | D | 32A | 10 | 54 | D/MS3102A32A-10S | |||||
D | 32 | 1 | 5 | D/MS3102A32-1P | D | 32 | 1 | 5 | D/MS3102A32-1S | |||||
D | 2 | 5 | D/MS3102A32-2P | D | 2 | 5 | D/MS3102A32-2S | |||||||
D | 5 | 2 | D/MS3102A32-5P | D | 5 | 2 | D/MS3102A32-5S | |||||||
N | 7 | 35 | N/MS3102A32-7P | N | 7 | 35 | N/MS3102A32-7S | |||||||
D | 8 | 30 | D/MS3102A32-8P | D | 8 | 30 | D/MS3102A32-8S | |||||||
D | 9 | 14 | D/MS3102A32-9P | D | 9 | 14 | D/MS3102A32-9S | |||||||
D | 17 | 4 | D/MS3102A32-17P | D | 17 | 4 | D/MS3102A32-17S | |||||||
D | 414 | 52 | D/MS3102A32-414P | D | 414 | 52 | D/MS3102A32-414S | |||||||
D | 36 | 3 | 6 | D/MS3102A36-3P | D | 36 | 3 | 6 | D/MS3102A36-3S | |||||
D | 4 | 3 | D/MS3102A36-4P | D | 4 | 3 | D/MS3102A36-4S | |||||||
M | 5 | 4 | MMS3102A-36-5-P | M | 5 | 4 | MMS3102A-36-5-S | |||||||
N | N / MS3102A36-5P | N | N/MS3102A36-5S | |||||||||||
D | 9 | 31 | D/MS3102A36-9P | D | 9 | 31 | D/MS3102A36-9S | |||||||
M | 10 | 48 | MMS3102A-36-10-P | M | 10 | 48 | MMS3102A-36-10-S | |||||||
N | N/MS3102A36-10P | N | N/MS3102A36-10S | |||||||||||
D | 73 | 73 | D/MS3102A36-73P | D | 73 | 73 | D/MS3102A36-73S |
Shell Size | A Screw | Size (mm) | |||||||
B or more | K or less | L or less | M +0.79 -0 | ØN +0 -4.78 | R ± 0.13 | S ± 0.79 | ØT +0.25 -0.13 | ||
10SL | 5 / 8-24UNEF-2A | 9.53 | 2.1 | 21.9 | 14.28 | 15.9 | 18.26 | 25.4 | 3.05 |
12S | 3 / 4-20UNEF-2A | 9.52 | 2.4 | 24.3 | 14.27 | 19.86 | 20.62 | 27.79 | 3.05 |
14S | 7 / 8-20UNEF-2A | 9.52 | 2.4 | 24.3 | 14.27 | 23.01 | 23.01 | 30.18 | 3.05 |
16S | 1-20UNEF-2A | 9.52 | 2.4 | 24.3 | 14.27 | 26.21 | 24.61 | 32.54 | 3.05 |
16 | 1-20UNEF-2A | 15.88 | 2.4 | 29.1 | 19.05 | 26.21 | 24.61 | 32.54 | 3.05 |
18 | 1-1 / 8-18UNEF-2A | 15.88 | 3.0 | 28.6 | 19.05 | 29.36 | 26.97 | 34.92 | 3.05 |
20 | 1-1 / 4-18UNEF-2A | 15.88 | 3.0 | 29.4 | 19.05 | 32.56 | 29.36 | 38.10 | 3.05 |
22 | 1-3 / 8-18UNEF-2A | 15.88 | 3.0 | 29.4 | 19.05 | 35.71 | 31.75 | 41.28 | 3.05 |
24 | 1-1 / 2-18UNEF-2A | 15.88 | 3.0 | 33.4 | 20.62 | 38.91 | 34.92 | 44.45 | 3.73 |
28 | 1-3/4-18UNS-2A | 15.88 | 3.0 | 33.4 | 20.62 | 45.26 | 39.67 | 50.80 | 3.73 |
32,32A | 2-18UNS-2A | 15.88 | 4.3 | 33.4 | 22.22 | 51.26 | 44.45 | 57.15 | 4.39 |
36 | 2-1/4-16UN-2A | 15.88 | 4.3 | 33.4 | 22.22 | 57.96 | 49.23 | 63.50 | 4.39 |
Shell Size of Panel Mount Used | Panel Thickness |
12S, 14S, 16S, 24, 28 | 4.5mm or less |
10SL, 16, 18, 20, 22 | 3.0mm or less |
32,36 | 6.0mm or less |
Loading...
MIL Standard Compliant MS Connector
Common Specifications
Applicable Wire Size and Contact Size
Appropriate wire coating stripping length is the dimension of the contact solder hole length (L size) plus about 1 ~ 3 mm. Please note that the L dimension and D dimension of the male connector (pin) and the female connector (socket) are the same. When selecting the cable, please check if the cable fits into the inner diameter of the cable clamp.Contact | Compatible Electric Wire Size | ||||
---|---|---|---|---|---|
Contact Size | Solder Hole Diameter φD (mm) | Pin Contact Contacting Part Diameter φA (mm) | L (mm) | AWG | Conductor Section Area mm2 |
#16 | 1.85 | 1.6 | 6.4 | 16 ~ 20 | 1.25 or less |
#12 | 2.95 | 2.4 | 9.5 | 12 ~ 14 | 3.5 or less |
#8 | 5.31 | 3.6 | 12.7 | 8 ~ 10 | 8 or less |
#4 | 8.45 | 5.7 | 15.9 | 4 ~ 6 | 22 or less |
#0 | 11.91 | 9.1 | 15.9 | 0 ~ 2 | 50 or less |
Electrical Properties
Contact Resistance | Contact Size | Test Current DC | Voltage Drop | Couple the male and the female side of the connector the same way as in operating conditions, send test current, measure using the voltage drop method and fulfill the value on the left. |
---|---|---|---|---|
#16 | 20 A | 21 mV or lower | ||
#12 | 35 A | 20 mV or lower | ||
#8 | 60 A | 12 mV or lower | ||
#4 | 110 A | 10 mV or lower | ||
#0 | 200 A | 10 mV or lower |
Mechanical Properties
Thermal Shock | Low Temperature | High Temperature | Carry out 5 consecutive cycles, with the low temperature and high temperature on the left as 1 cycle. The time exposed to low and high temperature must be 30 minutes or more. | ||||
---|---|---|---|---|---|---|---|
-55 +0℃ -5℃ |
+125 +3℃ -0℃ |
||||||
(1) There should be no cracks or damage in the connector. (2) After completion, the voltage resistance test should be satisfied. |
|||||||
Humidity Resistance | The following voltage resistance should be satisfied. | Expose the coupled connectors and panel mount to temperature 71±2°C and relative humidity 95±3% for 14 days, and then, without drying, perform the voltage resistance test in the left table for 5 minutes. | |||||
Test Category Symbol | VAC (r.m.s.) | ||||||
INST | 300 | ||||||
A | 750 | ||||||
D | 1,350 | ||||||
E | 1,875 | ||||||
B | 2,775 | ||||||
C | 4,500 | ||||||
Corrosion | (1) There should be no exposed metal or corrosion damaging the coupling or detachment of the connector. (2) Measurement of Contact Resistance |
Expose for 48 hours to salt spray with concentration 5% and temperature 35°C; after that, wash under running water and dry for 12 hours in an air-circulating chamber at temperature of 38±3°C; finally, perform contact resistance and voltage resistance tests. | |||||
Contact Size | Test Current | Voltage Drop (or Less) | |||||
#16 | 20 A | 35 mV | |||||
#12 | 35 | 30 | |||||
#8 | 60 | 25 | |||||
#4 | 110 | 20 | |||||
#0 | 200 | 20 | |||||
(3) The voltage resistance in the following table should be satisfied. | |||||||
Test Category Symbol | VAC (r.m.s.) | Category Symbol | VAC (r.m.s.) | ||||
INST | 400 | E | 2,500 | ||||
A | 1,000 | B | 3,500 | ||||
D | 1,800 | C | 6,000 |
Environmental Properties
Single Contact Insertion and Removal Force | Contact Size | Average | Maximum | Minimum | Insertion and removal force is measured using a randomly extracted male and female. The average force should be at or below the average values shown on the left, and 96% of all values should be at or below the maximum values and at or above the minimum values. |
---|---|---|---|---|---|
#16 | 0.95 kg | 1.36 kg | 0.11 kg | ||
#12 | 1.59 | 2.27 | 0.23 | ||
#8 | 3.18 | 4.54 | 0.34 | ||
#4 | 4.76 | 6.8 | 0.45 | ||
#0 | 6.35 | 9.07 | 0.91 | ||
Contact Retention Force | Contact Size | Axial Load (kg) | Contact Size | Axial Load (kg) | It should withstand axial load in both directions as shown on the left. |
#16 | 4.5 | #4 | 9.1 | ||
#12 | 6.8 | #0 | 11.3 | ||
#8 | 9.1 | ||||
Vibration | (1) There should be no current cut-off of 10 μsec or more during the test. (2) After completion, the voltage resistance test should be satisfied. (3) There should be no disconnection of the coupling, cracks, damage or looseness in any part. |
Connect the wired connector and the panel mount by the usual method, and perform a vibration test using MIL-STD-1344. During the test, pass 100 mA current through the connector, inspect interruption of the current by a suitable method, and perform a voltage resistance test and visual inspection. | |||
Impact | (1) After completion, the requirements for contact resistance should be satisfied. (2) There should be no cracks, damage or looseness in any part. |
Apply acceleration of 50 G at a 90° angle to each axis direction to the wired and coupled connector and panel mount. | |||
Service Life | (1) The requirements for contact resistance should be satisfied. (2) There should be no electrical or mechanical abnormalities. |
Remove the coupling nut of the connector and insert and remove it 600 times at a speed not exceeding 500 times per 1 hour. |
Contact Arrangement Table (by number of cores) View from the male (pin) connector coupling surface.
Arrangement No.
The left side is the shell size of the entire connector. The right side is the arrangement number of the contact. Together these compose the Arrangement Number.Core Number Composition
The right side is the size of 1 contact. The left side is the number of contacts.Arrangement No. | Contact Shape |
Contact Composition | Rated Current (A) (Note 1) |
Insulation Resistance MΩ (or higher) |
Rated Voltage (Note 2) (Note 3) | Test Category Symbol (Note 4) |
||||
---|---|---|---|---|---|---|---|---|---|---|
Shell Size |
Arrangement Number |
Total Number of Cores | Core Number Composition | Contact Size |
VDC or less Text shows Contact No. |
VAC (r.m.s.) or less Text shows Contact No. Parentheses show voltage resistance / VAC (rms) |
||||
10SL | 3 | P Male (Pin) S Female (Socket) |
3 | 3 | #16 | 13 | 5,000 | 700 | 500 (2000) | A |
4 | 2 | 2 | ||||||||
12S | 3 | 2 | 2 | |||||||
14S | 1 | 3 | 3 | |||||||
2 | 4 | 4 | 250 | 200 (1000) | INST | |||||
5 | 5 | 5 | ||||||||
6 | 6 | 6 | ||||||||
7 | 3 | 3 | 700 | 500 (2000) | A | |||||
9 | 2 | 2 | ||||||||
16S | 1 | 7 | 7 | |||||||
5 | 3 | 3 | ||||||||
8 | 5 | 5 | ||||||||
16 | 10 | 3 | 3 | #12 | 23 | |||||
18 | 1 | 10 | 10 | #16 | 13 | BCFG-700, Others-250 | BCFG-500 (2000), Others-200 (1000) | A (BCFG) INST (Others) | ||
4 | 4 | 4 | 1,250 | 900 (2800) | D | |||||
5 | 3 | 2 | #12 | 23 | ||||||
1 | #16 | 13 | ||||||||
8 | 8 | 1 | #12 | 23 | 700 | 500 (2000) | A | |||
7 | #16 | 13 | ||||||||
10 | 4 | 4 | #12 | 23 | ||||||
11 | 5 | 5 | ||||||||
12 | 6 | 6 | #16 | 13 | ||||||
19 | 10 | 10 | ||||||||
20 | 5 | 5 | ||||||||
21 | 3 | 3 | #12 | 23 | ||||||
22 | 3 | 3 | #16 | 13 | 1,250 | 900 (2800) | D | |||
20 | 2 | 1 | 1 | #0 | 150 | ABHG-1250, CDEF-700 | ABHG-900 (2800), CDEF-500 (2000) | D (ABHG) A (CDEF) | ||
4 | 4 | 4 | #12 | 23 | 700 | 500 (2000) | A | |||
7 | 8 | 8 | #16 | 13 | ||||||
15 | 7 | 7 | #12 | 23 | ||||||
16 | 9 | 2 | ||||||||
7 | #16 | 13 | ||||||||
17 | 6 | 5 | #12 | 23 | ||||||
1 | #16 | 13 | ||||||||
18 | 9 | 3 | #12 | 23 | ||||||
6 | #16 | 13 | ||||||||
22 | 6 | 3 | #8 | 46 | ||||||
3 | #16 | 13 | ||||||||
23 | 2 | 2 | #8 | 46 | ||||||
27 | 14 | 14 | #16 | 13 | ||||||
29 | 17 | 17 | ||||||||
22 | 2 | 3 | 3 | #8 | 46 | 1,250 | 900 (2800) | D | ||
10 | 4 | 4 | #16 | 13 | 1,750 | 1250 (3500) | E | |||
14 | 19 | 19 | 700 | 500 (2000) | A | |||||
19 | 14 | 14 | ||||||||
22 | 4 | 4 | #8 | 46 | ||||||
23 | 8 | 8 | #12 | 23 | H-1250, Others-700 | H-900 (2800), Others-500 (2000) | D (H) A (Others) | |||
28 | 7 | 7 | 700 | 500 (2000) | A | |||||
24 | 2 | 7 | 7 | 1,250 | 900 (2800) | D | ||||
5 | 16 | 16 | #16 | 13 | 700 | 500 (2000) | A | |||
7 | 16 | 2 | #12 | 23 | ||||||
14 | #16 | 13 | ||||||||
10 | 7 | 7 | #8 | 46 | ||||||
11 | 9 | 3 | ||||||||
6 | #12 | 23 | ||||||||
20 | 11 | 2 | 1,250 | 900 (2800) | D | |||||
9 | #16 | 13 | ||||||||
22 | 4 | 4 | #8 | 46 | ||||||
28 | 24 | 24 | #16 | 13 | 250 | 200 (1000) | INST | |||
28 | 6 | P Male (Pin) S Female (Socket) |
3 | 3 | #4 | 80 | 5,000 | 1,250 | 900 (2800) | D |
10 | 7 | 2 | G-1250, Others-700 | G-900 (2800), 2 #8 46 Others-500 (2000) |
D (G) A (Others) | |||||
2 | #8 | 46 | ||||||||
3 | #12 | 13 | ||||||||
11 | 22 | 4 | 700 | 500 (2000) | A | |||||
18 | #16 | 13 | ||||||||
12 | 26 | 26 | ||||||||
15 | 35 | 35 | ||||||||
16 | 20 | 20 | ||||||||
20 | 14 | 10 | #12 | 23 | ||||||
4 | #16 | 13 | ||||||||
21 | 37 | 37 | ||||||||
32 | 1 | 5 | 2 | #0 | 150 | A-1750, Others-1250 | A-1250 (3500), Others-900 (2800) |
(A) D (Others) | ||
3 | #12 | 23 | ||||||||
2 | 5 | 3 | #4 | 80 | 1,750 | 1250 (3500) | E | |||
2 | #16 | 13 | ||||||||
5 | 2 | 2 | #0 | 150 | 1,250 | 900 (2800) | D | |||
7 | 35 | 7 | #12 | 23 | ABhj-250, Others-700 | ABhj-200 (1000), Others-500 (2000) |
INST (ABhj) A (Others) | |||
28 | #16 | 13 | ||||||||
8 | 30 | 6 | #12 | 23 | 700 | 500 (2000) | A | |||
24 | #16 | 13 | ||||||||
9 | 14 | 2 | #4 | 80 | 1,250 | 900 (2800) | D | |||
12 | #16 | 13 | ||||||||
32 A | 10 | 54 | 54 | 700 | 500 (2000) | A | ||||
32 | 17 | 4 | 4 | #4 | 80 | 1,250 | 900 (2800) | D | ||
414 | 52 | 52 | #16 | 13 | 700 | 500 (2000) | A | |||
36 | 3 | 6 | 3 | #0 | 150 | 1,250 | 900 (2800) | D | ||
3 | #12 | 23 | ||||||||
4 | 3 | 3 | #0 | 150 | A-1250, BC-700 | A-900 (2800), BC-500 (2000) | D (A) A (BC) | |||
5 | 4 | 4 | 700 | 500 (2000) | A | |||||
9 | 31 | 1 | #4 | 80 | ||||||
2 | #8 | 46 | ||||||||
14 | #12 | 23 | ||||||||
14 | #16 | 13 | ||||||||
10 | 48 | 48 | ||||||||
73 | 73 | 73 | ||||||||
48 | 5 | 100 | 1 | #8 | 46 | |||||
9 | #12 | 23 | ||||||||
90 | #16 | 13 |
About Change in Mis-insertion Prevention Key Position (Angle)
Straight Connector
Outline Drawing
Shell Size | Coupling Screw A Screw |
Size (mm) | |||||
---|---|---|---|---|---|---|---|
Cable Entry φB ±0.3 |
Effective Screw Length J ±0.3 |
Total Length L or less |
Outer Diameter Q ±0.8 |
Conduit Screw V Screw |
Screw Length W or more |
||
10SL | 5/8-24UNEF-2B | 9.6 | 13.49 | 34.9 | 22.22 | 5/8-24UNEF-2A | 9.53 |
12S | 3/4-20UNEF-2B | 9.6 | 13.5 | 42.8 | 25.4 | 5/8-24UNEF-2A | 9.5 |
14S | 7/8-20UNEF-2B | 12.5 | 13.5 | 42.8 | 28.6 | 3/4-20UNEF-2A | 9.5 |
16S | 1-20UNEF-2B | 15.6 | 13.5 | 42.8 | 31.8 | 7/8-20UNEF-2A | 9.5 |
16 | 1-20UNEF-2B | 15.6 | 18.3 | 52.4 | 31.8 | 7/8-20UNEF-2A | 9.5 |
18 | 1-1/8-18UNEF-2B | 20.2 | 18.3 | 52.4 | 34.1 | 1-20UNEF-2A | 9.5 |
20 | 1-1/4-18UNEF-2B | 23.0 | 18.3 | 55.6 | 37.3 | 1-3/16-18UNEF-2A | 9.5 |
22 | 1-3/8-18UNEF-2B | 23.2 | 18.3 | 55.6 | 40.5 | 1-3/16-18UNEF-2A | 9.5 |
24 | 1-1/2-18UNEF-2B | 29.5 | 18.3 | 58.7 | 43.7 | 1-7/16-18UNEF-2A | 9.5 |
28 | 1-3/4-18UNS-2B | 29.8 | 18.3 | 58.7 | 50.0 | 1-7/16-18UNEF-2A | 9.5 |
32 | 2-18UNS-2B | 37.5 | 18.3 | 61.9 | 56.4 | 1-3/4-18UNS-2A | 11.1 |
36 | 2-1/4-16UN-2B | 43.8 | 18.3 | 61.9 | 62.7 | 2-18UNS-2A | 12.7 |
48 | 3-16UN-2B | 69.1 | 18.3 | 65.1 | 81.8 | 3-16UN-2A | 15.9 |
Angled Connector
Outline Drawing
Shell Size | Coupling Screw A Screw |
Size (mm) | |||||||
---|---|---|---|---|---|---|---|---|---|
Cable Entry B ±0.3 |
Effective Screw Length J ±0.3 |
Total Length L or less |
M ±0.8 | Outer Diameter Q ±0.8 |
U ±0.8 | Conduit Screw V Screw |
Screw Length W or more |
||
12S | 3/4-20UNEF-2B | 9.6 | 13.5 | 50.8 | 41.7 | 25.4 | 25.4 | 5/8-24UNEF-2A | 9.5 |
14S | 7/8-20UNEF-2B | 12.5 | 13.5 | 54.0 | 43.3 | 28.6 | 27.0 | 3/4-20UNEF-2A | 9.5 |
16S | 1-20UNEF-2B | 15.6 | 13.5 | 60.3 | 48.0 | 31.8 | 28.6 | 7/8-20UNEF-2A | 9.5 |
16 | 1-20UNEF-2B | 15.6 | 18.3 | 65.1 | 52.8 | 31.8 | 28.6 | 7/8-20UNEF-2A | 9.5 |
18 | 1-1/8-18UNEF-2B | 18.6 | 18.3 | 68.3 | 54.4 | 34.1 | 32.1 | 1-20UNEF-2A | 9.5 |
20 | 1-1/4-18UNEF-2B | 23.0 | 18.3 | 77.0 | 60.7 | 37.3 | 33.7 | 1-3/16-18UNEF-2A | 9.5 |
22 | 1-3/8-18UNEF-2B | 23.2 | 18.3 | 77.0 | 60.7 | 40.5 | 33.3 | 1-3/16-18UNEF-2A | 9.5 |
24 | 1-1/2-18UNEF-2B | 28.0 | 18.3 | 86.5 | 67.1 | 43.7 | 34.9 | 1-7/16-18UNEF-2A | 9.5 |
28 | 1-3/4-18UNS-2B | 28.2 | 18.3 | 86.5 | 67.1 | 50.0 | 38.5 | 1-7/16-18UNEF-2A | 9.5 |
32, 32A | 2-18UNS-2B | 35.9 | 18.3 | 95.2 | 71.8 | 56.4 | 46.4 | 1-3/4-18UNS-2A | 11.1 |
36 | 2-1/4-16UN-2B | 42.2 | 18.3 | 100.0 | 73.4 | 62.7 | 51.2 | 2-18UNS-2A | 12.7 |
48 | 3-16UN-2B | 65.9 | 18.3 | 125.4 | 86.5 | 81.8 | 59.1 | 3-16UN-2A | 15.9 |
Relay Connector
Outline Drawing
Shell Size | Coupling Screw A Screw |
Size (mm) | |||||
---|---|---|---|---|---|---|---|
Effective Screw Length B or More |
Total Length L or less |
Length to Flange M +0.4 -0 |
Outer Diameter N or Less |
Conduit Screw V Screw |
Screw Length W or more |
||
12S | 3/4-20UNEF-2A | 9.5 | 42.88 | 14.3 | 26.97 | 5/8-24UNEF-2A | 25.4 |
14S | 7/8-20UNEF-2A | 9.5 | 42.88 | 14.3 | 29.36 | 3/4-20UNEF-2A | 27.0 |
16S | 1-20UNEF-2A | 9.5 | 42.88 | 14.3 | 31.75 | 7/8-20UNEF-2A | 28.6 |
16 | 1-20UNEF-2A | 15.9 | 52.37 | 19.0 | 31.75 | 7/8-20UNEF-2A | 28.6 |
18 | 1-1/8-18UNEF-2A | 15.9 | 52.37 | 19.0 | 34.14 | 1-20UNEF-2A | 32.1 |
20 | 1-1/4-18UNEF-2A | 15.9 | 55.58 | 19.0 | 37.31 | 1-3/16-18UNEF-2A | 33.7 |
22 | 1-3/8-18UNEF-2A | 15.9 | 55.58 | 19.0 | 40.49 | 1-3/16-18UNEF-2A | 33.3 |
24 | 1-1/2-18UNEF-2A | 15.9 | 58.72 | 19.0 | 43.66 | 1-7/16-18UNEF-2A | 34.9 |
28 | 1-3/4-18UNS-2A | 15.9 | 58.72 | 19.0 | 50.01 | 1-7/16-18UNEF-2A | 38.5 |
32, 32A | 2-18UNS-2A | 15.9 | 61.93 | 19.0 | 56.36 | 1-3/4UNS-2A | 46.4 |
36 | 2-1/4-16UN-2A | 15.9 | 61.93 | 19.0 | 62.71 | 2-18UNS-2A | 51.2 |
48 | 3-16UN-2A | 15.9 | 65.07 | 15.9 | 81.76 | 3-16UN-2A | 59.1 |
Panel Mount
Outline Drawing
Shell Size | A Screw | Size (mm) | |||||||
---|---|---|---|---|---|---|---|---|---|
B or more | K or less | L or less | M +0.79 -0 |
φN +0 -4.78 |
R ±0.13 | S ±0.79 | φT +0.25 -0.13 |
||
10SL | 5/8-24UNEF-2A | 9.53 | 2.1 | 21.9 | 14.28 | 15.9 | 18.26 | 25.4 | 3.05 |
12S | 3/4-20UNEF-2A | 9.52 | 2.4 | 24.3 | 14.27 | 19.86 | 20.62 | 27.79 | 3.05 |
14S | 7/8-20UNEF-2A | 9.52 | 2.4 | 24.3 | 14.27 | 23.01 | 23.01 | 30.18 | 3.05 |
16S | 1-20UNEF-2A | 9.52 | 2.4 | 24.3 | 14.27 | 24.61 | 24.61 | 32.54 | 3.05 |
16 | 1-20UNEF-2A | 15.88 | 2.4 | 29.1 | 19.05 | 24.61 | 24.61 | 32.54 | 3.05 |
18 | 1-1/8-18UNEF-2A | 15.88 | 3.0 | 28.6 | 19.05 | 26.97 | 26.97 | 34.92 | 3.05 |
20 | 1-1/4-18UNEF-2A | 15.88 | 3.0 | 29.4 | 19.05 | 29.36 | 29.36 | 38.10 | 3.05 |
22 | 1-3/8-18UNEF-2A | 15.88 | 3.0 | 29.4 | 19.05 | 31.75 | 31.75 | 41.28 | 3.05 |
24 | 1-1/2-18UNEF-2A | 15.88 | 3.0 | 33.4 | 20.62 | 34.92 | 34.92 | 44.45 | 3.73 |
28 | 1-3/4-18UNS-2A | 15.88 | 3.0 | 33.4 | 20.62 | 39.67 | 39.67 | 50.80 | 3.73 |
32, 32A | 2-18UNS-2A | 15.88 | 4.3 | 33.4 | 22.22 | 44.45 | 44.45 | 57.15 | 4.39 |
36 | 2-1/4-16UN-2A | 15.88 | 4.3 | 33.4 | 22.22 | 49.23 | 49.23 | 63.50 | 4.39 |
48 | 3-16UN-2A | 15.88 | 4.3 | 34.2 | 22.22 | 66.68 | 66.68 | 82.55 | 4.39 |
Current Capacity of Entire Connector
Total Number of Cores | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Reduction Factor (%) | 1 | 0.943 | 0.886 | 0.829 | 0.771 | 0.714 | 0.657 | 0.6 | 0.543 | 0.486 | 0.429 | 0.371 | 0.314 | 0.257 |
Soldering Method
Connector shape | Round Model | Connector series initials | M / N / O | MNO | MS |
---|---|---|---|---|---|
Application | Cable-to-panel Mount | Wire connection method | Solder | Connection direction | Straight |
IP Rating | N/A | Other Standards (MIL) | ○ | Connector Model | Panel Mount Type |
Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy