(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2U 6 Slots with Built-in Butterfly Backplane without Power Supply

2U 6 Slots with Built-in Butterfly Backplane without Power Supply

Move the mouse over the image to zoom

  • Volume Discount

Slim type which is compliant with saving space

  • EIA 2U

● Sliding model butterfly backplane and fan unit can be easily detached.
● Front: 3.5 inch HDD x 2
● Front USB x 2

· PCI slot model CPU cards cannot be mounted.
· Due to SATA HDD compatibility, IDE HDDs cannot be used.
· External appearance and specifications are subject to change without notice.


Related Information

Compatible Slide Rail PCBC-SLIDE-ARE18

Part Number

Configured Part Number is shown.

PCBC-2173P-BP

More Information

Specifications
MaterialSteel
Drive BayFront: 3.5 inch x 2, Slim Drive x 1
Rear: COM port x 1, Parallel Port x 1
I/OFront: USB x 2 
Cooling Fan *8 cm Ball Bearing Fan x 2
Dust FilterDust Filter Installed (Replaceable)

Operating Switch / LEDPower Switch x 1, Reset Switch x 1, HDD LED x 1, Power LED x 1
Mounting BackplaneButterfly Type (Flat) 6 Slot, 2 PICMG / 4 PCI
SpeakerOne Built-in 8Ω Speaker
Weight / External Dimensions (mm)12 kg, 482 (W) x 441.6 (D) x 88.4 (H)
*Expected life of the cooling fan is usually approximately 5,000 hours. It is recommended to perform maintenance before the total operation time exceeds 5,000 hours.

Chassis Part NumberApplicable Power SupplyApplicable Motherboard
Part NumberPart Number
PCBC-2173P-BPPCPS-PCSA650-P24-R
PCPS-PCSA500-P24-R
PCPS-500ACH8-R
PCPS-PCSA370P-R
PCPS-PCSA300-P4-R
PCPU-ROBO8779VG2-R
PCPU-ROBO8777VG2A-R
Part Number
PCBC-2173P-BP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PCBC-2173P-BP in the 2U 6 Slots with Built-in Butterfly Backplane without Power Supply series.

Additional Products in this Category

Complementary Products

Tech Support