(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Economically priced small pushbutton switch
● Refer to >>page 213 for the International
Standard Number
Part Number
Configured Part Number is shown.
MPB12-SPM114-Y
Model Number | Shape | Operation Part | Operation Function | Configuration | Structure | Protective Structure | Acquired Standards | Terminal | ||
Basic Model Number | Color | CE | CCC | |||||||
MPB12-RFM114 | R Red G Green B Black Y Yellow |
Rectangular Flat Type | 14 x 18 | Momentary | 1C | Integrated | IP40 | ● | ● | Solder |
MPB12-RFA114 | Alternate | ● | ● | |||||||
MPB12-SPM114 | Conformal Flat Type | □14 | Momentary | ● | ● | |||||
MPB12-SPA114 | Alternate | ● | ● | |||||||
MPB12-CPM114 | Round Protruding | Ø14 | Momentary | ● | ● | |||||
MPB12-CPA114 | Alternate | ● | ● |
Detailed Specifications
Rated Insulation Voltage (Ui) | Rated Conducting Current (lth) | Rated Working Voltage (Ue) | Rated Working Current | Working Temperature Range °C |
Insulation Resistance | Peak Voltage VAC 1 minute | Durability (10,000 times or more) | Mass g (Approx.) |
|||||
AC | DC | Between Same-Pole Terminals |
Between Different-Pole Terminals |
Mechanical | Electrical | ||||||||
P.F=0.7 | P.F=1 | Momentary | Alternate | ||||||||||
250V | 3A | 24V | - | - | 1A | -25 ~ +55 |
100 MΩ or more |
1000 | 2000 | 20 | 10 | 5 | 3 ~ 4 |
125V | 0.7A | 1A | 0.2A | ||||||||||
250V | 0.5A | 0.5A | 0.1A |
Type | Non-illumination Push Button | Shape | Conformal Flat Model | Card included | N/A |
---|---|---|---|---|---|
Terminal shape | Solder terminal | Mounting hole | φ12 | Contact configuration | 1c |
Push button operation | Momentary | Button color | Yellow | Protection function (environmentally resistant) | IP40 |
Representative standards | CE / CCC | Dimension vertical(mm) | 14 | Dimension width(mm) | 14 |
Dimension depth(mm) | 37 | Current Capacity at 24 VDC(A) | 1 | Current Capacity at 125 VAC (P.F = 0.7)(A) | 0.7 |
Cover (Availability) | N/A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy