(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Built-in disconnection mechanism / degradation display included. JIS C 5381-1 class II compliant
Part Number
Configured Part Number is shown.
Model Number | Weight (g) | Operating Temperature Range |
MSPD-12C | 40 | -20 °C ~ +70 °C |
MSPD-32C | 45 |
Model Number | Applicable Voltage | Maximum Continuous Use Voltage | DC Discharge Start Voltage (line-earth) | DC Operation Starting Voltage (line-line) | Nominal Discharge Current (8 / 20 µs) | Voltage Protection Level (Up) | Maximum Discharge Current (Imax) 8 / 20 µs | Surge Current Life |
MSPD-12C | 250 Vr.m.s. | L-E,L-L:275Vr.m.s. | 800V ±20% | 540V ±10% | 2500A | 1.5kV | 5000A | 1000 A 500 Times |
MSPD-32C | 250 Vr.m.s. | L-E,L-L:275Vr.m.s. | 800V ±20% | 540V ±10% | 2500A | 1.5kV | 5000A | 1000 A 500 Times |
Use | For Power Supply | Voltage | 100 VAC | Type | Integrated |
---|---|---|---|---|---|
Mounting Method | Cord Direct Out | Category | Class II | Representative Standard | UL / CUL / TUV / CSA |
Sizes Vertical(mm) | 33.5 | Sizes Width(mm) | 38 | Sizes Depth(mm) | 28 |
Maximum Continuous Use Voltage | 275 VAC | Nominal Discharge Current (8 / 20 μs) | 2,500 A | Maximum Discharge Current (8 / 20 μs) | 5,000 A |
Voltage Protection Level | 1.5 kV | Direct Current Discharge Start Voltage | To Ground 800V ± 20 % | Operation Start Voltage | Line-to-line 540V ± 10 % |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy