(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

AC Mini Contact

AC Mini Contact

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

High-sensitivity, AC, mini contactor that saves space.

  • UL
  • c-UL
  • CE-Compliant
  • CCC
  • Space-saving
  • Screw Mounted
  • DIN Rail

● A mini-contactor with high sensitivity.
● Due to a low coil VA, it can be driven directly from a PLC.
● This CE Marking compliant product has passed certification testing.
● Terminal cover is standard equipment.
● This is a UL-compliant product for your peace of mind.
● Enables both screw mounting and DIN rail mounting.
● Mini contactor of 57 mm depth.

· For use as an electromagnetic switch, please purchase separately the mini contactor dedicated thermal relay.

Specifications

AC Mini Contact:Related Image

Frame Size
(AF)
Coil VoltageCoil CurrentAuxiliary ContactMotor Capacity (KW) AC3Model
200 ~ 240V380 ~ 440V500 ~ 550V690V
6200 VAC0.01A1a1.5KW 7A2.2KW 6A3KW 5A3KW 4AGMC-6M-AC200V
100 VAC0.02AGMC-6M-AC100V
9200 VAC0.01A2.2KW 9A4KW 9A3.7KW 6A4KW 5AGMC-9M-AC200V
100 VAC0.02AGMC-9M-AC100V
12200 VAC0.01A3KW 12A5.5KW 12A4KW 7A4KW 5AGMC-12M-AC200V
100 VAC0.02AGMC-12M-AC100V
16200 VAC0.01A4KW 15A7.5KW 16A5.5KW 9A4KW 5AGMC-16M-AC200V
100 VAC0.02AGMC-16M-AC100V

More Information

AC Mini Contact:Related Image

AC Mini Contact:Related Image

AC Mini Contact:Related Image
Part Number
GMC-6M-AC100V
GMC-6M-AC200V
GMC-9M-AC100V
GMC-9M-AC200V
GMC-12M-AC100V
GMC-12M-AC200V
GMC-16M-AC100V
GMC-16M-AC200V
Part NumberMinimum order quantityVolume DiscountDays to Ship Motor Capacity / Thermal Nominal 220 VAC
(kW/A)
Coil rated voltage
(V)
1 Piece(s)Available

8 Days or more

1.5/7AC 100
1 Piece(s)Available

8 Days or more

1.5/7AC 200
1 Piece(s)Available

8 Days or more

2.2/9AC 100
1 Piece(s)Available

8 Days or more

2.2/9AC 200
1 Piece(s)Available

8 Days or more

3/12AC 100
1 Piece(s)Available

8 Days or more

3/12AC 200
1 Piece(s)Available

8 Days or more

4/15AC 100
1 Piece(s)Available

8 Days or more

4/15AC 200

Loading...

  1. 1

Basic Information

Auxiliary contact 1a Representative standards CE Dimension length(mm) 58
Dimension width(mm) 45 Dimension thickness(mm) 57

Additional Products in this Category

Complementary Products

Tech Support