(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Even though inexpensive, contact with world longest switching life
Part Number
Configured Part Number is shown.
Frame Size (AF) | Coil Voltage | Auxiliary Contact | Motor Capacity (KW) | Model |
AC-3 200/240V | ||||
18 | 200 VAC | 1a | 2.2 | MCR-6A-AC200V |
100 VAC | MCR-6A-AC100V | |||
24 VDC | MCR-6A-DC24V | |||
22 | 200 VAC | 1a1b | 2.5 | MCR-9B-AC200V |
100 VAC | MCR-9B-AC100V | |||
24 VDC | MCR-9B-DC24V | |||
200 VAC | 3.5 | MCR-12B-AC200V | ||
100 VAC | MCR-12B-AC100V | |||
24 VDC | MCR-12B-DC24V | |||
200 VAC | 4.5 | MCR-18B-AC200V | ||
100 VAC | MCR-18B-AC100V | |||
24 VDC | MCR-18B-DC24V | |||
200 VAC | 5.5 | MCR-22B-AC200V | ||
100 VAC | MCR-22B-AC100V | |||
24 VDC | MCR-22B-DC24V | |||
40 | 200 VAC | 7.5 | MCR-32A-AC200V | |
100 VAC | MCR-32A-AC100V | |||
65 | 200 VAC | 15 | MCR-50A-AC200V | |
100 VAC | MCR-50A-AC100V | |||
200 VAC | 18.5 | MCR-65A-AC200V | ||
100 VAC | MCR-65A-AC100V |
Model | MCR-6A | MCR-9B | MCR-12B | MCR-18B | MCR-22B | MCR-32A | MCR-50A | MCR-65A |
Rated Operating Voltage | 690V | 690V | ||||||
Rated Insulation Voltage | 690V | 1000V | ||||||
Rated Frequency | 50 / 60 Hz | 50/60Hz | ||||||
Rated Impulse Withstand Voltage | 6 KV | 8KV | ||||||
Maximum Number of Operations per Hour | 1800/hour | 1800/hour | ||||||
Mechanical Life | 15 million operations | 12 million operations | ||||||
Electrical Life | 2.5 million operations | 2 million operations | ||||||
Current, Power AC-1 | 25 | 25 | 25 | 32 | 40 | 50 | 70 | 100 |
AC-3 200/240V KW | 2.2 | 2.5 | 3.5 | 4.5 | 5.5 | 7.5 | 15 | 18.5 |
A | 9 | 11 | 13 | 18 | 22 | 32 | 55 | 65 |
380/440V KW | 3 | 4 | 5.5 | 7.5 | 11 | 15 | 22 | 30 |
A | 7 | 9 | 12 | 18 | 22 | 32 | 50 | 65 |
500/550V KW | 3 | 4 | 7.5 | 7.5 | 15 | 18.5 | 30 | 33 |
A | 6 | 7 | 12 | 13 | 20 | 28 | 43 | 60 |
690V KW | 3 | 4 | 7.5 | 7.5 | 15 | 18.5 | 30 | 33 |
A | 4 | 6 | 9 | 9 | 18 | 20 | 28 | 35 |
UL Rated Continuous Current A | 25 | 25 | 25 | 40 | 40 | 50 | 70 | 100 |
Single-phase 110 ~ 120V HP | 0.5 | 0.5 | 0.75 | 1 | 2 | 2 | 3 | 5 |
220 ~ 240V HP | 1.5 | 1.5 | 2 | 3 | 3 | 5 | 10 | 15 |
Three-phase 200 ~ 208V HP | 2 | 2 | 3 | 5 | 7.5 | 7.5 | 20 | 25 |
220 ~ 240V HP | 3 | 3 | 5 | 7.5 | 10 | 10 | 25 | 30 |
440 ~ 480V HP | 5 | 5 | 7.5 | 10 | 15 | 20 | 40 | 50 |
550 ~ 600 V HP | 7.5 | 7.5 | 10 | 15 | 20 | 25 | 50 | 60 |
AC Coil Weight kg | 0.33 | 0.34 | 0.55 | 1.05 | ||||
Size (W x H x D) mm | 45*73.5 *82 | 45*73.5*86 | 69*83 *93 | 79*106*122 | ||||
DC Coil Weight kg | 0.5 | 0.51 | 0.77 | 1.3 | ||||
Size (W x H x D) mm | 45*83 *113.7 | 45*73.5*117.7 | 69*83 *120 | 79*106*149 |
Model | MCR-6A | MCR-9B | MCR-32A | MCR-50A | |
MCR-12B | MCR-65A | ||||
MCR-18B | |||||
MCR-22B | |||||
Operation Voltage | 50 Hz (V) | 100,200V | |||
60 Hz (V) | 100,200V | ||||
50 / 60Hz (V) | 100,200V | ||||
Clamping Voltage | Pickup | 85 ~ 110% (50 Hz) | |||
85 ~ 110%(60 Hz) | |||||
Dropout | 30 ~ 60% | ||||
Coil Power Consumption | |||||
220 VAC | Inrush Current (VA) | 58/56 | 58/56 | 53/50 | 110/104 |
50/60Hz | Rated Power (VA) | 9.0/6.0 | 9.0/6.0 | 12.0/9.0 | 13.0/10.0 |
Operating Time | Closed (ms) | 12...22 | 12...22 | 12...22 | 12...22 |
Open (ms) | 4...19 | 4...19 | 4...19 | 4...19 |
Model | MCR-6A | MCR-9B | |
MCR-12B | |||
MCR-18B | |||
MCR-22B | |||
Operation Voltage | 24V | ||
Clamping Voltage | Pickup | 70 ~ 110% | |
Dropout | 10 ~ 30% | ||
Coil Power Consumption | Inrush Current (VA) | 9 | 9 |
24 VDC | Rated Power (VA) | 9 | 9 |
Coil Current | (A) | 0.4 | 0.4 |
Operating Time | Closed (ms) | 35...50 | 35...50 |
Open (ms) | 4...19 | 4...19 |
Rated Voltage | Rated Current | |
Auxiliary Contact Capacity | AC120V | 6A |
AC240V | 3A | |
AC380V | 1.9A | |
AC480V | 1.5A | |
AC500V | 1.4A | |
AC600V | 1.2A | |
DC125V | 1.1A | |
DC250V | 0.55A | |
DC400V | 0.31A | |
DC500V | 0.27A | |
DC600V | 0.2A |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy