(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A nickle-plated brass cable gland with a EPDM washer, seal and a Nylon 66 claw. This cable gland allows the shield of the cable to be dropped into the panel itself to help reduce EMI and RF interference. Alternatively, you can even reduce the number of steps in the grounding process by removing the shield wire of the cable.
[Features]
• Excellent corrosion and wear resistance.
• IP68 environmental protection rated.
• Operating Temperature Range: -40 ~ 105°C
Part Number
Configured Part Number is shown.
Model | No. | Applicable Electric Wire Diameter (mm) | Mounting Screw | Mounting Hole Diameter (mm) | SW | A | B | C | D | Weight (g) | Compatible Plate Thickness (mm) |
CRMPE | M12-3053 | Ø3 ~ 5.3 | M12 (P = 1.5) | 12.0 ~ 12.3 | 17 | 19 | 8 | 15 | 4 | 28 | 3mm or less |
M12-4578 | Ø4.5 ~ 7.8 | 4 | 27 | ||||||||
M16-60100 | Ø6 ~ 10 | M16 (P = 1.5) | 16.0 ~ 16.3 | 22 | 24 | 9 | 17 | 4.5 | 50 | ||
M20-70120 | Ø7 - 12 | M20 (P = 1.5) | 20.0 ~ 20.3 | 24 | 26.5 | 9.5 | 18.5 | 59 | 3.5mm or less | ||
M20-90140 | Ø9 ~ 14 | 26 | 28.5 | 19 | 69 | ||||||
M25-140180 | Ø14 ~ 18 | M25 (P = 1.5) | 25.0 ~ 25.4 | 32 | 35 | 12 | 20 | 103 | 6mm or less | ||
M32-180250 | Ø18 ~ 25 | M32 (P = 1.5) | 32.0 ~ 32.4 | 41 | 44 | 12.5 | 23 | 174 | |||
M40-240300 | Ø24 - 30 | M40 (P = 1.5) | 40.0 ~ 40.4 | 50 | 54 | 15 | 26 | 5 | 270 | 8.5mm or less |
Material | Brass (Nickel-Plated) (Body, Lock Nut, Shield Ring, Seal Nut) |
EPDM (Washer, Seal) 66 Nylon (Claw) | |
Protective Structure | IP68 |
Operating Temperature Range | -40 ~ 105°C |
Color | Silver |
Part Number |
---|
CRMPE-M12-3053 |
CRMPE-M12-4578 |
CRMPE-M16-60100 |
CRMPE-M20-70120 |
CRMPE-M20-90140 |
CRMPE-M25-140180 |
CRMPE-M32-180250 |
CRMPE-M40-240300 |
Loading...
Shape | Shield Type | Screw Standard | Metric Thread | Material | Metal |
---|---|---|---|---|---|
Color | Other | Protection Function (Environmental Resistance) | Waterproof / Corrosion Resistance | Type | Cable Gland |
Material (Main Body) | Brass (Nickel-plated) | Operating Temperature Range(°C) | -40 ~ 105 | Color | Silver |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy