(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Chemical-Resistant, Polypropylene

Cable Glands - Chemical-Resistant, Polypropylene

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A Cable gland made of a black polypropylene housing with a fluorine-rubber washer and seal that give the connector excellent chemical resistance characteristics. The cable gland features M-style screw threading but can also be mounted unthreaded onto panels by using the supplied lock nut.

[Features]
• Operating Temperature Range: -20-100(°C)
• IP68 rated.

  • Chemical-Resistant

● It is a cable gland with chemical resistance that uses polypropylene and fluorine rubber for the materials.
● It can also be mounted on unthreaded panels by using the supplied lock nut.
● It is IP68 protective structure compliant.

Part Number

Configured Part Number is shown.

Specifications

Cable Connector (Chemical Resistance):Related Image
ModelNo.ColorApplicable Electric Wire
Diameter (mm)
SWABCDWeight
(g)
Mounting ScrewMounting Hole Diameter
(mm)
Compatible Plate Thickness
CRMPDM12-4253B
(Black)
Ø4.2 ~ 5.31921916.657M12 (P = 1.5)12.0 ~ 12.32.5mm or less
M12-5378Ø5.3 ~ 7.8
M16-70100Ø7 ~ 102224.510195.511.5M16 (P = 1.5)16.0 ~ 16.3
M20-95120Ø9.5 ~ 122427152014M20 (P = 1.5)20.0 ~ 20.37mm or less
M20-115140Ø11.5 ~ 1427301021.2183mm or less
M25-130160Ø13 ~ 1633362528M25 (P = 1.5)25.0 ~ 25.4
M25-150180Ø15 ~ 18

More Information

Cable Connector (Chemical Resistance):Related Image

Cable Connector (Chemical Resistance):Related Image

Specifications
MaterialPolypropylene (Body, Claw, Lock Nut, Seal Nut)
Fluorine Rubber (Washer, Seal)
Protective StructureIP68
Operating Temperature Range-20 ~ 100°C
ColorBlack
Part Number
CRMPD-M12-4253-B
CRMPD-M12-5378-B
CRMPD-M16-70100-B
CRMPD-M20-115140-B
CRMPD-M20-95120-B
CRMPD-M25-130160-B
CRMPD-M25-150180-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Size Applicable Electric Wire Diameter
(mm)
Mounting Screw Mounting Hole Diameter
(mm)
1 Piece(s)Available

8 Days or more

10Ф4.2~5.3mmM12×1.5Ø 4.2 ~ 5.3M12 (P = 1.5)12 ~ 12.3
1 Piece(s)Available

8 Days or more

10Ф5.3~7.8mmM12×1.5Ø 5.3 ~ 7.8M12 (P = 1.5)12 ~ 12.3
1 Piece(s)Available

8 Days or more

10Ф7~10mmM16×1.5Ø 7 ~ 10M16 (P = 1.5)16 ~ 16.3
1 Piece(s)Available

8 Days or more

10Ф11.5~14mmM20×1.5Ø 11.5 ~ 14M20 (P = 1.5)20 ~ 20.3
1 Piece(s)Available

8 Days or more

10Ф9.5~12mmM20×1.5Ø 9.5 ~ 12M20 (P = 1.5)20 ~ 20.3
1 Piece(s)Available

8 Days or more

10Ф13~16mmM25×1.5Ø 13 ~ 16M25 (P = 1.5)25 ~ 25.4
1 Piece(s)Available

8 Days or more

10Ф15~18mmM25×1.5Ø 15 ~ 18M25 (P = 1.5)25 ~ 25.4

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard Metric Thread Material Resin
Color Black Protection Function (Environmental Resistance) Waterproof / Chemical Resistance Type Cable Gland
Material (Main Body) Polypropylene Operating Temperature Range(°C) -20 ~ 100 Color Black

Additional Products in this Category

Complementary Products

Tech Support