(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Cable Glands - Heat-Resistant, Nylon 66 with Silicone Coating, UL94V-2

Cable Glands - Heat-Resistant, Nylon 66 with Silicone Coating, UL94V-2

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Cable Gland Heat Resistance Temperature to 150°C

  • Heat-Resistant

● It is a heat-resistant cable gland that is capable of supporting a wide range of temperature from -40°C to 150°C.
● It can also be mounted on unthreaded panels by using the supplied lock nut.
● It is IP68 protective structure compliant.

Part Number

Configured Part Number is shown.

Specifications

Cable Connector (Heat Resistant):Related Image
ModelNo.ColorApplicable Electric Wire
Diameter (mm)
SWABCDWeight
(g)
Mounting ScrewMounting Hole Diameter
(mm)
Compatible Plate Thickness
CRMPRM12-3053GN
(Green)
Ø3 ~ 5.31921916.657M12 (P = 1.5)12.0 ~ 12.32.5mm or less
M12-4578Ø4.5 ~ 7.8
M16-60100Ø6 ~ 102224.510195.511.5M16 (P = 1.5)16.0 ~ 16.3
M20-70120Ø7 ~ 122427152014M20 (P = 1.5)20.0 ~ 20.37mm or less
M20-90140Ø9 ~ 1427301021.2183mm or less
M25-140180Ø14 ~ 1833362528M25 (P = 1.5)25.0 ~ 25.4
M32-180250Ø18 ~ 25414611286.345M32 (P = 1.5)32.0 ~ 32.44mm or less

More Information

Cable Connector (Heat Resistant):Related Image

Cable Connector (Heat Resistant):Related Image

Specifications
Material46 Nylon (Body, Claw, Lock Nut, Seal Nut) UL94V-2
Silicone (Washer, Seal)
Protective StructureIP68
Operating Temperature Range-40 ~ 150°C
ColorGreen
Part Number
CRMPR-M12-3053-GN
CRMPR-M12-4578-GN
CRMPR-M16-60100-GN
CRMPR-M20-70120-GN
CRMPR-M20-90140-GN
CRMPR-M25-140180-GN
CRMPR-M32-180250-GN
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Size Applicable Electric Wire Diameter
(mm)
Mounting Screw Mounting Hole Diameter
(mm)
1 Piece(s)Available

8 Days or more

10Ф3~5.3mmM12×1.5Ø 3 ~ 5.3M12 (P = 1.5)12 ~ 12.3
1 Piece(s)Available

8 Days or more

10Ф4.5~7.8mmM12×1.5Ø 4.5 ~ 7.8M12 (P = 1.5)12 ~ 12.3
1 Piece(s)Available

8 Days or more

10Ф6~10mmM16×1.5Ø 6 ~ 10M16 (P = 1.5)16 ~ 16.3
1 Piece(s)Available

8 Days or more

10Ф7~12mmM20×1.5Ø 7 ~ 12M20 (P = 1.5)20 ~ 20.3
1 Piece(s)Available

8 Days or more

10Ф9~14mmM20×1.5Ø 9 ~ 14M20 (P = 1.5)20 ~ 20.3
1 Piece(s)Available

8 Days or more

10Ф14~18mmM25×1.5Ø 14 ~ 18M25 (P = 1.5)25 ~ 25.4
1 Piece(s)Available

8 Days or more

10Ф18~25mmM32×1.5Ø 18 ~ 25M32 (P = 1.5)32 ~ 32.4

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard Metric Thread Material Resin
Color Other Protection Function (Environmental Resistance) Waterproof Type Cable Gland
Material (Main Body) 46 Nylon Operating Temperature Range(°C) -40 ~ 150 Color Green

Additional Products in this Category

Complementary Products

Tech Support