(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

300 V Automation Cable - Earthquake Resistant, UL/CE/CCC, MASWG-CP3 Series

300 V Automation Cable - Earthquake Resistant, UL/CE/CCC, MASWG-CP3 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

300 V, Global-Standard, Earthquake-Resistant Cable

  • CE-Compliant
  • CCC
  • VW-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • 300 V
  • European Standards 300 / 500 V


● The "SWING-MASTER" Class-C
is one of Misumi's original MASTER cables.
● It provides unified design and specifications, compliant with US,
Europe, and China standards.

· The SWING-MASTER Class-C is a cable for earthquake resistance
(low speed movable). This cannot be used with cableveyors, etc.
· Some specifications may vary due to manufacturer changes.
· This product is compatible with "UL Traceability Program / Processed Wire."

Part Number

Configured Part Number is shown.

Specifications

MASWG-CP3 Earthquake Resistance UL/CE/CCC-Compatible:Related Image

Model Number AWG Size Number of Cores Total Length *3
or
Specified Length
MASWG-CP3 21 2 1
~
100
(Specify 1 m
Increment)
·
500
·
1000
3
4
19 2
3
4
18 2
3
4
16 2
3
4
14 2
3
4



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings
(we cannot accept orders for single cables).

More Information

MASWG-CP3 Earthquake Resistance UL/CE/CCC-Compatible:Related Image
MASWG-CP3 Earthquake Resistance UL/CE/CCC-Compatible:Related Image
MASWG-CP3 Earthquake Resistance UL/CE/CCC-Compatible:Related Image
Specifications

Model Number AWG
Size
Number of Cores Estimated
Section Area
(mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *4
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30°C) *2
Conductor Resistance
Ω/km (20 °C)
Insulation Properties
MΩkm (70°C)
Insulation Properties
MΩ km (20°C)
Maximum Voltage
V / 5 Minutes
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
MASWG-CP3 21 2 0.5 Layer Stranding 2 6.3 50 10 39.0 0.013 5 2000 45/0.12 0.9 N/A 0.6 PVC 2.1 1.0 PVC ULAWM2464 CE
CCC
3 3 6.6 60
4 4 7.2 70 8
19 2 0.75 2 6.7 55 12 26.0 0.011 66/0.12 1.1 2.3
3 3 7.1 70
4 4 7.7 85 11
18 2 1.0 2 7.1 65 15 19.5 0.010 89/0.12 1.3 2.5
3 3 7.5 80
4 4 8.1 100 13
16 2 1.5 2 8.3 90 19 13.3 7/19/0.12 1.7 0.7 3.1
3 3 8.8 115
4 4 9.6 145 16
14 2 2.5 2 9.7 130 26 7.98 0.009 7/32/0.12 2.2 0.8 3.8
3 3 10.4 170 1.05
4 4 11.6 215 23 1.15



*1 Resizing is to be used only as a guide. Additionally, because this product has been designed with
overseas standards, the sizes shown have been replaced with an estimated section area calculated
from the actual conductive structure.
For the comparison table of the AWG size and estimated section area (shown in mm2), refer to >>Click here.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.


Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80 90 100
Current Reduction Factor 1.00 0.93 0.86 0.77 0.68 0.58 0.45 0.26

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Ex.) Allowable current value for AWG22 2-core when the ambient temperature is
40°C: 7 x 0.93 = 6.51 (A)
MASWG-CP3 Earthquake Resistance UL/CE/CCC-Compatible:Related Image
Wire Core Identification Table

Number of Core Wires Color of Core Lines
2 White 1, White 2
3 White 1, White 2, GY
4 White 1, White 2, White 3, GY
Part Number
MASWG-CP3-14-2-100
MASWG-CP3-14-3-100
MASWG-CP3-14-4-100
MASWG-CP3-16-2-100
MASWG-CP3-16-3-100
MASWG-CP3-16-3-[1-99/1]
MASWG-CP3-16-4-100
MASWG-CP3-16-4-[1-99/1]
MASWG-CP3-18-2-100
MASWG-CP3-18-3-100
MASWG-CP3-18-3-[1-99/1]
MASWG-CP3-18-4-100
MASWG-CP3-19-3-100
MASWG-CP3-19-4-100
MASWG-CP3-21-2-100
MASWG-CP3-21-3-100
MASWG-CP3-21-4-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire
1 Piece(s)Available

8 Days or more

1002.51429.7-
1 Piece(s)Available

8 Days or more

1002.514310.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

1002.514411.6GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

1001.51628.3-
1 Piece(s)Available

8 Days or more

1001.51638.8GY (Green / Yellow)
1 Piece(s)

7 Days or more

1 ~ 991.51638.8GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

1001.51649.6GY (Green / Yellow)
1 Piece(s)

7 Days or more

1 ~ 991.51649.6GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

10011827.1-
1 Piece(s)Available

8 Days or more

10011837.5GY (Green / Yellow)
1 Piece(s)

7 Days or more

1 ~ 9911837.5GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

10011848.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

1000.751937.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

1000.751947.7GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

1000.52126.3-
1 Piece(s)Available

8 Days or more

1000.52136.6GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

1000.52147.2GY (Green / Yellow)

Loading...

  1. 1

Basic Information

Rated voltage 300V Shield N/A Sheath Characteristic Oil Resistant
Representative standards UL / CE / CCC Sheath Color Black Sheath Material PVC
Insulation body materials PVC Power supply/signal For Power Supply Other Features Vibration-resistant, Flexible

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.