(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

600 V Automation Cable - Earthquake Resistant, UL/CE/CCC, MASWG-CP6 Series

600 V Automation Cable - Earthquake Resistant, UL/CE/CCC, MASWG-CP6 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

600 V, Global-Standard, Earthquake-Resistant Cable

  • CE-Compliant
  • CCC
  • VW-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • 600 V
  • European Standards 300 / 500 V

● The "SWING-MASTER" Class-C
is one of Misumi's original MASTER cables.
● It provides unified design and specifications, compliant with US,
Europe, and China standards.

· The SWING-MASTER Class-C is a cable for earthquake resistance (low speed movable).
This cannot be used with cableveyors, etc.
· This product is compatible with "UL Traceability Program / Processed Wire."
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

MASWG-CP6 Earthquake Resistance UL / CE / CCC-Supported:Related Image

Model NumberAWG SizeNumber of CoresTotal Length *3
or
Specified Length
MASWG-CP62121
~
100
(Specify 1 m
Increment)
·
500
·
1000
3
4
192
3
4
182
3
4
162
3
4
142
3
4


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot
accept orders for single cables).

More Information

MASWG-CP6 Earthquake Resistance UL / CE / CCC-Supported:Related Image
MASWG-CP6 Earthquake Resistance UL / CE / CCC-Supported:Related Image
MASWG-CP6 Earthquake Resistance UL / CE / CCC-Supported:Related Image
Specifications
Model NumberAWG
Size
Number of CoresEstimated
Section Area *1
(mm2)
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *4
Outer Diameter
(mm)
Estimated
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided
Allowable Current
A (30°C) *2
Conductor Resistance
Ω/km (20 °C)
Insulation Properties
MΩkm (70°C)
Insulation Properties
MΩ km (20°C)
Withstand Voltage
V / 5 Minutes
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
MASWG-CP62120.5Layer Stranding2649.110360.01350150046/0.120.95N/A0.6PVC4.40.8PVCULAWM2586
CE
CCC
336.358.24.7
446.972.15.3
1920.7526.457.11324.50.01166/0.121.24.8
336.7685.1
447.485.75.8
1821.026.966.71618.10.010 91/0.121.55.3
337.382.15.7
448.1103.56.5
1621.527.787.21912.12000133/0.121.70.76.1
338.3110.36.50.9
449.2139.27.4
1422.529.4131.4227.410.009224/0.122.20.87.6
3310.1166.68.11
4411.3215.69.11.1



*1 Resizing is to be used only as a guide. Additionally, because this product has been designed with
overseas standards, the sizes shown have been replaced with an estimated section area calculated from
the actual conductive structure. For the comparison table of the AWG size and estimated section area
(shown in mm2), refer to >>Click here.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.


Current Reduction Factor
Ambient Temperature (°C)304050607080
Current Reduction Factor1.000.910.820.710.580.41
The allowable current shows the value calculated for a single wire in open air when the ambient temperature is 30°C, and is not guaranteed.
If the ambient temperature is more or less than 30 °C, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 11 x 0.91 = 10.0 (A) when the ambient temperature for 3-core AWG18 is 40 °C
MASWG-CP6 Earthquake Resistance UL / CE / CCC-Supported:Related Image
Wire Core Identification Table
Number of Core WiresColor of Core Lines
2White 1, White 2
3White 1, White 2, YG
4White 1, White 2, White 3, YG
Part Number
MASWG-CP6-14-2-[1-99/1]
MASWG-CP6-14-4-[1-99/1]
MASWG-CP6-18-2-[1-99/1]
MASWG-CP6-19-4-[1-99/1]
MASWG-CP6-21-2-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire
1 Piece(s)

5 Days or more

101 ~ 992.51429.4-
1 Piece(s)

5 Days or more

101 ~ 992.514411.3YG (Yellow / Green)
1 Piece(s)

5 Days or more

101 ~ 9911826.9-
1 Piece(s)

5 Days or more

101 ~ 990.751947.4YG (Yellow / Green)
1 Piece(s)

5 Days or more

101 ~ 990.52126-

Loading...

  1. 1

Basic Information

Rated voltage 600V Shield N/A Sheath Characteristic Oil Resistant
Representative standards UL / CE / CCC Sheath Color Black Sheath Material PVC
Insulation body materials PVC Power supply/signal For Power Supply Other Features Vibration-resistant, Flexible

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.