(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SS30WS series control cables supports superior noise reduction and EMI resistance in a cable with a 35% thinner profile compared to other similar 300V cables.
[Features]
• Voltage Rating: 30V
• UL appliance wiring material compatible
• Meets UL vertical flame test requirements
• Cable Sheath Material: PVC
• Cable Color: Black
• Shielding: Aluminum foil tape and a braided shield (EMI resistant)
• Wire Gage: 28 AWG
• Twisted Pair Wiring
• Length: Cut-to-Length 1 meter increments (1m-100m)
• 1 roll = 100m
● Noise countermeasures with braided shield & aluminum tape
● Diameter approximately 35% thinner than 300V model
Wiring is made easier.
· Not oil-resistant.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.
Part Number
Configured Part Number is shown.
Model Number | Number of Pairs *4 1P = 2 Cores |
Total Length *3 or Specified Length |
SS30WS | 5P | 1 ~ 100 (Specify 1 m Increments) · 500 · 1000 |
8P | ||
10P | ||
13P | ||
17P | ||
20P | ||
25P | ||
30P | ||
32P | ||
34P | ||
50P |
Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings
(we cannot accept orders for single cables).
*4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when
ordering.
Model Number | Pair No. *1 1P = 2-core |
AWG Size |
Estimated Section Area (mm2) *2 |
Twisted Structure (See Figure) |
Number of Wire Cores |
Finished Outer Diameter (mm) |
Approximate Mass kg / km |
Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) |
Sheath | Specification | Sample Provided |
|||||||
Allowable Current A (30 °C) *3 |
Conductor Resistance Ω / km (20°C) |
Insulation Properties MΩ km (20 °C) |
Peak Voltage V / min |
Structure Pc / mm |
Outer Diameter Approx. (mm) |
Plating *4 | Thickness (mm) |
Material *4 | Thickness (mm) |
Material *4 | |||||||||||
SS30WS | 5P | 28 | 0.08 | Twisted Pair | 10 | 5 | 41 | 1 | 240 or less | 10 or more | 300 | 7/0.127 | 0.38 | Tin | 0.1 | PVC | 0.58 ± 0.02 |
0.81 | PVC | ULAWM 20276 |
◎ |
8P | 16 | 5.5 | 52 | 1 | 246 or less | ◎ | |||||||||||||||
10P | 20 | 6.1 | 59 | 1 | ◎ | ||||||||||||||||
13P | 26 | 6.5 | 71 | 1 | ◎ | ||||||||||||||||
17P | 34 | 7.2 | 85 | 1 | ◎ | ||||||||||||||||
20P | 40 | 7.6 | 101 | 1.23 | ◎ | ||||||||||||||||
25P | 50 | 8.1 | 113 | 1.14 | ◎ | ||||||||||||||||
30P | 60 | 9 | 139 | 1.04 | ◎ | ||||||||||||||||
32P | 64 | 9 | 148 | 1.04 | ◎ | ||||||||||||||||
34P | 68 | 9 | 160 | 0.93 | ◎ | ||||||||||||||||
50P | 100 | 10.5 | 180 | 0.93 | ◎ |
*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
Current Reduction Factor
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.89 | 0.77 | 0.63 | 0.45 |
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) AWG26: Allowable current value when the ambient temperature is 40 °C at 1P
2.2 x 0.89 = 1.958 (A)
Part Number |
---|
SS30WS-5P-100 |
SS30WS-8P-100 |
SS30WS-10P-100 |
SS30WS-13P-100 |
SS30WS-17P-100 |
SS30WS-20P-100 |
SS30WS-25P-100 |
SS30WS-30P-100 |
SS30WS-30P-[1-99/1] |
SS30WS-32P-100 |
SS30WS-32P-[1-99/1] |
SS30WS-34P-100 |
SS30WS-34P-[1-99/1] |
SS30WS-50P-100 |
SS30WS-50P-[1-99/1] |
Loading...
Conductor cross section(mm2) | 0.08 | AWG size(AWG) | 28 | Rated voltage | 30 V |
---|---|---|---|---|---|
Shield | Yes | Representative standards | UL | Sheath Color | Black |
Sheath Material | PVC | Insulation body materials | PVC | Power supply/signal | For Signal |
Other Features | Noise Resistance |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy