(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
9-core ⇔ 25-core. Has a variety of wire connections.
Part Number
Configured Part Number is shown.
Total Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 15 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
Connector Type | CN1 | CN2 | Wire Connection | Cable Type | Specified Length (m) | ||||
Shape | Screw | Model Number | Shape | Screw | Model Number | ||||
RS232C (9 core ↔ 25 core) EMI Protection Connector | Male | M2.6 Short | 9PM | Male | M2.6 Short | 25PM | (Straight) ST1 ~ ST8 (Cross) CR1 ~ CR8 P.2064 Refer to Connection Diagram | E NA2464 AWG28 Twisted Pair 1 Layer Shield 300 V; UL Dark Blue | 0.2 ~ 15 Can be specified by 0.1 m increments |
#4-40 Short | 9PU | #4-40 Short | 25PU | ||||||
Female | M2.6 Short | 9SM | Female | M2.6 Short | 25SM | ||||
#4-40 Short | 9SU | #4-40 Short | 25SU |
Part Number |
---|
RS232C-9PM-25PM-CR1-E-[0.2-15/0.1] |
RS232C-9PM-25PM-CR2-E-[0.2-15/0.1] |
RS232C-9PM-25PM-CR3-E-[0.2-15/0.1] |
RS232C-9PM-25PM-CR4-E-[0.2-15/0.1] |
RS232C-9PM-25PM-CR5-E-[0.2-15/0.1] |
RS232C-9PM-25PM-CR6-E-[0.2-15/0.1] |
RS232C-9PM-25PM-CR7-E-[0.2-15/0.1] |
RS232C-9PM-25PM-CR8-E-[0.2-15/0.1] |
RS232C-9PM-25PM-ST1-E-[0.2-15/0.1] |
RS232C-9PM-25PM-ST2-E-[0.2-15/0.1] |
RS232C-9PM-25PM-ST3-E-[0.2-15/0.1] |
RS232C-9PM-25PM-ST4-E-[0.2-15/0.1] |
RS232C-9PM-25PM-ST5-E-[0.2-15/0.1] |
RS232C-9PM-25PM-ST6-E-[0.2-15/0.1] |
RS232C-9PM-25PM-ST7-E-[0.2-15/0.1] |
RS232C-9PM-25PM-ST8-E-[0.2-15/0.1] |
RS232C-9PM-25PU-CR1-E-[0.2-15/0.1] |
RS232C-9PM-25PU-CR2-E-[0.2-15/0.1] |
RS232C-9PM-25PU-CR3-E-[0.2-15/0.1] |
RS232C-9PM-25PU-CR4-E-[0.2-15/0.1] |
RS232C-9PM-25PU-CR5-E-[0.2-15/0.1] |
RS232C-9PM-25PU-CR6-E-[0.2-15/0.1] |
RS232C-9PM-25PU-CR7-E-[0.2-15/0.1] |
RS232C-9PM-25PU-CR8-E-[0.2-15/0.1] |
RS232C-9PM-25PU-ST1-E-[0.2-15/0.1] |
RS232C-9PM-25PU-ST2-E-[0.2-15/0.1] |
RS232C-9PM-25PU-ST3-E-[0.2-15/0.1] |
RS232C-9PM-25PU-ST4-E-[0.2-15/0.1] |
RS232C-9PM-25PU-ST5-E-[0.2-15/0.1] |
RS232C-9PM-25PU-ST6-E-[0.2-15/0.1] |
RS232C-9PM-25PU-ST7-E-[0.2-15/0.1] |
RS232C-9PM-25PU-ST8-E-[0.2-15/0.1] |
RS232C-9PM-25SM-CR1-E-[0.2-15/0.1] |
RS232C-9PM-25SM-CR2-E-[0.2-15/0.1] |
RS232C-9PM-25SM-CR3-E-[0.2-15/0.1] |
RS232C-9PM-25SM-CR4-E-[0.2-15/0.1] |
RS232C-9PM-25SM-CR5-E-[0.2-15/0.1] |
RS232C-9PM-25SM-CR6-E-[0.2-15/0.1] |
RS232C-9PM-25SM-CR7-E-[0.2-15/0.1] |
RS232C-9PM-25SM-CR8-E-[0.2-15/0.1] |
RS232C-9PM-25SM-ST1-E-[0.2-15/0.1] |
RS232C-9PM-25SM-ST2-E-[0.2-15/0.1] |
RS232C-9PM-25SM-ST3-E-[0.2-15/0.1] |
RS232C-9PM-25SM-ST4-E-[0.2-15/0.1] |
RS232C-9PM-25SM-ST5-E-[0.2-15/0.1] |
RS232C-9PM-25SM-ST6-E-[0.2-15/0.1] |
RS232C-9PM-25SM-ST7-E-[0.2-15/0.1] |
RS232C-9PM-25SM-ST8-E-[0.2-15/0.1] |
RS232C-9PM-25SU-CR1-E-[0.2-15/0.1] |
RS232C-9PM-25SU-CR2-E-[0.2-15/0.1] |
RS232C-9PM-25SU-CR3-E-[0.2-15/0.1] |
RS232C-9PM-25SU-CR4-E-[0.2-15/0.1] |
RS232C-9PM-25SU-CR5-E-[0.2-15/0.1] |
RS232C-9PM-25SU-CR6-E-[0.2-15/0.1] |
RS232C-9PM-25SU-CR7-E-[0.2-15/0.1] |
RS232C-9PM-25SU-CR8-E-[0.2-15/0.1] |
RS232C-9PM-25SU-ST1-E-[0.2-15/0.1] |
RS232C-9PM-25SU-ST2-E-[0.2-15/0.1] |
RS232C-9PM-25SU-ST3-E-[0.2-15/0.1] |
RS232C-9PM-25SU-ST4-E-[0.2-15/0.1] |
Loading...
Cable type | RS-232C | Length(m) | Free length | Cable Model | A (Rating 300V / Navy Blue) |
---|---|---|---|---|---|
Shield | 1 Layer Shield |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy