(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Material Grade BNC Connector Free Length Harness

Material Grade BNC Connector Free Length Harness

Free combination harness of same material cost

  • For Signal
  • Caulking
  • Bayonet Lock


● BNC, SMA, and SMB connectors of various shapes can be combined freely.
● Length can be specified by 0.1 m increments.
● Misumi original connector is used and a low price is achieved!


· Please note that the basic unit price differs for one side cut-off and both ends with connector.

Component Page
Cable >>P.1666 (equivalent)

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

PDF

Part Number

Configured Part Number is shown.

Specifications

Material Grade BNC Connector Free Length Harness:Related Image

Component Class (1) CN1 Side
Connector
(2) Cable
Type
(3) CN2 Side
Connector
* Selection is unnecessary if one side is cut off
(4) Specified Length (m)
BK BNCP50 RG188AU
1.5D2V
RG58AU
BNCP50 Material Grade BNC Connector Free Length Harness:Related Image
RG188AU
1.5D2V
SMBP
SMBLP
RG188AU
1.5D2V
RG58AU
SMAP
RG188AU
1.5D2V
SMALP
BNCLP RG58AU BNCP50
BNCLP
SMAP
BNCJ RG58AU BNCP50
BNCLP
BNCJ
SMAP
BNCPJ RG58AU BNCP50
BNCLP
BNCJ
BNCPJ
SMAP
SMBP RG188AU
1.5D2V
SMBP
SMAP
SMALP
SMBLP SMBP
SMBLP
SMAP
SMALP
SMAP RG188AU
1.5D2V
RG58AU
SMAP
SMALP RG188AU
1.5D2V
SMAP
SMALP

More Information

Material Grade BNC Connector Free Length Harness:Related Image

Material Grade BNC Connector Free Length Harness:Related Image

■Cable Specification Table

Cable Type Specification Impedance Outer Diameter (mm) Coat Material Wavelength Reduction Index Frequency Band Rated Voltage AC / V Operating Temperature Range
RG188AU MIL Standard 50 Ω 2.6 TFE 70% DC ~ 2GHz 500V -70 ~ +250°C
RG58AU 50 Ω 5 PVC 67% -20 ~ +60°C
1.5D2V JIS Standards 50 Ω 3 66%
Part Number
BK-BNCJ-RG58AU-[0.3-50/0.1]
BK-BNCJ-RG58AU-BNCJ-[0.1-50/0.1]
BK-BNCJ-RG58AU-BNCLP-[0.3-50/0.1]
BK-BNCJ-RG58AU-BNCP50-[0.3-50/0.1]
BK-BNCJ-RG58AU-SMAP-[0.1-5/0.1]
BK-BNCLP-RG58AU-[0.1-50/0.1]
BK-BNCLP-RG58AU-BNCLP-[0.1-5/0.1]
BK-BNCLP-RG58AU-BNCP50-[0.3-50/0.1]
BK-BNCLP-RG58AU-SMAP-[0.1-50/0.1]
BK-BNCP50-1.5D2V-[0.1-5/0.1]
BK-BNCP50-1.5D2V-BNCP50-[0.1-5/0.1]
BK-BNCP50-1.5D2V-SMALP-[0.1-5/0.1]
BK-BNCP50-1.5D2V-SMAP-[0.1-5/0.1]
BK-BNCP50-1.5D2V-SMBLP-[0.1-5/0.1]
BK-BNCP50-1.5D2V-SMBP-[0.1-5/0.1]
BK-BNCP50-RG58AU-[0.3-50/0.1]
BK-BNCP50-RG58AU-BNCP50-[0.3-50/0.1]
BK-BNCP50-RG58AU-SMAP-[0.3-50/0.1]
BK-BNCPJ-RG58AU-[0.3-50/0.1]
BK-BNCPJ-RG58AU-BNCJ-[0.1-5/0.1]
BK-BNCPJ-RG58AU-BNCLP-[0.1-5/0.1]
BK-BNCPJ-RG58AU-BNCP50-[0.1-50/0.1]
BK-BNCPJ-RG58AU-BNCPJ-[0.1-5/0.1]
BK-BNCPJ-RG58AU-SMAP-[0.1-5/0.1]
BK-SMALP-1.5D2V-[0.1-5/0.1]
BK-SMALP-1.5D2V-SMALP-[0.1-5/0.1]
BK-SMALP-1.5D2V-SMAP-[0.1-5/0.1]
BK-SMAP-1.5D2V-[0.1-5/0.1]
BK-SMAP-1.5D2V-SMAP-[0.1-5/0.1]
BK-SMAP-RG58AU-[0.1-5/0.1]
BK-SMAP-RG58AU-SMAP-[0.3-50/0.1]
BK-SMBLP-1.5D2V-[0.1-5/0.1]
BK-SMBLP-1.5D2V-SMALP-[0.1-5/0.1]
BK-SMBLP-1.5D2V-SMAP-[0.1-5/0.1]
BK-SMBLP-1.5D2V-SMBLP-[0.1-5/0.1]
BK-SMBLP-1.5D2V-SMBP-[0.1-5/0.1]
BK-SMBP-1.5D2V-[0.1-5/0.1]
BK-SMBP-1.5D2V-SMALP-[0.1-5/0.1]
BK-SMBP-1.5D2V-SMAP-[0.1-5/0.1]
BK-SMBP-1.5D2V-SMBP-[0.1-5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Cable type CN1 CN2 Cable color Cable length
(m)
Type Specified Length
(m)
1 Piece(s)

10 Days or more

RG58AU[BNC] BNCOthersBlack0.3 ~ 50MIL Standard0.3 ~ 50
1 Piece(s)

10 Days or more

RG58AU[BNC] BNC[BNC] BNCBlack0.3 ~ 50MIL Standard0.1 ~ 50
1 Piece(s)

10 Days or more

RG58AU[BNC] BNC[BNC] BNCBlack0.3 ~ 50MIL Standard0.3 ~ 50
1 Piece(s)

10 Days or more

RG58AU[BNC] BNC[BNC] BNCBlack0.3 ~ 50MIL Standard0.3 ~ 50
1 Piece(s)

10 Days or more

RG58AU[BNC] BNCSMABlack0.3 ~ 50MIL Standard0.1 ~ 5
1 Piece(s)

10 Days or more

RG58AU[BNC] BNCOthersBlack0.3 ~ 50MIL Standard0.1 ~ 50
1 Piece(s)

10 Days or more

RG58AU[BNC] BNC[BNC] BNCBlack0.3 ~ 50MIL Standard0.1 ~ 5
1 Piece(s)

10 Days or more

RG58AU[BNC] BNC[BNC] BNCBlack0.3 ~ 50MIL Standard0.3 ~ 50
1 Piece(s)

10 Days or more

RG58AU[BNC] BNCSMABlack0.3 ~ 50MIL Standard0.1 ~ 50
1 Piece(s)

10 Days or more

1.5D-2V[BNC] BNCOthersGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2V[BNC] BNC[BNC] BNCGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2V[BNC] BNCSMAGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2V[BNC] BNCSMAGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2V[BNC] BNCSMBGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2V[BNC] BNCSMBGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

RG58AU[BNC] BNCOthersBlack0.3 ~ 50MIL Standard0.3 ~ 50
1 Piece(s)

10 Days or more

RG58AU[BNC] BNC[BNC] BNCBlack0.3 ~ 50MIL Standard0.3 ~ 50
1 Piece(s)

10 Days or more

RG58AU[BNC] BNCSMABlack0.3 ~ 50MIL Standard0.3 ~ 50
1 Piece(s)

10 Days or more

RG58AU[BNC] BNCOthersBlack-MIL Standard0.3 ~ 50
1 Piece(s)

10 Days or more

RG58AU[BNC] BNC[BNC] BNCBlack0.3 ~ 50MIL Standard0.1 ~ 5
1 Piece(s)

10 Days or more

RG58AU[BNC] BNC[BNC] BNCBlack0.3 ~ 50MIL Standard0.1 ~ 5
1 Piece(s)

10 Days or more

RG58AU[BNC] BNC[BNC] BNCBlack0.3 ~ 50MIL Standard0.1 ~ 50
1 Piece(s)

10 Days or more

RG58AU[BNC] BNC[BNC] BNCBlack0.3 ~ 50MIL Standard0.1 ~ 5
1 Piece(s)

10 Days or more

RG58AU[BNC] BNCSMABlack0.3 ~ 50MIL Standard0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2VSMAOthersGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2VSMASMAGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2VSMASMAGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2VSMAOthersGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2VSMASMAGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

RG58AUSMAOthersBlack0.3 ~ 50MIL Standard0.1 ~ 5
1 Piece(s)

10 Days or more

RG58AUSMASMABlack0.3 ~ 50MIL Standard0.3 ~ 50
1 Piece(s)

10 Days or more

1.5D-2VSMBOthersGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2VSMBSMAGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2VSMBSMAGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2VSMBSMBGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2VSMBSMBGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2VSMBOthersGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2VSMBSMAGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2VSMBSMAGray0.1 ~ 5JIS Standards0.1 ~ 5
1 Piece(s)

10 Days or more

1.5D-2VSMBSMBGray0.1 ~ 5JIS Standards0.1 ~ 5

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.