(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Bushings - Hidden, M Screw【1-100 Pieces Per Package】

Cable Bushings - Hidden, M Screw

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Hidden cap to close the M screw round hole

  • Flame-Retardant

● This is a blind cap to block the cable clamps and other holes drilled in the box.
● Mounting screws are M screws.


* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Cable Bush (Hidden / M Screw):Related Image

1 Pack Unit
50 ~ 100 Pieces

Model NumberNo.ColorMaterialQuantity per
Pack
Screw SizeSize (mm)
ABCD
HPSMM12B
(Black)
Resin
66 Nylon
UL94V-2
100P
(100 Pieces)
M12 (P = 1.5)11.715.010.06.0
M16M16 (P = 1.5)15.720.010.5
M20M20 (P = 1.5)19.924.0
M25M25 (P = 1.5)24.729.712.87.8
M3250P
(50 Pieces)
M32 (P = 1.5)31.736.613.3
M40M40 (P = 1.5)39.945.813.4

Model NumberNo.ColorScrew SizeSize (mm)
ABD
HCUMM12BrassM12 (P = 1.5)11.7166.5
M16M16 (P = 1.5)15.7208
M20M20 (P = 1.5)19.9258
M25M25 (P = 1.5)24.7308.5
M32M32 (P = 1.5)31.73810
M40M40 (P = 1.5)39.94713

More Information

Cable Bush (Hidden / M Screw):Related Image

Part Number
HCUM-M12
HCUM-M16
HCUM-M20
HCUM-M25
HCUM-M32
HCUM-M40
HPSM-M12-B-100P
HPSM-M16-B-100P
HPSM-M20-B-100P
HPSM-M25-B-100P
HPSM-M32-B-50P
HPSM-M40-B-50P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Material (Main Body) Color Screw Size Outside Diameter
(Φ)
Quantity / Pack Mounting Hole Diameter
(mm)
1 Piece(s)Available

8 Days or more

Brass (Nickel-plated)Nickel-platedM12 (P = 1.5)151(Sold Separately )11.7
1 Piece(s)Available

8 Days or more

Brass (Nickel-plated)Nickel-platedM16 (P = 1.5)201(Sold Separately )15.7
1 Piece(s)Available

8 Days or more

Brass (Nickel-plated)Nickel-platedM20 (P = 1.5)241(Sold Separately )19.9
1 Piece(s)Available

8 Days or more

Brass (Nickel-plated)Nickel-platedM25 (P = 1.5)29.71(Sold Separately )24.7
1 Piece(s)Available

8 Days or more

Brass (Nickel-plated)Nickel-platedM32 (P = 1.5)36.61(Sold Separately )31.7
1 Piece(s)Available

8 Days or more

Brass (Nickel-plated)Nickel-platedM40 (P = 1.5)-1(Sold Separately )-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

66 Nylon UL94V-2BlackM12 (P = 1.5)1510011.7

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

66 Nylon UL94V-2BlackM16 (P = 1.5)2010015.7

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

66 Nylon UL94V-2BlackM20 (P = 1.5)2410019.9

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

66 Nylon UL94V-2BlackM25 (P = 1.5)29.710024.7

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

66 Nylon UL94V-2BlackM32 (P = 1.5)36.65031.7

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

66 Nylon UL94V-2BlackM40 (P = 1.5)-50-

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support