(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Multi-Hole, M-Threading

Cable Glands - Multi-Hole, M-Threading

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A cable gland with 2, 3, or 4 holes per connector. The cable gland features M-style screw threading for mounting but also comes with a lock nut so the cable gland can be mounted to unthreaded panels as well.

[Features]
•Choose from two color options: gray (standard) or black (weather resistant)
• Housing made of a Nylon 66 coupled with a washer and seal made of EPDM plastic for increased durability.
• Operating Temperature Range: -40°C ~ +105°C
• IP68 environmental protection rated.
• M-style screw threading.


● This is a multi-hole model cable gland with 2 – 4 holes on the body.
● Mounting screws are M screws.
● It can also be mounted on unthreaded panels by using the supplied lock nut.
● It is IP68 protective structure compliant.


· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Cable Connector (Multi-Hole):Related Image

■Standard Table

Model NumberNo.ColorNumber of HolesApplicable Electric Wire Diameter
(mm)
SWABCDWeight
(g)
Mounting ScrewMounting Hole Diameter
(mm)
Compatible Plate Thickness
CRMPH2M12-2031G
(Gray)

B
(Black)
2Ø2.0 ~ 3.11921.2916.658M12 (P = 1.5)12.32.5mm or less
2M16-3041Ø3.0 ~ 4.1222515195.513M16 (P = 1.5)16.37mm or less
2M20-4361Ø4.3 ~ 6.12730.421.220M20 (P = 1.5)20.3
3M12-16263Ø1.6 ~ 2.61921.2916.658M12 (P = 1.5)12.32.5mm or less
3M16-3042Ø3.0 ~ 4.2222515195.513M16 (P = 1.5)16.37mm or less
3M20-2636Ø2.6 ~ 3.62730.421.221M20 (P = 1.5)20.3
3M20-3552Ø3.5 ~ 5.220
4M12-13234Ø1.3 ~ 2.31921.2916.658M12 (P = 1.5)12.32.5mm or less
4M16-2434Ø2.4 ~ 3.4222515195.513M16 (P = 1.5)16.37mm or less
4M20-3448Ø3.4 ~ 4.82730.421.221M20 (P = 1.5)20.3


More Information

Cable Connector (Multi-Hole):Related Image

Cable Connector (Multi-Hole):Related Image

Cable Connector (Multi-Hole):Related Image

Specifications

Material66 Nylon (Body, Claws, Lock Nut, Seal Nut) UL94V-2
EPDM (Washer and Seal)
Protective StructureIP68
Operating Temperature Range-40°C ~ +105°C
ColorGray (Standard) or Black (Weather Resistant)

Part Number
CRMPH-2M12-2031-B
CRMPH-2M12-2031-G
CRMPH-2M16-3041-B
CRMPH-2M16-3041-G
CRMPH-2M20-4361-B
CRMPH-2M20-4361-G
CRMPH-3M12-1626-B
CRMPH-3M12-1626-G
CRMPH-3M16-3042-B
CRMPH-3M16-3042-G
CRMPH-3M20-2636-B
CRMPH-3M20-2636-G
CRMPH-3M20-3552-B
CRMPH-3M20-3552-G
CRMPH-4M12-1323-B
CRMPH-4M12-1323-G
CRMPH-4M16-2434-B
CRMPH-4M16-2434-G
CRMPH-4M20-3448-B
CRMPH-4M20-3448-G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Color Protection Function (Environmental Resistance) Screw Size Applicable Electric Wire Diameter
(mm)
Mounting Screw Color Mounting Hole Diameter
(mm)
Number of Bores
(Pcs.)
1 Piece(s)Available

6 Days or more

10Ф2.0~3.1mmBlackWaterproof / WeatherabilityM12×1.5Ø 2.0 ~ 3.1M12 (P = 1.5)Black12.3mm2
1 Piece(s)Available

8 Days or more

10Ф2.0~3.1mmGreyWaterproofM12×1.5Ø 2.0 ~ 3.1M12 (P = 1.5)Gray12.3mm2
1 Piece(s)Available

6 Days or more

10Ф3.0~4.1mmBlackWaterproof / WeatherabilityM16×1.5Ø 3.0 ~ 4.1M16 (P = 1.5)Black16.3mm2
1 Piece(s)Available

8 Days or more

10Ф3.0~4.1mmGreyWaterproofM16×1.5Ø 3.0 ~ 4.1M16 (P = 1.5)Gray16.3mm2
1 Piece(s)Available

8 Days or more

10Ф4.3~6.1mmBlackWaterproof / WeatherabilityM20×1.5Ø 4.3 ~ 6.1M20 (P = 1.5)Black20.3mm2
1 Piece(s)Available

8 Days or more

10Ф4.3~6.1mmGreyWaterproofM20×1.5Ø 4.3 ~ 6.1M20 (P = 1.5)Gray20.3mm2
1 Piece(s)Available

6 Days or more

10Ф1.6~2.6mmBlackWaterproof / WeatherabilityM12×1.5Ø 1.6 ~ 2.6M12 (P = 1.5)Black12.3mm3
1 Piece(s)Available

6 Days or more

10Ф1.6~2.6mmGreyWaterproofM12×1.5Ø 1.6 ~ 2.6M12 (P = 1.5)Gray12.3mm3
1 Piece(s)Available

6 Days or more

10Ф3.0~4.2mmBlackWaterproof / WeatherabilityM16×1.5Ø 3.0 ~ 4.2M16 (P = 1.5)Black16.3mm3
1 Piece(s)Available

8 Days or more

10Ф3.0~4.2mmGreyWaterproofM16×1.5Ø 3.0 ~ 4.2M16 (P = 1.5)Gray16.3mm3
1 Piece(s)Available

8 Days or more

10Ф2.6~3.6mmBlackWaterproof / WeatherabilityM20×1.5Ø 2.6 ~ 3.6M20 (P = 1.5)Black20.3mm3
1 Piece(s)Available

8 Days or more

10Ф2.6~3.6mmGreyWaterproofM20×1.5Ø 2.6 ~ 3.6M20 (P = 1.5)Gray20.3mm3
1 Piece(s)Available

8 Days or more

10Ф3.5~5.2mmBlackWaterproof / WeatherabilityM20×1.5Ø 3.5 ~ 5.2M20 (P = 1.5)Black20.3mm3
1 Piece(s)Available

8 Days or more

10Ф3.5~5.2mmGreyWaterproofM20×1.5Ø 3.5 ~ 5.2M20 (P = 1.5)Gray20.3mm3
1 Piece(s)Available

6 Days or more

10Ф1.3~2.3mmBlackWaterproof / WeatherabilityM12×1.5Ø 1.3 ~ 2.3M12 (P = 1.5)Black12.3mm4
1 Piece(s)Available

8 Days or more

10Ф1.3~2.3mmGreyWaterproofM12×1.5Ø 1.3 ~ 2.3M12 (P = 1.5)Gray12.3mm4
1 Piece(s)Available

6 Days or more

10Ф2.4~3.4mmBlackWaterproof / WeatherabilityM16×1.5Ø 2.4 ~ 3.4M16 (P = 1.5)Black16.3mm4
1 Piece(s)Available

6 Days or more

10Ф2.4~3.4mmGreyWaterproofM16×1.5Ø 2.4 ~ 3.4M16 (P = 1.5)Gray16.3mm4
1 Piece(s)Available

8 Days or more

10Ф3.4~4.8mmBlackWaterproof / WeatherabilityM20×1.5Ø 3.4 ~ 4.8M20 (P = 1.5)Black20.3mm4
1 Piece(s)Available

8 Days or more

10Ф3.4~4.8mmGreyWaterproofM20×1.5Ø 3.4 ~ 4.8M20 (P = 1.5)Gray20.3mm4

Loading...

  1. 1

Basic Information

Shape Multi-Hole Type Screw Standard Metric Thread Material Resin
Type Cable Gland Material (Main Body) Nylon 66 / EPDM Operating Temperature Range(°C) -40 ~ 105

Additional Products in this Category

Complementary Products

Tech Support